WEB Catalog
Pin Shift Cylinder
Offset Pin Shift Cylinder CDQ2B-X2839
![]() |
・With high rigidity offset load capacity
・High rigidity, High precision With plate extended: Deflection of ±0.1 mm or less ・3 different port location directions can be selected. ・Can be mounted from 2 directions ・Coil scrapers equipped as standard ・Auto switches are mountable. |
Other Data |
---|
Type | Series | Bore size (mm) | Stroke (mm) |
---|---|---|---|
Offset pin shift cylinder | CDQ2B-X2839 | 32, 40, 50 | 25, 50, 75 |
Offset Pin Shift CylinderCDQ2B-X2839
Type | Series | Bore size (mm) | Download |
---|---|---|---|
Offset pin shift cylinder | CDQ2B-X2839 | 32, 40, 50 |
|

マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: