WEB Catalog
Product Information »
WEB Catalog
IN_PROD_493
»
Air Preparation Equipment
IN_PROD_496
»
Air Preparation Filters
Air Preparation Filters
Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMK
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMK
![]() |
・Modular connection type
・Compressed air purity class: ISO 8573 ・Face-to-face and depth dimensions reduced by 30% ・Weight reduced by 50% AFF/AM□20: 0.19 kg (Existing model: 0.38 kg) ・Flow capacity increased by 50% ・No tools are required. Easy replacement of the element ・Transparent bowl guard (2-layer construction) ・Color-identifiable elements ・With element service indicator |
Other Data |
---|
Type | Series | Filtration (μm) | Oil mist concentration on the outlet side |
Air flow (L/min[ANR]) |
Port size |
---|---|---|---|---|---|
Line filter | AFF | 1.0 (Filtration efficiency: 99%) | - | 300 to 3700 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 |
Mist separator | AM | 0.1 (Filtration efficiency: 99%) | 1 (≈ 0.8 ppm) or less | 300 to 3700 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 |
Micro mist separator | AMD | 0.01 (Filtration efficiency: 99.9%) | 0.1 (≈ 0.08 ppm) or less | 300 to 3700 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 |
Activated carbon filter | AMK | - | 0.003 (≈ 0.0025 ppm) or less | 300 to 3700 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 |
Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMK
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMK
Type | Series | Download |
---|---|---|
Line filter | AFF |
|
Mist separator | AM |
|
Micro mist separator | AMD |
|
Activated carbon filter | AMK |
|
Main Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Mist Separator AM
Micro Mist Separator AMD
![]() |
・Compressed air purity class: ISO 8573
・Increased air flow capacity due to lower pressure drop which contributes to energy saving Flow capacity: 14.5 m3/min (ANR) (Increased by up to 20% compared with the existing model) Pressure drop: 5 kPa or less ・Lightweight: Max. 52% lighter (10.5 kg → 5.0 kg) Lighter body weight due to thinner stainless steel bowl ・Space-saving design, Reduced piping labor! The AFF series main line filter removes both water droplets and solid particles. A separate filter for removing water droplets (water separator, AMG series) is not necessary any more. Space and piping work are reduced. ・Easier replacement of the element The stopper function prevents the bowl from falling. |
Other Data |
---|
Type | Series | Filtration (μm) | Air flow(m3/min[ANR]) | Port size |
---|---|---|---|---|
Main line filter | AFF | 1.0 (Filtration efficiency: 99%) | 7 to 14.5 | 1,1 1/2, 2 |
Mist separator | AM | 0.1 (Filtration efficiency: 99%) | 7 to 14.5 | 1,1 1/2, 2 |
Micro mist separator | AMD | 0.01 (Filtration efficiency: 99.9%) | 7 to 14.5 | 1,1 1/2, 2 |
Main Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Mist Separator AM
Micro Mist Separator AMD
Type | Series | Download |
---|---|---|
Main line filter | AFF |
|
Mist separator | AM |
|
Micro mist separator | AMD |
|
Water Separator AMG
![]() |
・Compressed air without water can be obtained.
・Water drop removal ratio: 99% ・Easily connects to the air line to remove moisture! |
Other Data |
---|
Series | Air flow capacity L/min (ANR) | Port size |
---|---|---|
AMG | 300 to 12000 | 1/8 to 2 |
Water SeparatorAMG
Series | Download |
---|---|
AMG |
|
Main Line Filter AFF
![]() |
・Can remove impurities, such as oil, water, and foreign matter, in compressed air,
improve the function of a downstream dryer, extend the life of precision filters, and prevent problems with the equipment |
Other Data |
---|
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AFF | 3 (Filtration efficiency: 99%) | 300 to 45000 | 1/8 to 4B flange |
Main Line FilterAFF
Series | Download |
---|---|
AFF |
|
Mist Separator AM
![]() |
・Can separate and remove oil mist and remove solid particles,
such as rust or carbon, of 0.3 μm or larger |
Other Data |
---|
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AM | 0.3 (Filtration efficiency: 99.9%) | 300 to 12000 | 1/8 to 2 |
Mist SeparatorAM
Series | Download |
---|---|
AM |
|
Micro Mist Separator AMD
![]() |
・Can separate and remove aerosol state oil mist and remove carbon or
dust of 0.01 μm or larger ・Should be used as a pre-filter for compressed air for precision instruments or clean rooms requiring high levels of clean air |
Other Data |
---|
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AMD | 0.01 (Filtration efficiency: 99.9%) | 200 to 40000 | 1/8 to 150 (6B) flange |
Micro Mist SeparatorAMD
Series | Download |
---|---|
AMD |
|
Micro Mist Separator with Pre-filter AMH
![]() |
・The integration of the AM series and AMD series achieves a reduction in
installation space and reduced piping installation labor and costs. ・Can separate and remove aerosol state oil mist and remove carbon or dust of 0.01 μm or larger ・Should be used as a pre-filter for compressed air for precision instruments or clean rooms requiring high levels of clean air |
Other Data |
---|
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AMH | 0.01 (Filtration efficiency: 99.9%) | 200 to 12000 | 1/8 to 2 |
Micro Mist Separator with Pre-filterAMH
Series | Download |
---|---|
AMH |
|
Super Mist Separator AME
![]() |
・Can separate and absorb aerosol state fine oil particles and
change oil-lubricated compressed air to the equivalent of oilless air ・Should be applied for the filtration of compressed air that requires high-degree cleanliness, such as the compressed air used for coating lines, clean rooms, and equipment that must remain oil free |
Other Data |
---|
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AME | 0.01 (Filtration efficiency: 99.9%) | 200 to 12000 | 1/8 to 2 |
Super Mist SeparatorAME
Series | Download |
---|---|
AME |
|
Odor Removal Filter AMF
![]() |
・Efficiently removes odors in compressed air with an activated carbon element
This unit is designed for removing odors from places, such as clean rooms, which must remain odorless ・Activated carbon element with large filtration area ・Easy element replacement and installation |
Other Data |
---|
Series | Filtration (μm) | Air flow L/min (ANR) | Port size |
---|---|---|---|
AMF | 0.01 (Filtration efficiency: 99.9%) | 200 to 12000 | 1/8 to 2 |
Odor Removal FilterAMF
Series | Download |
---|---|
AMF |
|
In-line Air Filter ZFC
![]() |
・Operating pressure range: −100 kPa to 1.0 MPa
Both positive pressure and vacuum pressure can be used with one unit. ・With lock mechanism During positive pressure, it prevents components from being scattered when they are loosened. ・2 types of transparent case materials are available: Polycarbonate (Standard), Nylon (Made to order) Note 1) Supply pressure: 0.7 MPa, Differential pressure: 30 kPa Note 2) Made to order |
Other Data |
---|
Series | Applicable tubing O.D. Metric |
Applicable tubing O.D. Inch |
Flow rate L/min (ANR)Note 1) Positive pressure |
Flow rate L/min (ANR) Vacuum pressure |
Filtration (μm) |
---|---|---|---|---|---|
ZFC1□ | φ2, φ3.2 | φ1/8'' | 15 / 45 | 2 / 5 | 5,10Note 2) |
ZFC3□ | φ3.2, φ4 | φ1/8'', φ5/32'' | 50 / 80 | 7 / 10 | 5,10Note 2) |
ZFC5□ | φ4, φ6 | φ5/32'', φ1/4'' | 100 / 200 | 10 / 20 | 5,10Note 2) |
ZFC7□ | φ6, φ8 , φ10, φ12 | φ1/4'', φ5/16'', φ3/8'' | 250 / 450 / 550 / 650 | 30 / 70 /80 / 100 | 5,10Note 2) |
In-line Air FilterZFC
Series | Download |
---|---|
ZFC1□ |
|
ZFC3□ |
|
ZFC5□ |
|
ZFC7□ |
|
Clean Gas Filter SF
![]() |
・Cartridge type allows for element replacement
(SFA100/200/300, SFB100) ・Compact, disposable type for the semiconductor industry (SFB300, SFC100) |
Other Data |
---|
Type | Series | Operating pressure | Filtration (μm) |
---|---|---|---|
Cartridge type disc | SFA100/200/300 |
Max. 0.99 MPa (Vacuum: 1.3×10-6 kPa) |
0.01 (Filtration efficiency: 99.99%) |
Cartridge type straight | SFB100 |
Max. 0.99 MPa (Vacuum: 1.3×10-6 kPa) |
0.01 (Filtration efficiency: 99.99%) |
Cartridge type straight | SFB200 |
Max. 0.99 MPa (Vacuum: 1.3×10-6 kPa) |
120 |
Disposable type straight | SFB300 |
Max. 0.99 MPa (Vacuum: 1.3×10-6 kPa) |
0.01 (Filtration efficiency: 99.99%) |
Disposable type multiple disc | SFC100 |
Max. 0.99 MPa (Vacuum: 1.3×10-6 kPa) |
0.01 (Filtration efficiency: 99.99%) |
Clean Gas FilterSF
Type | Series | Download |
---|---|---|
Cartridge type disc | SFA100/200/300 |
|
Cartridge type straight | SFB100 |
|
Cartridge type straight | SFB200 |
|
Disposable type straight | SFB300 |
|
Disposable type multiple disc | SFC100 |
|
Clean Air Filter/Hollow Fiber Element SFD
![]() |
・Built-in hollow fiber element
・Pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, Max. flow rate) ・Compliant with the RoHS Directives regulations regarding the reduction of environmentally detrimental chemicals |
Other Data |
---|
Series | Type | Operating pressure | Filtration (μm) |
---|---|---|---|
SFD100 |
Disposable type (Irreplaceable element) |
Max.1.0MPa |
0.01 (Filtration efficiency: 99.99%) |
SFD200 |
Cartridge type (Replaceable element) |
Max.1.0MPa |
0.01 (Filtration efficiency: 99.99%) |
Clean Air Filter/Hollow Fiber ElementSFD
Series | Type | Download |
---|---|---|
SFD100 | Disposable type (Irreplaceable element) |
|
SFD200 | Cartridge type (Replaceable element) |
|
Bacteria Removal Filter/Hollow Fiber Element SFDA
![]() |
・Bacteria capture performance: LRV ≥ 9
Use of FDA/Food Sanitation Law compliant materials∗ ∗ Parts in contact with fluid: Resin/Rubber Grease-free Designed for use in applications to HACCP principles and FSSC22000 standards ・Nominal filtration rating: 0.01 μm (Filtering efficiency 99.99%) ・Initial pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, at max. flow rate) ・Flow rate: 500 L/min (ANR) |
Other Data |
---|
Series | Type | Operating pressure | Filtration (μm) |
---|---|---|---|
SFDA |
Bacteria removal filter (Bacteria removal performance: LRV ≥ 9) |
Max.1.0 MPa (For nitrogen: 0.99 MPa) |
0.01 (Filtration efficiency: 99.99%) |
Bacteria Removal Filter/Hollow Fiber ElementSFDA
Series | Type | Download |
---|---|---|
SFDA | Bacteria removal filter (Bacteria removal performance: LRV ≥ 9) |
|
Clean Air Module LLB
![]() |
・Modularized clean equipment (Reduced piping labor/Space saving)
Makes clean air easily available ・Nominal filtration rating: 0.01 μm (Filtration efficiency: 99.99%) ・Wetted parts: Grease-free, Silicone-free ・Assembled in a clean room, Shipped and packed in double packaging ・24 combinations are available. Note) Inlet air conditions ISO 8573-1 Quality grade: Equivalent to 1.4.1 to 1.6.1 |
Other Data |
---|
Series | Fluid | Set pressure | Flow range L/min (ANR) |
---|---|---|---|
LLB3 |
Clean air N2 gas Note) |
0.05 to 0.4 MPa | 5 to 100 |
LLB4 |
Clean air N2 gas Note) |
0.05 to 0.4 MPa | 50 to 500 |
Clean Air ModuleLLB
Series | Download |
---|---|
LLB3 |
|
LLB4 |
|
Air-blow Module LLB1
![]() |
・Reduced piping labor/Space saving
・Compact integration of devices ・Short-pitch mounting is possible. Compact centralized pressure control ・Parts in contact with fluid: Grease-free |
Other Data |
---|
Series | Fluid | Set pressure | Flow range L/min (ANR) |
---|---|---|---|
LLB1 | Air, N2 gas |
0.05 to 0.6 MPa 0.05 to 0.35 MPa |
Up to 100 |
Air-blow ModuleLLB1
Series | Download |
---|---|
LLB1 |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: