New products

Product Information »  New Products:Low-Pressure / High-Precision Type 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX2030-X10

New Product Information

Low-Pressure / High-Precision Type 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX2030-X10

Updated Mar-24

  • Improved accuracy at 1 MPa or less
    Repeatability: Repeatability
    Pressure stability: 0.5% F.S. or less
  • Max. supply pressure: 5.0 MPa
  • Set pressure range: 0.01 to 3.0 MPa
  • Max. flow rate: 3000 L/min (ANR)
  • Fluid: Air, N2, O2, Ar
  • Wetted parts: Fluorine grease

Product Features

Improved accuracy at 1 MPa or less

Application Examples

Go Top