New products

Product Information »  New Products Category

New Products

Gas Generator

Membrane Nitrogen Generator IN778-1/IN778-2

Updated May-25

  • Nitrogen enriched air purification is easily possible with only a compressed air supply.
  • Nitrogen concentration: Max. 99.9 or more/ Outlet air flow rate: 20 L/min (ANR)
    ∗ Inlet air pressure: 0.7 MPa, Inlet air temperature 25°C
  • Compact and easy to use at point of use
  • No power supply required
  • No need for gas cylinder replacement
  • Modular connection type
  • Outlet side compressed air purity class (Humidity)"2"
    ∗ IFor IN778-1

Go Top