WEB Catalog

Product Information »  WEB Catalog  » Search result

Low-Pressure / High-Precision Type 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX2030-X10

Pressure Control Equipment » Electro-Pneumatic Regulators
    ・Improved accuracy at 1 MPa or less
     Repeatability: ±0.5% F.S. or less
     Pressure stability: 0.5% F.S. or less
    ・Max. supply pressure: 5.0 MPa
    ・Set pressure range: 0.01 to 3.0 MPa
    ・Max. flow rate: 3000 L/min (ANR)
    ・Fluid: Air, N2, O2, Ar
    ・Wetted parts: Fluorine grease
SeriesPort sizeSet pressure [MPa]
ITVX2030-X103/80.01 to 3.0

Go Top