Product Information »
New Products:Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-ASSISTA for the Mitsubishi Electric Corporation MELFA ASSISTA Series
New Product Information
Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-ASSISTA
for the Mitsubishi Electric Corporation MELFA ASSISTA Series


Updated Dec-20
- Compact, lightweight product with high gripping force due to air operation
- Operate by simply connecting 1 air supply tube and an electrical wiring M12 connector.
- Integrated solenoid valve, speed adjustment mechanism, and auto switch
- High rigidity and high precision due to its guide-integrated construction
- A split protective cover for easy air gripper maintenance
Product Features
Air Gripper Unit for Collaborative Robots

Compact, lightweight product with high gripping force due to air operation
High rigidity and high precision due to its guide-integrated construction
Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision (Compared with the same size of the existing MHZ2)
Operate by simply connecting 1 air supply tube and an electrical wiring M12 connector.
Integrated solenoid valve, speed adjustment mechanism, and auto switch
A split protective cover for easy air gripper maintenance
Allows you to maintain the air gripper without removing the user-specific attachment
Component Parts

Characteristics

Dimensions