-
WEB Catalog
Product Information »
WEB Catalog


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-ASSISTA
for the Mitsubishi Electric Corporation MELFA ASSISTA Series
for the Mitsubishi Electric Corporation MELFA ASSISTA Series
![]() |
・Compact, lightweight product with high gripping force due to air operation
・High rigidity and high precision due to its guide-integrated construction Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision ・Operate by simply connecting 1 air supply tube and an electrical wiring M12 connector. ・Integrated solenoid valve, speed adjustment mechanism, and auto switch ・A split protective cover for easy air gripper maintenance ・Standards: ISO 9409-1-31.5-4-M5 |
Other Data |
---|
Type | Series | Cylinder bore size (mm) |
---|---|---|
For Collaborative Robots | JMHZ2-16D-X7400B-ASSISTA | 16 |
Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-ASSISTA
for the Mitsubishi Electric Corporation MELFA ASSISTA Series
for the Mitsubishi Electric Corporation MELFA ASSISTA Series
Type | Series | Download |
---|---|---|
For Collaborative Robots | JMHZ2-16D-X7400B-ASSISTA |
|

■Compact, lightweight product with high gripping force due to air operation
■High rigidity and high precision due to its guide-integrated construction
Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision (Compared with the same size of the existing MHZ2)
■Operate by simply connecting 1 air supply tube and an electrical wiring M12 connector.
■Integrated solenoid valve, speed adjustment mechanism, and auto switch
■A split protective cover for easy air gripper maintenance
Allows you to maintain the air gripper without removing the user-specific attachment
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: