WEB Catalog

Product Information »  WEB Catalog  » Air Blowing Equipment  » Air Blowing Equipment

Air Blowing Equipment

Stainless Steel Throttle Valve with One-touch Fittings / In-line Type HF2B-ASG-□TV

    ・Improved corrosion/heat resistance with the all stainless steel exterior
     Possible for use in environments such as high temperature, water
     splashing, and where copper and zinc cannot be used
    ・Material: Stainless steel 316 (External metal parts), FKM (Seal)
    ・Max. operating temperature: 150°C
    ・NSF H1 grease
    ・Fluid: Air, Water, N2
    ・Equipment for the food manufacturing industry HF2B- series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Stainless Steel Throttle Valve with One-touch Fittings / In-line Type HF2B-ASG-□TV
    Manual
    Type Series View search result
    Stainless steel throttle valve In-line typeHF2B-ASG-□TVView search result
TypeSeriesApplicable tubing O.D. Metric sizeApplicable tubing O.D. Inch size
Stainless steel throttle valve In-line typeHF2B-ASG-□TVø4 to ø12ø5/32" to ø1/2"

Features

Improved corrosion/heat resistance with the all stainless steel exterior

Can be used in food manufacturing processes

For the blowing and air purge (nitrogen filling) of food products

Flow rate characteristics: Uses linear characteristics

Control characteristics suitable for air blow and filling process flow rate adjustment

∗ Easy adjustment is possible due to the proportional relationship between needle rotation speed and flow rate.

Pneumatic equipment circuit of air blower for food application (example)

Equipment for the Food Manufacturing Industry

Click here for detales

Go Top