WEB Catalog

Product Information »  WEB Catalog  » Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)  » Vacuum Pads (Vacuum Suction Cups)

Vacuum Pads (Vacuum Suction Cups)

Vacuum Pad/Bowl Shape with Non-slip Feature ZP3M

    ・Non-slip special ribs
     Diagonal ribs are radially arranged to secure the gripping force in all
     directions.
     · Prevents workpiece slippage
     · Secure adsorbing and transferring are possible.
    ・Bowl shape with excellent flexibility
     Curved workpieces can also be adsorbed.
     The pad follows the workpiece shape, making stable adsorption possible.
    ・Horizontal holding force: 231 N (Pad diameter ø80)
    ・Suitable for high-temperature workpieces (200°C)
    ・Material: FS61 (Fluoro-based rubber) improves abrasion resistance
     ∗ More than twice the abrasion resistance of SMC’s urethane pads
    ・Suitable for workpieces with oil film
     As oil is ejected to the grooves between special ribs, the lateral slipping
     of workpiece can be suppressed even on a steel plate with oil film.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter (mm)
ZP3M-RBowl shapeφ32, φ40, φ50, φ63, φ80, φ100
ZP3M-RBBowl Bellows Shapeφ32, φ40, φ50, φ63, φ80, φ100

Features

Non-slip special ribs

Diagonal ribs are radially arranged to secure the gripping force in all directions.
・Prevents workpiece slippage
・Secure adsorbing and transferring are possible.

Suitable for workpieces with oil film

As oil is ejected to the grooves between special ribs, the lateral slipping of workpiece can be suppressed even on a steel plate with oil film.

The bowl shape can handle curved workpieces.

The pad follows the workpiece shape, making stable adsorption possible.

Mesh filter (Option)

Installation from below is possible.

Insert-molded pad

Prevents the pad from falling out of the adapter



A bowl bellows shape has been added. New

Variations

Go Top