Product Information »
WEB Catalog
» Equipment for the Semiconductor Industries
» Cooling Water Line
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
- Teaching Box
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
- Industrial Device Communication CIP Safety Compatible Products
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
Cooling Water Line
Compact Direct Operated 3 Port Solenoid Valve (3 Way Valve) for Water and Air VDW200/300
-
∗ The production of the VDW10/20 series was discontinued
in December 2012. Please select the new VDW10/20 series.
∗ Excludes the VDW10/20 series manifold
∗ The production of the VDW30 series was discontinued
in July 2015. Please select the VX21 series.
∗ The production of the 3-port solenoid valve VDW200/300 series
is continued.
-
2D CAD
Click here for 2D CAD
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Technical Data Series Variations/Solenoid Valves List Green Procurement (RoHS)
| Series | Valve type | Port size | Orifice diameter (mmø) |
|---|---|---|---|
| VDW10/20/30 | N.C. | M5 to 1/4 (8A) | 1 to 4 |
| VDW200/300 | C.O. | M5 to 1/4 (8A) | 1 to 4 |