Product Information »
WEB Catalog
» Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
» Vacuum Pads (Vacuum Suction Cups)
Vacuum Pads (Vacuum Suction Cups)
Compact Vacuum Pad (Vacuum Suction Cup) ZP3
-
・Overall length shortened
・Pad form: Flat type, Flat type with groove, Bellows type, Bellows type with ribs
・Mounting: Male thread, Female thread
・Vacuum inlet direction: Vertical, Lateral
・Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
・Buffer: Without, With
[Buffer stroke [mm]: 3, 6, 10, 15, 20]
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Mounting Bracket Assembly (p.162-164) Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP3 | Flat type | φ1.5,φ2,φ3.5 |
ZP3 | Flat type with groove | φ4,φ6,φ8,φ10,φ13,φ16 |
ZP3 | Bellows type | φ4,φ6,φ8 |
ZP3 | Bellows type with ribs | φ10,φ13,φ16 |