WEB Catalog

Product Information »  WEB Catalog  » Switches/Sensors/Controller  » Electronic Flow Switches/Sensors

Electronic Flow Switches/Sensors

3-Color Display Digital Flow Switch for Water PF3W

    ・Compatible with the PFG200 series 3-screen display 4-channel flow
     monitor
    ・3-color/2-screen display
    ・Integrated temperature sensor
    ・40% smaller than the existing product
    ・IP65 compliant, Non-grease type
    ・Fluid temperature: 0 to 90°C
    ・PVC piping type: Applicable to deionized water, chemical liquids, etc.
    ・IO-Link compatible (Made to order)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Color Display Digital Flow Switch for Water PF3W
    Manual
    Series View search result
    PF3WView search result
  • 3-Color Display Digital Flow Switch for Water PF3W
    DoC
    Series View search result
    PF3WView search result
SeriesRated flow range (L/min)
PF3W0.5 to 4
2 to 16
5 to 40
10 to 100
50 to 250

Features

3-color/2-screen display

Variations

40% smaller than the existing product

Reduced required piping space

Temperature sensor, Flow adjustment valve

Fluid temperature: 0 to 90°C



Ethylene glycol aqueous solution can be used.

Non-grease



Rotatable display

Mounting

Compatible with the analog 2-output type (flow rate + temperature) New

Compatible with the PFG200 series 3-screen display 4-channel flow monitor

Visualization of Settings

Item and set value are displayed together.
Easy to confirm the displayed item

Easy Screen Switching

It is possible to change the settings while checking the measured value.

Simple 3-Step Setting

Centralized Control Saves Installation Space.

Accumulated Flow Measurement

A single product can manage the accumulated flow in four lines.

Input Range Selection (for Pressure/Flow rate)

Connectors

Connection and removal of wiring is easy.

Functions

Hub Function

Converts analog signals to digital signals and supports IO-Link

A currently used sensor can be used.
 ∗ Supports analog voltage output 1-5 V

IO-Link Compatible PF3W7□-X445

Supports the IO-Link communication protocol

Go Top