Product Information »
WEB Catalog
» Process Valves
» Compact 2/3 Port Solenoid Valves/Air Operated Valves
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
- Teaching Box
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
Compact 2/3 Port Solenoid Valves/Air Operated Valves
Pinch Valve/Air Operated Type LPVA

-
・ Easy tube replacement from front access
・ Removal together is possible. Max. 40% work time reduction
・ Compact, Lightweight
Small pitch mounting is possible.
・ With cover
・ Selectable port position according to the installation conditions
・ Tube size can be changed.
Related Equipment: Solenoid Type Pinch Valve LPV Series
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Series Variations Green Procurement (RoHS)
Series | Actuation | Valve type | Tubing O.D. size | Port position |
---|---|---|---|---|
LPVA | Air operated type | N.C. type N.O. type | ø3/8", ø7/16", ø1/2" | Cover open direction 0° Cover open direction 90° Cover open direction 180° Cover open direction 270° |
Features
Easy tube replacement from front access
Just open cover and insert tube

Max. 40% work time reduction
Removal together is possible: No need to remove each tube individually

Compact, Lightweight

With cover
A structure that can be easily opened and closed

Selectable port position according to the installation conditions

Tube size can be changed.
Compatible with 3 tube sizes by exchanging tube adapter

ON/OFF auto switch can be installed on all 4 body sides.
Tube pinching condition can be monitored.

Application Examples

Related Equipment
Click here for details