Product Information »
WEB Catalog
» Electric Actuators/Cylinders
» Battery-less Absolute Encoder Type
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
Battery-less Absolute Encoder Type
Battery-less Absolute Encoder Type
Electric Actuator High Performance Slide Table/High Precision Type LESYH□G

-
・Reduces cycle time
・Cycle time: Reduced by 39% (0.37 s ← 0.61 s) compared with the existing
model
・Acceleration/Deceleration: 10000 mm/s2
(200% increase compared with the existing model)
・Max. speed: 800 mm/s (Improved by 200% compared with the existing
model)
・Battery-less absolute encoder type
Restart from the last stop position is possible after recovery of the power
supply.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Battery-less Absolute Encoder Type
Electric Actuator High Performance Slide Table/High Precision Type LESYH□GManual
Model View search result LESYH8G View search result LESYH16G View search result LESYH25G View search result
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Spec. | Model | Stroke (mm) | Work load (kg) Horizontal | Work load (kg) Vertical | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | LESYH8G | 50,75 | MAX.2 | MAX.6 | MAX.800 | 2.5,5,10 |
Battery-less absolute (Step motor 24 VDC) | LESYH16G | 50,100 | MAX.8 | MAX.12 | MAX.800 | 6,12 |
Battery-less absolute (Step motor 24 VDC) | LESYH25G | 50,100,150 | MAX.12 | MAX.20 | MAX.800 | 8,16 |
Features
Reduces cycle time

Battery-less Absolute Encoder Type: Restart from the last stop position is possible after recovery of the power supply.
The position information is held by the encoder even when the power supply is turned off. A return to origin operation is not necessary when the power supply is recovered.

Motor mounting position

Application examples