WEB Catalog

Product Information »  WEB Catalog  » Electric Actuators/Cylinders  » Controllers/Drivers

Controllers/Drivers

Programless Controller (With Stroke Study) LECP2

    ・End to end operation similar to an air cylinder
    ・Positioning of 2 stroke end points + 12 intermediate points
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Programless Controller (With Stroke Study) LECP2
    Manual
    Type Series View search result
    Programless type
    (With stroke study)
    LECP2View search result
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number
of step
data
Programless type
(With stroke study)
LECP2Step motor
(Servo/24 VDC)
24 VDC
±10%
6
(Photo-coupler
isolation)
6
(Photo-coupler
isolation)
2 stroke end points,
12 intermediate points

Features

Compact, Low Profile

Table height: 28mm (For LEMC/H/HT, size 25)

Table height reduced by using belt drive and offset guide.

Guide mechanism can be selected.

Selectable controllability (Controller)

・End to end operation similar to an air cylinder (12 intermediate stop positions)
・Easy position setting using numerical inputs



・Mounting interchangeable with the conventional E-MY series



・Can be connected to various types of guide. (Series LEMB)



・Easy maintenance (Series LEMC/H/HT)

The drive unit and the guide unit are separable.



・Motor Placement: Mounting position of the motor is user selectable and can either be on the top, bottom, left, or right of the actuator.



・Solid state auto switch can be mounted for checking the limit and intermediate signal.

Application Examples

Programless Type (With Stroke Study) Series LECP2

Stroke end operation similar to an air cylinder is possible.

Programless Type Series LECP1

No Programming

Capable of setting up an electric actuator operation without using a PC or teaching box.

Step Data Input Type Series LECP6

Simple Setting to Use Straight Away
●Easy Mode for Simple Setting

If you want to use it right away, select "Easy Mode."

●Normal Mode for Detailed Setting

Select normal mode when detailed setting is required.
 ・Step data can be set in detail.
 ・Signals and terminal status can be monitored.
 ・Parameters can be set.
 ・JOG and constant rate movement, return to origin, test operation and testing of forced output can be performed.

Series Variations

Go Top