Product Information »
WEB Catalog
» Air Blowing Equipment
» Air Blowing Equipment
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
- Teaching Box
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
- Industrial Device Communication CIP Safety Compatible Products
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
Air Blowing Equipment
OSHA Standard Compliant Nozzle for One-touch Fitting KNA(G)-Q10-180

-
・Compliant with OSHA Standard 1910.242(B)
The structure prevents closing of the discharge port.
This is a safety design that limits the pressure to 30 psi even when
an operator is touching the nozzle.
(Operating pressure: 0.5 MPa or less)
・CO2 emissions (Air consumption): 42% reduction
・Low noise: Max. 8 dB(A) reduction∗
∗ Compared with the existing model: nozzle for One-touch fitting
(resin type) KN-Q10A-200
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD OSHA Standard Compliant Nozzle for One-touch Fitting KNA(G)-Q10-180
Manual
Series Type View search result KNA-Q10-180 Nozzle for One-touch fitting View search result KNAG-Q10-180 Nozzle for One-touch fitting View search result
Series | Type | Nozzle diameter | Material |
---|---|---|---|
KNA-Q10-180 | Nozzle for One-touch fitting | Equivalent to ø1.8 | PBT |
KNAG-Q10-180 | Nozzle for One-touch fitting | Equivalent to ø1.8 | Stainless steel 316 |