WEB Catalog

Relays/Valves

Booster Relay IL100/XT240

    ・Used when the piping distance between the instrumentation and operational area is long, or when the operational area has a large capacity
    ・Can help accelerate actuation speed considerably
  • Booster Relay IL100/XT240
    Manual
    Series View search result
    IL100View search result
    XT240
SeriesPort sizePressure ratioInput/Output pressure
IL100Rc1/4, 3/81:10.7 MPa
XT240Rc. NPT 1/4 (SIG), 1 (SUP. OUT)1:10.7 MPa

Features

■Maximum flow rate: Approx.6000 L/min (ANR)
■Fluid temperature
■Flow-rate characteristics
■Application Example
■Related Equipment

Go Top