WEB Catalog

Product Information »  WEB Catalog  » Switches/Sensors/Controller  » Auto Switches for Rotary Actuators and Air Grippers

Auto Switches for Rotary Actuators and Air Grippers

Analog Auto Switch and Display Sensor Monitor D-MH1□

    ・Outputs the analog voltage according to the actuator stroke position
    ・A single switch can discriminate between max. 3 position points.
     Discriminable resolution: ±0.1 mm ∗ Within the high-resolution range
    ・Detection position setting can be done away from the actuator.
    ・Analog voltage output (1 to 5 V)
     ・Can also be used with the analog auto switch single unit
    ・Reduced setting labor
     ・No need to fine-tune the switch mounting position
     ・Easy adjustment even in narrow places and on moving parts
    ・Improved productivity
     ・Gripper fully open → gripping → gripping failure detection
     ・Detection of gripper finger wear
     ・Minimized lead wire disconnection risk
SeriesTypeDescription
D-MH1AD(V)Analog auto switchAnalog output sensor (1 to 5 V)
D-MH1BNSensor monitorDisplay sensor monitor, NPN 2 outputs
D-MH1BPSensor monitorDisplay sensor monitor, PNP 2 outputs

Features

Outputs the analog voltage according to the actuator stroke position

Analog voltage output (1 to 5 V)

・Can also be used with the analog auto switch single unit



Reduced setting labor

・No need to fine-tune the switch mounting position
・Easy adjustment even in narrow places and on moving parts



Improved productivity

・Gripper fully open R gripping R gripping failure detection
・Detection of gripper finger wear
・Minimized lead wire disconnection risk



No protrusion from the air gripper body end surface

Snapshot function for easy switch output setting Reduced setting labor

No protrusion from the air gripper body end surface

Improved productivity: The setting mode can be changed to allow for a wide range of uses.

By selecting either the 3-setting mode or the 2-setting mode, various uses can be accommodated and productivity can be improved.

Improved productivity: Easy resetting due to position shifting



The switch output’s output range and hysteresis can be set.

Improved productivity: Visualization of tool (attachment) wear

Go Top