Product Information »
WEB Catalog
» Process Valves
» Compact 2/3 Port Solenoid Valves/Air Operated Valves
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
Compact 2/3 Port Solenoid Valves/Air Operated Valves
Pulse Blow Valve AXTS040□-□□-X2
![](https://www.smcworld.com/upfiles/etc/series/en-jp/AXTS.jpg)
-
・The peak pressure of repeatedly colliding air permits efficient blowing.
・Air consumption: Reduced by 50% or more
・Control for pulse generation is not required.
Pulse blow can be used by simply supplying air.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Series | Valve construction | Type of actuation | Frequency adjustment range |
---|---|---|---|
AXTS040□-2□-X2 | Metal seal | Internal pilot | 1 to 5Hz |
AXTS040□-3□-X2 | Metal seal | External pilot | 1 to 8Hz |