Product Information »
WEB Catalog
» Flow Control Equipment
» Tool Operation Type Speed Controllers
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
Tool Operation Type Speed Controllers
Hexagon Wrench Adjustable Metal Speed Controller with Indicator ASB-□H

-
・Improved environmental resistance with the all metal exterior [With
indicator]
For use in environment with welding spatter (Option BH type)
Contributes to reducing setting time and errors by allowing the user to
adjust flow rate before mounting and operating the cylinder
・Possible to manage the flow rate values using an indicator!
・Flow adjustable with a hexagon wrench tool
Prevents accidental manual operation
・Adjustment needle lock nut feature as standard
Prevents unauthorized adjustment and unwanted operation of the
needle from the set position due to vibrations or impacts.
Helps improve safety in your machinery.
・2 types are available for different applications.
For welding environments and for general environments
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Hexagon Wrench Adjustable Metal Speed Controller with Indicator ASB-□H
Manual
Type Series View search result Metal body, Elbow type ASB-□H View search result
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Metal body, Elbow type | ASB-□H | M5×0.8 10-32UNF R, G, NPT 1/8 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |