Product Information »
WEB Catalog
» Flow Control Equipment
» Tool Operation Type Speed Controllers
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
Tool Operation Type Speed Controllers
Flat Head Screwdriver Adjustable Metal Speed Controller with One-touch Fitting ASB-D

-
・Improved environmental resistance with the all metal exterior
・Flow adjustable by a flat head screwdriver
Prevents accidental manual operation
・Adjustment needle lock nut feature as standard
Prevents unauthorized adjustment and unwanted operation of the needle from the set position due to vibrations or impacts.
Helps improve safety in your machinery
・More compact: Height reduced by 28% (For G thread, face seal)
・2 types are available for different applications.
For welding environments and for general environments
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Flat Head Screwdriver Adjustable Metal Speed Controller with One-touch Fitting ASB-D
Manual
Type Series View search result Metal body, Elbow type ASB-D View search result
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Metal body, Elbow type | ASB-D | M5×0.8 10-32UNF R,G,NPT 1/8 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |
Features
For use in environment with welding spatter (Option BD type)
Flow adjustable by a flat head screwdriver Prevents accidental manual operation

Variations

Related equipment: Spatter cover
Prevents adhesion and entry of welding spatters
Made of flexible silicone rubber which conforms to the tube