WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 384 hits in the keyword search.


Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-ASSISTA
for the Mitsubishi Electric Corporation MELFA ASSISTA Series 

Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
    ・Compact, lightweight product with high gripping force due to air operation
    ・High rigidity and high precision due to its guide-integrated construction
     Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
     Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision
    ・Operate by simply connecting 1 air supply tube and an electrical wiring M12 connector.
    ・Integrated solenoid valve, speed adjustment mechanism, and auto switch
    ・A split protective cover for easy air gripper maintenance
    ・Standards: ISO 9409-1-31.5-4-M5
  • Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-ASSISTA
    for the Mitsubishi Electric Corporation MELFA ASSISTA Series 
    Manual
    Type Series View search result
    For Collaborative RobotsJMHZ2-16D-X7400B-ASSISTAView search result
TypeSeriesCylinder bore size (mm)
For Collaborative RobotsJMHZ2-16D-X7400B-ASSISTA16

Compact Rotary Actuator CRQ2/CDRQ2

Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
    ・With cushion
    ・Equipped with an angle adjustment mechanism
    ・Single or double axis is selectable.
    ・With auto switch (CDRQ2 series: CDRQ2)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Rotary Actuator CRQ2/CDRQ2
    Manual
    Series View search result
    CRQ2View search result
SeriesRack typeSizeRotating angle
CRQ2Double10,15,20,30,4090°180°360°

Stroke Reading Cylinder with Brake CE2

Air Cylinders » Stroke Reading Cylinders
    ・A brake mechanism has been added to a movable scale cylinder.

    ∗ The Controller/CEU2 series was discontinued in November 2019.
     Please contact your local sales representative for more details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Stroke Reading Cylinder with Brake CE2
    Manual
    Series Action Bore size (mm) View search result
    CE2Double acting40,50,63,80,100View search result
  • Stroke Reading Cylinder with Brake CE2
    DoC/IM
    Series Action Bore size (mm) View search result
    CE2Double acting40,50,63,80,100View search result
SeriesActionBore size (mm)Applicable counter/controller
CE2Double acting40,50,63,80,100CEU5

Magnetically Coupled Rodless Cylinder CY1S

Air Cylinders » Magnetically Coupled Rodless Cylinders
    ・Weight: Max. 15% reduction (0.96 kg: Existing model 1.13 kg)
    ・Overall length: Max. 15 mm shorter (240 mm: Existing model 255 mm)
    ・Improved durability: Lube-retainers are mounted on the internal and external surfaces of the cylinder tube to maintain lubrication.
    ・The adjustment bolt improves stroke accuracy/repeatability.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Magnetically Coupled Rodless Cylinder CY1S
    Manual
    Type Series Action Bore size (mm) View search result
    Slider
    (Slide bearing)
    CY1S-ZDouble acting6,10,15,20,25,32,40View search result
  • Magnetically Coupled Rodless Cylinder CY1S
    Symbol Specifications Download
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
TypeSeriesActionBore size (mm)
Slider
(Slide bearing)
CY1S-ZDouble acting6,10,15,20,25,32,40

Air Cylinder/Compact Type MB-X3155

Air Cylinders » Standard Air Cylinders (Square Cover)
    ・Now, more compact and lightweight due to the adoption of a octagonal piston!
     Weight: 35% reduction (750 g→487 g)
     Overall length: 16% reduction (189 mm→158 mm)
     Height Width: 10% reduction (52 mm→47 mm)
    ・Air cushion adjustment is not required due to the non-adjustable air cushion.
     The built-in rubber bumper reduces the metal noise that occurs when the piston stops.
    ・Small auto switches can be mounted on 4 surfaces. (Tie-rod mounting)
     Applicable auto switch: D-M9m
TypeSeriesActionBore size (mm)
StandardMB-X3155Double acting single rod40, 63

ISO Interface Solenoid Valve/ISO5599/II VSR8/VSS8

ISO Products » Solenoid Vales
Directional Control Valves » ISO Valves
    *With port size 1/2 for VSR/VSS8-6, 3/4 for VSR/VSS8-8, 1 for VSR/VSS8-10.
ModelSealEffective area (Cv)*Power
consumption (W)
VSR8-6Rubber36 (2.0)1.8
VSS8-6Metal32 (1.8)1.8
VSR8-8Rubber72 (4.0)1.8
VSS8-8Metal65 (3.6)1.8
VSR8-10Rubber97 (5.4)1.8
VSS8-10Metal90 (5.0)1.8

Transmitters VR

Directional Control Valves » Mechanical Valves/Transmitters
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Transmitters VR
    Manual
    Series View search result
    VR4151,4152
    VR1210,1220
    VR1210F,VR1220F
    View search result
    VR1211F
    VR2110View search result
    VR3100,3110
    VR3200,3201
  • Transmitters VR
    DoC/IM
    Series View search result
    VR4151,4152
    VR1210,1220
    VR1210F,VR1220F
    VR1211F
    VR2110
    VR3100,3110
    VR3200,3201View search result
DescriptionSeries
Relay valveVR4151,4152
Shuttle valveVR1210,1220
VR1210F,VR1220F
AND valveVR1211F
Time delay valveVR2110
Pneumatic IndicatorVR3100,3110
Pneumatic-electric relayVR3200,3201

Fieldbus System EX245

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
IO-Link Devices » IO-Link Master
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIsafe Compatible Products
    ・For Input/Output
    ・Push Pull connectors
     AIDA specifications compliant
     SCRJ connectors, RJ45 connectors
    ・Compatible with the PROFIenergy energy-saving function
    ・Shared Device function
    ・PROFIsafe compatible
    ・IO-Link compatible
    ・Supports System Redundancy S2
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Fieldbus System EX245
    Manual
    Series View search result
    EX245View search result
  • Fieldbus System EX245
    DoC/IM
    Series View search result
    EX245View search result
SeriesEnclosureCommunication protocolApplicable valve
EX245IP65PROFINET
PROFIsafe
JSY3000, 5000 (Plug-in)
SY3000, 5000 (Plug-in)
VQC2000, 4000

3-Port Solenoid Valve V100

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Power consumption: 0.1 W (With power-saving circuit)
    ・Coil temperature rise: 1°C (Standard type, With power-saving circuit)
    ・Manifold type no.: VV100-S41
SeriesTypeFlow rate characteristics
2→3
C[dm3/(s・bar)]
Flow rate characteristics
2→3
b
Flow rate characteristics
2→3
Cv
Power
consumption
(W)
For use
in vacuum
applications
V100Standard0.0370.110.0080.35 (Standard)
0.1 (With power-saving circuit)
-100 kPa
V100Large flow0.0760.070.0161-100 kPa
V100Large flow (Type U)0.160.180.0380.35 (With power-saving circuit)-100 kPa

3-Port Solenoid Valve/Pilot Operated Poppet Type VP300/500/700

Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
    ・Built-in full-wave rectifier (AC)
    ・Longer life expectancy: 50 million cycles or more
    ・Built-in strainer in the pilot valve
    ・The external pilot type can be used for vacuum applications.
    ・Manifold type no.: VV3P3, VV3P5, VV3P7
SeriesFlow rate characteristics
2→3(A→P)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→P)
b
Flow rate characteristics
2→3(A→P)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VP3004.20.231.01.55(Standard)
0.55(With power saving circuit)
0.4(Low wattage specification)
-100 kPa
VP5008.90.202.11.55(Standard)
0.55(With power saving circuit)
0.4(Low wattage specification)
-100 kPa
VP70015.30.223.71.55(Standard)
0.55(With power saving circuit)
-100 kPa

Go Top