WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 384 hits in the keyword search.


Compact 5-Port Solenoid Valve/Non Plug-in Type JSY1000/3000/5000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Size reduction possible thanks to a flow increase
     This leads to space saving, weight reduction, and a large flow rate.
    ・Power consumption: 0.1 W (With power saving circuit), 0.4 W (Standard)
    ・4-position dual 3-port valve available
    ・Bottom ported is prepared (A, B port).
    ・Manifold type no.: JJ5SY1, JJ5SY3, JJ5SY5
    ・Body ported single unit (For mounting P.E plate)
SeriesFlow rate characteristics
4/2→3/5(A/B→E)
C[dm3/(s・bar)]
Flow rate ccharacteristics
4/2→3/5(A/B→E)
b
Applicable
cylinder size
Power
consumption
(W)
JSY10000.630.28φ320.2(With power saving circuit)
JSY30001.810.27φ500.4(Standard)
0.1(With power saving circuit)
JSY50003.720.18φ800.4(Standard)
0.1(With power saving circuit)

Magnet Gripper/3-Position Type ø32 MHM-X7776

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special Pads
Rotary Actuators/Air Grippers » Magnet Grippers
    ・Allows for high-speed transfer
     Prevents the accidental attraction of a second workpiece
     and allows for high-speed transfer. Improved cycle time
    ・Gripper mountable on 3 surfaces (Excludes the port side)
    ・Stopper (scale) allows for holding force adjustment and improved
     visibility
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Magnet Gripper/3-Position Type ø32 MHM-X7776
    Manifold
    Series View search result
    MHM-X7776View search result
SeriesBore size [mm]Max. holding force [N] (Workpiece thickness [mm])
MHM-X777632250 (2)
500 (6)

3-Color Display Digital Flow Switch PF3A7/8□H (-L)

Modular F.R.L./Pressure Control Equipment » Connectable Modular Components
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・Flow ratio 100:1
     A wide range of flow measurement is possible with 1 product.
    ・IO-Link compatible (For “-L”)
    ・A 4-screen display digital flow switch with pressure/temperature sensor
     is available.
     Simultaneous measurement of the (accumulated) flow rate, pressure,
     and temperature is possible. [For the PF3A8mH(-L)]

     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Color Display Digital Flow Switch PF3A7/8□H (-L)
    Manual
    Series View search result
    PF3A701H(-L)
    PF3A801H-L
    View search result
    PF3A702H(-L)
    PF3A802H-L
    View search result
  • 3-Color Display Digital Flow Switch PF3A7/8□H (-L)
    DoC/IM
    Series View search result
    PF3A701H(-L)
    PF3A801H-L
    View search result
    PF3A702H(-L)
    PF3A802H-L
    View search result
SeriesApplicable combinationsFlow range (L/min)
PF3A701H(-L)
PF3A801H-L
AC30-D1000
PF3A702H(-L)
PF3A802H-L
AC40-D2000

High Purity Fluoropolymer Needle Valve LVN

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Fittings/Needle Valves
Fluoropolymer Equipment/PVC Equipment » Fittings & Needle Valve/Tubing
    ・Material: New PFA
    ・Fitting integrated, all-in-one structure
     Uses Hyper fittings/LQ2 series
    ・Triple-seal construction
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Flow adjustment range
(L/min)
Orifice diameter
(mmø)
LVN4 to 121/8'' to 1/2''0 to 124.4 to 10

High Pressure Coolant Valve (2 Way Valve) VNH

Process Valves » Coolant Valves
    ・For controlling coolants (Cutting fluid) used in machine tools
    ・Maximum operating pressure: 3.5 MPa, 7 MPa
    ・Air operated, external pilot solenoid
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • High Pressure Coolant Valve (2 Way Valve) VNH
    Manual
    Series View search result
    VNHView search result
  • High Pressure Coolant Valve (2 Way Valve) VNH
    DoC/IM
    Series View search result
    VNHView search result
SeriesValve typePort sizeOrifice diameter (mmø)
VNHN.C.3/8 to 13.9 to 15.7

Go Top