There were 1,276 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Low Speed Cylinder CJ2X/CM2X/CQSX/CQ2X/CUX
Air Cylinders » Specialty Cylinders-
・Reduces adhesion/quick extension
・Smooth operation is possible even at 0.5 mm/s.
(1 mm/s for ø16 or smaller)
・The minimum operating pressure has been reduced by half.
(Compared to the previous version)
・Improved functions (The new structure is equivalent to the standard models.)
・Interchangeable with the standard models
・With auto switch (CDJ2X-Z series: CDJ2X-Z, CDM2X-Z series: CDM2X, CDQSX series: CDQSX, CDQ2X series: CDQ2X, CDUX series: CDUX)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Min. piston speed (mm/s) |
---|---|---|---|---|
Air cylinder | CJ2X-Z | Double acting, Single rod | 10, 16 | 1 |
Air cylinder | CM2X-Z1 | Double acting, Single rod | 20, 25, 32, 40 | 0.5 |
Air cylinder | CM2X-Z | Double acting, Single rod | 20, 25, 32, 40 | 0.5 |
Compact cylinder | CQSX | Double acting, Single rod | 12, 16 | 1 |
Compact cylinder | CQSX | Double acting, Single rod | 20, 25 | 0.5 |
Compact cylinder | CQ2X | Double acting, Single rod | 32, 40, 50, 63, 80, 100 | 0.5 |
Free mount cylinder | CUX | Double acting, Single rod | 10, 16 | 1 |
Free mount cylinder | CUX | Double acting, Single rod | 20, 25, 32 | 0.5 |
Slide Unit CX2/CDBX2/CDPX2
Air Cylinders » Dual Rod Cylinders
-
・It is possible to install a shock absorber that absorbs impact and noise as desired.
Ideal for workpiece transfers requiring positional accuracy
・With auto switch (CDBX2 series: CDBX2, CDPX2 series: CDPX2)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CX2 | Double acting | 10,15,25 |
Compact Guide Cylinder MGPK
Air Cylinders » Guide Cylinders-
・Volume: Max. 28% reduction (538 cm3 → 390 cm3)
・Weight: Max. 41% reduction (0.32 kg → 0.19 kg)
・High rigidity: Optimized configuration allows for compact body with high
rigidity
Plate thickness increased by up to 33%, Higher rigidity
・A Lube-retainer has been added to the guide rod.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing | MGPK | Double acting | 12,16,20,25,32,40,50 |
Basic type | Ball bushing | MGPKL | Double acting | 16,32 |
With air cushion | Slide bearing | MGPKM-H | Double acting | 12,16,20,25,32,40,50 |
Air Slide Table MXQ
Air Cylinders » Table Cylinders
-
・Integrated guide rail and table
・High rigidity and high accuracy has been achieved through the adoption of the recirculating linear guide.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXQ | Double acting | 6, 8, 12, 16, 20, 25 |
Symmetric | MXQ□L | Double acting | 6, 8, 12, 16, 20, 25 |
Magnetically Coupled Rodless Cylinder/Low Profile Guide CY1F
Air Cylinders » Magnetically Coupled Rodless Cylinders
-
・Low profile, short body, lightweight
・The cylinder and guide are integrated.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Series Variations/Model Selection Criteria Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Series Variations/Model Selection Criteria Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CY1F | Double acting | 10,15,25 |
Cylinder with Stable Lubrication Function (Lube-retainer)
Air Cylinders » Environment Resistant Cylinders-
・Applicable to operation in micro-powder (20 to 100 μm) /general environments
・Durability is 4 times stronger than the standard model in micro-powder
environments.
・The overall length and mounting are the same as those of the standard model.
(Except for some models)
・Grease film is formed on the piston rod surface to improve durability.
・Prevents the entry of dust and foreign matter
・The number of operating cycles can be improved even in general environments.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Air cylinder | CM2-Z | Double acting, Single rod | 20, 25, 32, 40 |
Air cylinder | CG1-Z | Double acting, Single rod | 20, 25, 32, 40, 50, 63, 80, 100 |
Air cylinder | CA2-Z | Double acting, Single rod | 40, 50, 63, 80, 100 |
Compact cylinder | CQS | Double acting, Single rod | 20, 25 |
Compact cylinder | CQ2-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
Air slide table | MXQ□A | Double acting | 6, 8, 12, 16, 20, 25 |
Compact guide cylinder | MGP-Z | Double acting | 20, 25, 32, 40, 50, 63, 80, 100 |
Dual Rod Cylinder/Compact Type | CXSJ | Double acting | 6, 10, 15, 20, 25, 32 |
Dual rod cylinder | CXS | Double acting | 6, 10, 15, 20, 25, 32 |
High power cylinder | RHC-XC93 | Double acting | 32,40 |
Air Cylinder MB1/MDB1
Air Cylinders » Standard Air Cylinders (Square Cover)-
・Weight: 10% lighter (ø50-100 stroke)
Weight has been reduced by changing the shape of the rod cover and head cover.
・Small auto switches can be mounted on 4 surfaces.
・Fastener on auto switch mounting groove for dust-prevention (Option)
・With auto switch (MDB1 series: MDB1, MDB1W, MDB1K)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MB1-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100, 125 |
Standard | MB1W-Z | Double acting, Double rod | 32, 40, 50, 63, 80, 100, 125 |
Non-rotating rod | MB1K-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
5 Port Solenoid Valve/ISO15407-2 Standard
VSS/VSR8-2, VSS/VSR8-4
ISO Products » Solenoid ValesDirectional Control Valves » ISO Valves

Model | Manifold pitch (mm) | Flow-rate characteristics C | Flow-rate characteristics b | Flow-rate characteristics Cv | Applicable cylinder bore size (mm) |
---|---|---|---|---|---|
VSS8-2 | 19 | 1.70 | 0.10 | 0.30 | Up to φ80 |
VSR8-2 | 19 | 2.20 | 0.10 | 0.50 | Up to φ80 |
VSS8-4 | 27 | 3.40 | 0.10 | 0.70 | Up to φ100 |
VSR8-4 | 27 | 4.20 | 0.20 | 1.00 | Up to φ100 |
Air Saving Impact Blow Gun IBG
Directional Control Valves » Blow GunsAir Blowing Equipment » Air Blowing Equipment
-
・Various functions
Pulse function [New]
Adjuster function with indicator
・Increased impact force due to higher peak pressure
Drastic reduction in air consumption and labor time
・Application: It is capable of eliminating, in a short period of time,
the dust, etc., that is difficult to remove with the existing blow gun.
Series | Peak pressure∗1 | Size (Height x Depth x Width) [mm] | Weight [g] | Tank capacity [cc] | Air consumption∗2 [cc] | Supply port |
---|---|---|---|---|---|---|
IBG1 High Peak Pressure Type | 3 times or more | 183.8 × 83 × 41 | 380 | 100 | 600 | Screw-in type (Rc, NPT, G) 3/8 One-touch fittings ø6 to ø10 ø1/4" to ø3/8" S coupler R3/8 |
IBG2 Compact Type | 2.5 times or more | 174.5 × 76 × 41 | 300 | 70 | 420 | Screw-in type (Rc, NPT, G) 1/4 One-touch fittings ø6 to ø10 ø1/4" to ø3/8" S coupler R1/4 |
∗1 Compared with the existing VMG series model | ∗2 The amount of air filled in the tank at 0.5 MPa operating pressure |
5-Port Air Operated Valve VFRA3000/4000
Directional Control Valves » Air Operated Valves
-
・Can be used with the same manifolds as the VFR3000/4000 series non plug-in type.
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size |
---|---|---|---|---|
VFRA3000 | 8.6 | 0.37 | 2.2 | φ100 |
VFRA4000 | 14 | 0.30 | 3.7 | φ125 |