WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,278 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


2 Port Solenoid Valve (2 Way Valve) with Built-in Y-strainer VXK

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    ・For air, water, oil, steam
    ・Space saving with reduced piping labor
    ・Built-in strainer
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2 Port Solenoid Valve (2 Way Valve) with Built-in Y-strainer VXK
    DoC
    Series View search result
    VXK21/22/23View search result
SeriesValve typePort sizeOrifice diameter (mmø)
VXK21/22/23N.C./N.O.1/8 to 3/82 to 8

Ionizer IZS31

Static Neutralization Equipment » Static Neutralization Equipment Ionizer Bar Type
    ・Static neutralization time: 0.3 sec
    ・Select from 3 types of sensors.
    ・Rapid neutralization of static electricity by a feedback sensor
    ・Offset voltage control by an auto balance sensor
    ・High precision type: Accurately controls the offset voltage of the work position
    ・Body attachment type: Can be used while attached to the ionizer body by
     detecting the earth return current
    ・The cartridge can be selected according to the application.
    ・The high-speed static neutralization type focuses on the speed of static neutralization.
    ・The low maintenance type improves the maintenance cycle.
SeriesIon generation methodIon balance
IZS31Corona discharge type±30 V
(Stainless steel electrode needle : ±100 V)

3-Color Display Digital Flow Switch for Large Flow PF3A□H(-L)

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
Clean Series/Low-Particle Generation » Flow Switch
IO-Link Devices » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・Applicable fluid: Air, N2
    ・Flow range: Max. 12000 L/min
    ・Flow ratio 100:1
     A wide range of flow measurement is possible with 1 product.
    ・Improved drainage and resistance to foreign matter
    ・Pressure loss: 75% reduction (20 kPa → 5 kPa)
    ・Through bore construction
    ・IO-Link compatible
    ・Can be connected to the air combination (Modular type)
    ・A 4-screen display digital flow switch with pressure/temperature sensor
     (modular type) is available.
     Simultaneous measurement of the (accumulated) flow rate, pressure, and temperature is possible.

     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Color Display Digital Flow Switch for Large Flow PF3A□H(-L)
    Manual
    Series View search result
    PF3A7□HView search result
  • 3-Color Display Digital Flow Switch for Large Flow PF3A□H(-L)
    DoC
    Series View search result
    PF3A7□HView search result
SeriesRated flow range (L/min)
PF3A7□H10 to 1000
20 to 2000
30 to 3000
60 to 6000
120 to 12000

2-Color Display Digital Flow Switch PFMB

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
    ・Dry air, N2
    ・Grease-free
    ・Integrated flow adjustment valve
    ・Compact, Space saving

    ∗ The PFMB7201 series was discontinued in September 2021.
     Please select the PF2M721 series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2-Color Display Digital Flow Switch PFMB
    Manual
    Series View search result
    PFMBView search result
  • 2-Color Display Digital Flow Switch PFMB
    DoC
    Series View search result
    PFMBView search result
SeriesRated flow range (L/min)
PFMB5 to 500
10 to 1000
20 to 2000

General Purpose Pressure Switch/Snap Switch Type ISG

Switches/Sensors/Controller » Mechanical Pressure Switches
SeriesTypeSet pressure range
ISG11□, 21□Positive pressure0.02 to 0.3 MPa
ISG12□, 22□Positive pressure0.05 to 0.7 MPa
ISG13□, 23□Positive pressure0.1 to 1.0 MPa
IS2761Positive pressure0.1 to 1.0 MPa
ISG19□, 29□Vacuum pressure-10 to -100 kPa

Low Differential Pressure Sensor PSE550

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
    ・Suitable for applications such as air current volume maintenance, filter blockage, and liquid surface detection
    ・Analog output (Voltage/Current)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Low Differential Pressure Sensor PSE550
    Manual
    Series Type View search result
    PSE550Vacuum pressureView search result
  • Low Differential Pressure Sensor PSE550
    DoC
    Series Type View search result
    PSE550Vacuum pressureView search result
SeriesTypeRated differential pressure range
PSE550Vacuum pressure0 to 2 kPa

Pressure Gauge for Clean Series (10- Series) G49

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSize (O.D.)Connection thread
G49φ44R1/4

5.0 MPa Silencer VCHN

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Silencers
Process Valves » 5.0 MPa 2/3 Port Solenoid Valves
    ・Reduces clogging with its double-layer structure
    ・Noise reduction: 35 dB (A)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

Silencers AN

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Silencers
SeriesFeatures
AN□00・Metal body type
・Noise reduction: 30 dB (A)
25□□・Metal case type
・Noise reduction: 19 dB (A)
AN・BC sintered body type
・Noise reduction: 13, 16, 18, 21 dB (A)
AN□02AN□1・High noise reduction type
・Noise reduction: 35, 38, 40 dB (A)

Throttle valve AS-X214/AS-X21

Flow Control Equipment » Related Equipment
    ・Restrictor (Without check valve): -X214
    ・Grease-free (Seal: Fluorine-coated) + Restrictor (Without check valve): -X21
    ・Speed controller without check valve specifications
     External dimensions, specifications, etc., are the same as those of each respective speed controller.
    ∗ For details, refer to Variations.

Go Top