WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,109 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Thermo-chiller/Inverter Type HRSH090

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
Temperature Adjustment Line » Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
    ・Power consumption reduced by 53%
     Complete with energy-saving triple inverter!
    ・Cooling capacity: 9.5 kW (Air-cooled), 11.0 kW (Water-cooled)
    ・Temperature stability: ±0.1°C
    ・Set temperature range: 5°C to 40°C
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Inverter Type HRSH090
    Manual
    Series View search result
    HRSH090View search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRSH0905 to 40℃9.5 kW±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
Deionized water
Ethylene glycol aqueous solution (15%)

Thermo-chiller/Standard Type HRS

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Temperature Adjustment Line » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
    ・With this chiller, cooling water can be obtained anywhere it is necessary because of easy installation and easy operation.
    ・For a wide range of applications, such as laser machine tools, analytical equipment,
     LCD manufacturing equipment, mold temperature control, etc.
    ・Compact: W 377 x H 615 x D 500 mm, 40 kg (HRS012/018/024)
    ・Timer function, Low liquid level protection, Power failure auto-restart,
     Anti-freezing function, etc.
    ・Self diagnosis function
    ・Ideal for overseas models (Single-phase 200 to 230 VAC, Single-phase 100, 115 VAC)
    ・Compliant with UL Standards, CE-marking
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Standard Type HRS
    Manual
    Series View search result
    HRS012 to 060View search result
  • Thermo-chiller/Standard Type HRS
    DoC/IM
    Series View search result
    HRS012 to 060View search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRS012 to 0605 to 40℃1.3 kW
1.9 kW
2.4 kW
3.2 kW
4.2 kW
5.1 kW
5.9 kW
(60 Hz)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
Deionized water
Ethylene glycol aqueous solution (15%)

Process Pump/Single Acting Pump PB

Process Pumps(Diaphragm Pumps) » Process Pumps
Fluoropolymer Equipment/PVC Equipment » Fluoropolymer Process Pumps
SeriesActuationDischarge rate
(mL/min)
Wetted parts material
PB1011ABuilt-in solenoid valve8 to 2000Polypropylene Stainless Steel 316
PB1013AAir operated type8 to 1000Polypropylene Stainless Steel 316
PB1313AAir operated type8 to 1000New PFA
(Fluororesin)

Process Pump/Double Acting Pump PA/PAX

Process Pumps(Diaphragm Pumps) » Process Pumps
SeriesActuationDischarge rate
(L/min)
Wetted parts material
PA3□□0Automatically operated type1 to 20ADC12 (Aluminum)
SCS14 (Stainless steel)
PA3□13Air operated type0.1 to 12ADC12 (Aluminum)
SCS14 (Stainless steel)
PAX1□12Automatically operated type
Built-in pulsation attenuator
0.5 to 10ADC12 (Aluminum)
SCS14(Stainless steel)

Valve for Water and Chemical Base Fluids (2/3-Port Air Operated Valve) VCC

Process Valves » Valves for Water and Chemical Base Fluids
    ・Applicable for 2 liquid paints (VCC12D)
     PTFE diaphragm structure = Elimination of sliding parts
     Less paint adhesion
    ・Mountable on a robot arm (Space saving, Lightweight)
     2 valves per station (30 mm pitch)
     2/3-port valves mixed mounting
     Resin manifold block
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Valve for Water and Chemical Base Fluids (2/3-Port Air Operated Valve) VCC
    Manual
    Series View search result
    VCCView search result
SeriesOrifice diameterFluid
VCCφ3.8Water/chemical-based paint, Ink,
Cleaning fluid (Water, Butyl acetate), Air

Coolant Valve (2 Way Valve)/Low Power Consumption, High Flow Type SGC

Process Valves » Coolant Valves
    ・High flow type to control coolants (Cutting fluid) in machine tools
    ・Low power consumption: 0.35 W (at 24 VDC)
    ・Maximum operating pressure: 0.5 MPa, 1 MPa, 1.6 MPa
    ・Service life: 5 million cycles or more (Based on SMC's test conditions)
    ・CE-compliant
    ・Compatible with G threads (ISO1179-1) as standard
    ・Air operated, external pilot solenoid
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Coolant Valve (2 Way Valve)/Low Power Consumption, High Flow Type SGC
    DoC/IM
    Series View search result
    SGCView search result
SeriesValve typePort sizeOrifice diameter (mmø)
SGCN.C./N.O.3/8 to 29 to 51

Process Valve/2 Port Valve (2 Way Valve) for Compressed Air and Air-hydro Circuit Control VNA

Process Valves » 2/3 Port Valves for General Purpose Fluid Control
    ・Exclusively for pneumatic systems and air-hydro circuit controls
    ・The balance poppet permits normal and reverse flow.
    ・Air operated, external pilot solenoid
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Process Valve/2 Port Valve (2 Way Valve) for Compressed Air and Air-hydro Circuit Control VNA
    DoC/IM
    Series View search result
    VNAView search result
SeriesValve typePort sizeOrifice diameter (mmø)
VNAN.C./N.O./C.O.1/8 to 210 to 50

5.0 MPa Pilot Operated 2/3-Port Solenoid Valve & Check Valve VCH/VCHC

Process Valves » 5.0 MPa 2/3 Port Solenoid Valves
    ・Service life: 10 million cycles
    ・Uses a polyurethane elastomer poppet for valve parts
    ・Improves durability at high pressures
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5.0 MPa Pilot Operated 2/3-Port Solenoid Valve & Check Valve VCH/VCHC
    DoC/IM
    Series Type View search result
    VCH412-port valve, N.C.View search result
    VCH422-port valve, N.OView search result
    VCH4103-port valveView search result
    VCHC40Check valve
SeriesTypePort sizeOrifice diameter (mmø)
VCH412-port valve, N.C.G3/4, 1φ16
VCH422-port valve, N.OG3/4, 1φ17.5
VCH4103-port valveG1/2 to 1φ18
VCHC40Check valveG3/4, 1φ16

Compact Direct Operated 2 Port Solenoid Valve (2 Way Valve) VDW

Process Valves » Compact 2/3 Port Solenoid Valves/Air Operated Valves
Equipment for the Semiconductor Industries » Cooling Water Line
    ・For air, medium vacuum, water
    ・Body material: Aluminum, Resin (PPS), Brass, Stainless steel
    ・With One-touch fittings (resin body)
    ・IP65
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Direct Operated 2 Port Solenoid Valve (2 Way Valve) VDW
    DoC/IM
    Series View search result
    VDW10/20View search result
SeriesValve typePort sizeOrifice diameter
VDW10/20N.C.φ3.2, φ4, φ6, M5, 1/8φ1 to φ3.2

Direct Operated/Pilot Operated 2-Port Solenoid Valve JSX/JSX□

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
Equipment for the Semiconductor Industries » Cooling Water Line
    · Zero Differential Pressure Type Pilot Operated 2-Port Solenoid Valve
     JSXZ Series has been added. New
    · Improved environmental resistance due to the stainless steel coil cover
     [IP67 enclosure/NEMA4X∗] ∗ IP65 for models with a DIN terminal
    ·Space saving
     Compact: Valve volume reduced by 25%*, Lightweight: Weight reduced
     by 30%*
     * Compared with the existing model
    ·Energy saving
     Coil force: 10% increase*, Power consumption: 14% reduction*
     * Compared with the existing model
    ·360° lead wire insertion and removal is possible.
    ·Improved weather resistance in outdoor environments
SeriesTypeValve typePort sizeOrifice diameter (mmø)
JSXDirect operatedN.C/N.O.1/8, 1/4, 3/81.6 to 7.1
JSX□□UDirect operated high flow/ power saving typeN.C.1/8, 1/4, 3/82.4 to 7.1
JSX□□VDirect operated vacuum typeN.C.1/8, 1/4, 3/85.6 to 7.1
JSX□□HDirect operated high pressure typeN.C.1/4, 3/83.2
JSX□□SDirect operated steam typeN.C.1/4, 3/81.6,7.1
JSXMDirect operated modular mounting typeN.C.1/8,1/4,3/8,1/23.2,4
JSXDPilot operatedN.C./N.O.1/4,3/8,1/2,3/4,1,1·1/4,1·1/2,2,32A,40A,50A10 to 50
JSXPSteam typeN.C.3/8,1/2,3/4,1,1·1/4,1·1/2,2,32A,40A,50A15 to 50
JSXZZero differential pressure type pilot operatedN.C.1/4,3/8,1/2,3/4,110 to 25

Go Top