WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,109 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Vertical Suction Filter FHIA

Hydraulic Equipment » Hydraulic Equipment
    ・Vertical suction filters are designed for installation between the pump
     and reservoir tank.
     Their main function is to protect the pump.
    ・It is possible to detect clogging with the differential pressure indicator
     and differential pressure indication switch (CB-□□H).
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeRated flow rate L/minOperating
pressure
Element μm
(Nominal filtration)
FHIA1/2B to 4B30 to 1300Negative pressureMicromesh :
74, 105, 149

Compact Hydraulic Cylinder CHQ/CHDQ

Hydraulic Equipment » Hydraulic Cylinders
    ・Lightweight, compact aluminum body
    ・It is possible to mount auto switches.
    ・Same longitudinal dimensions for cylinders with/without auto switches
    ・With auto switch (CHDQ series: CHDQ, CHDQW)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNominal pressure (MPa)Body materialActionBore Size (mm)
CHQ3.5AluminumDouble acting, Single rod20, 32, 40, 50
63, 80, 100
CHQW3.5AluminumDouble acting, Double rod20, 32, 40, 50
63, 80, 100

NAMUR Interface 3-Port Solenoid Valve VFN200N

Pneumatic Instrumentation Equipment » Solenoid Valves
    ・The interface surface is compliant with NAMUR Standards.
     Can be directly installed on industrial valve actuators that comply with NAMUR
  • NAMUR Interface 3-Port Solenoid Valve VFN200N
    DoC/IM
    Series View search result
    VFN200NView search result
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Power consumption (W)
VFN200N5.410.311.381.8

P Cylinder (Cylinder with Positioner) CPA2/CPS1

Pneumatic Instrumentation Equipment » Actuators
    ・Cylinder positioning in proportion to the input signal (air pressure) is possible.
    ・Correction operation function: Returns to the initial setting position even when the position deviates due to load variations
SeriesBore sizeStroke
(mm)
Air connection portSupply pressure
(MPa)
Input pressure
(MPa)
CPA2φ50 to 10025 to 300Rc1/4 female thread0.3 to 0.70.02 to 0.1
CPS1φ125 to 30030 to 300Rc1/4 female thread0.3 to 0.70.02 to 0.1

Industrial Filter/Vessel Series FGD

Industrial Filters/Sintered Metal Elements » Industrial Filters
    ・Ideal for low-flow filtration (Max. 60 L/min)
    ・It is possible to select the antistatic specification (FGDE, FGDF).
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Industrial Filter/Vessel Series FGD
    Manual
    Series View search result
    FGDView search result
SeriesPort sizeMax. operating pressureOperating temperature (℃)
FGDRc3/8,1/2,3/40.7, 1 MPaMAX. 80

Regulators for Ultra High Purity (UHP) AP/SL/AP/AZ

Process Gas Equipment AP Tech » Process Gas Equipment
Equipment for the Semiconductor Industries » N2 Gas/Air Supply Line
    ・For UHP gas delivery in semiconductor and other clean industries
    ・Body material: 316L SS secondary remelt or 316L SS
    ・Electropolished wetted parts
    ・External metal seal construction
SeriesDescriptionTypeBody material
APFor Ultra High PuritySingle Stage Regulator316L SS secondary remelt
APFor Ultra High PurityTwo Stage Regulator316L SS secondary remelt
APFor Ultra High PurityPneumatic Actuation Pressure Regulator 316L SS secondary remelt
SLFor Ultra High PuritySingle Stage Regulator316L SS secondary remelt
AZFor Ultra High PuritySingle Stage RegulatorSUS316L
AZFor Ultra High PurityPneumatic Actuation Pressure Regulator SUS316L
AKFor General ApplicationsSingle Stage RegulatorSUS316
AKFor General ApplicationsTwo Stage RegulatorSUS316
AKFor General ApplicationsPneumatic Actuation Pressure Regulator SUS316
BPFor Ultra High PurityBack Pressure RegulatorSUS316
BPFor General Applications·Back Pressure RegulatorSUS316

Peltier-Type Thermo-con/Rack Mount Type 
HECR

Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
Temperature Adjustment Line » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
    ・Good space utilization: Mountable in a 19-inch rack
     Saves space by allowing multiple pieces of equipment to be mounted
     together in a rack.
    ・Temperature stability: ±0.01℃ to 0.03℃
    ・Set temperature range: 10℃ to 60℃
    ・Cooling capacity: 200 W, 400 W, 510 W, 800 W, 1 kW, 1.2 kW
    ・Power consumption: 200 W, 300 W, 400 W
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling
method
HECR002-A10 to 60℃200 W±0.01 to 0.03℃Peltier-type air-cooled
HECR004-A10 to 60℃400 W±0.01 to 0.03℃Peltier-type air-cooled
HECR006-A10 to 60℃510 W±0.01 to 0.03℃Peltier-type air-cooled
HECR006L-A10 to 60℃510 W±0.01 to 0.03℃Peltier-type air-cooled
HECR008-A10 to 60℃800 W±0.01 to 0.03℃Peltier-type air-cooled
HECR010-A10 to 60℃1 kW±0.01 to 0.03℃Peltier-type air-cooled
HECR008-W10 to 60℃800 W±0.01 to 0.03℃Peltier-type water-cooled
HECR012-W10 to 60℃1.2 kW±0.01 to 0.03℃Peltier-type water-cooled

EU F-Gas Regulation-compliant Refrigerated Thermo-chiller HRZ-F

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance/Type & Inverter Type
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance/Type & Inverter Type
Temperature Adjustment Line » Thermo-Chillers (Circulating Fluid Temperature Controllers) High performance/Type & Inverter Type
    ・More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump.
    ・Energy saving
     The inverter controls the number of motor rotations of the compressor and pump according to the load from the user’s application.
     Power consumption: Max. 65% reduction
     Facility water: Max. 67% reduction
    ・High performance
     Temperature stability: ±0.1°C (When a load is stable)
     Cooling time: Max. 46% reduction (SMC comparison)
    ・Refrigerant: R410A (HFC)/R448A (HFC/HFO)
  • EU F-Gas Regulation-compliant Refrigerated Thermo-chiller HRZ-F
    Manual
    Series View search result
    HRZ-FView search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling
method
Circulating fluid
HRZ-F-20 to 40℃
10 to 60℃
-20 to 90℃
2 kW, 4 kW, 8 kW, 10 kW±0.1℃Water-cooled
refrigeration
Fluorinated fluids
Ethylene glycol aqueous solution
Tap water/Deionized water

Thermo-chiller/Rack Mount Type HRR

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Rack Mount Type
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Thermo-Chillers (Circulating Fluid Temperature Controllers) Rack Mount Type
Temperature Adjustment Line » Thermo-Chillers (Circulating Fluid Temperature Controllers) Rack Mount Type
    ・Operable without the need to remove the unit from the rack
     Front access: Simple to control, service, and maintain with all filters and drainage accessible via the front panel
    ・Space saving: Multiple chillers can be mounted to a 19-inch rack.
    ・Cooling capacity: 1.1/1.2/1.8/2.4/3.0/5.1 kW (60 Hz)
    ・Temperature stability: ±0.1℃
    ・Global power supply:
     Single-phase 100 VAC (50/60 Hz)/115 VAC (60 Hz)
     Single-phase 200 to 230 VAC (50/60 Hz)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Rack Mount Type HRR
    Manual
    Series View search result
    HRRView search result
  • Thermo-chiller/Rack Mount Type HRR
    DoC/IM
    Series View search result
    HRRView search result
SeriesSet temperature
range
Cooling
capacity
Temperature
stability
Cooling methodCirculating fluid
HRR5 to 35℃
15 to 35℃
1.1 kW
1.2 kW
1.8 kW
2.4 kW
3.0 kW
5.1 kW
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water
Ethylene glycol aqueous solution (15%)

Thermo-chiller/Dual Channel Thermo-chiller for Lasers HRL

Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for Lasers
    ・Temperatures for 2 fluid channel systems can be controlled individually
     by one chiller.
    ・Space saving, Reduced wiring
     Footprint: 22% reduction
     One power supply system for 2 channels
    ・Energy saving
     Power consumption reduced by 30%
    ・Touch panel
    ・Power supply:
     3-phase 200 VAC (50 Hz)
     3-phase 200 to 230 VAC (60 Hz)
     3-phase 380 to 415 VAC (50/60 Hz)
     3-phase 460 to 480 VAC (60 Hz)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Thermo-chiller/Dual Channel Thermo-chiller for Lasers HRL
    Manual
    Series Cooling capacity View search result
    HRL100CH1:9 kw, CH2: 1.0 kW (Max. 5.0 kW)View search result
    HRL200CH1:9 kw, CH2: 1.0 kW (Max. 5.0 kW)View search result
    HRL300CH1:26 kw, CH2: 1.0 kW (Max. 5.0 kW)View search result
    HRL400CH1:26 kw, CH2: 1.0 kW (Max. 5.0 kW)View search result
  • Thermo-chiller/Dual Channel Thermo-chiller for Lasers HRL
    DoC/IM
    Series Cooling capacity View search result
    HRL100CH1:9 kw, CH2: 1.0 kW (Max. 5.0 kW)View search result
    HRL200CH1:9 kw, CH2: 1.0 kW (Max. 5.0 kW)View search result
    HRL300CH1:26 kw, CH2: 1.0 kW (Max. 5.0 kW)View search result
    HRL400CH1:26 kw, CH2: 1.0 kW (Max. 5.0 kW)View search result
SeriesSet temperature rangeCooling capacityTemperature stabilityCooling methodCirculating fluid
HRL100CH1: 15 to 35℃ CH2: 10 to 40℃CH1:9 kw, CH2: 1.0 kW (Max. 5.0 kW)CH1:±0.1, CH2:±0.5Air-cooled refrigeration, Water-cooled refrigerationTap water, Deionized water
HRL200CH1: 15 to 35℃ CH2: 10 to 40℃CH1:9 kw, CH2: 1.0 kW (Max. 5.0 kW)CH1:±0.1, CH2:±0.5Air-cooled refrigeration, Water-cooled refrigerationTap water, Deionized water
HRL300CH1: 15 to 35℃ CH2: 10 to 40℃CH1:26 kw, CH2: 1.0 kW (Max. 5.0 kW)CH1:±0.1, CH2:±0.5Air-cooled refrigerationTap water, Deionized water
HRL400CH1: 15 to 35℃ CH2: 10 to 40℃CH1:26 kw, CH2: 1.0 kW (Max. 5.0 kW)CH1:±0.1, CH2:±0.5Air-cooled refrigerationTap water, Deionized water

Go Top