WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,109 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Flow Switch/Diaphragm Type IFW5

Switches/Sensors/Controller » Mechanical Flow Switches
    ・Used as a general relaying device when water stoppage or water volume reduction occurs during the use of a cooling water system, etc.
    ・With neon light
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Flow Switch/Diaphragm Type IFW5
    DoC/IM
    Series View search result
    IFW5View search result
SeriesRated flow range (L/min)
IFW51 to 10
10 to 20
20 to 50

Digital Flow Switch for Deionized Water and Chemical Liquids PF2D

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
Fluoropolymer Equipment/PVC Equipment » Fluoropolymer Flow Switches
    ・Body sensor: New PFA, Tube: Super PFA
    ・Low particle generation, Excellent flow-through characteristics
    ・4-channel flow monitor
     4 different flow ranges can be connected to 1 controller.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Digital Flow Switch for Deionized Water and Chemical Liquids PF2D
    Manual
    Series View search result
    PF2DView search result
  • Digital Flow Switch for Deionized Water and Chemical Liquids PF2D
    DoC/IM
    Series View search result
    PF2DView search result
SeriesRated flow range (L/min)
PF2D0.4 to 4
1.8 to 20
4.0 to 40

3-Color Display Digital Flow Switch for PVC Piping PF3W

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
Fluoropolymer Equipment/PVC Equipment » PVC Flow Switches
    ・Compatible with the PFG200 series 3-screen display 4-channel flow
     monitor
    ・Applicable fluids: Deionized water, Chemical liquids, etc.
    ・3-color/2-screen display
    ・IP65 compliant, Non-grease type
    ・Fluid temperature: 0 to 70°C
    ・PVC pipe O.D.: 25A, 30A
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Color Display Digital Flow Switch for PVC Piping PF3W
    Manual
    Series View search result
    PF3WView search result
SeriesRated flow range (L/min)
PF3W10 to 100
30 to 250

2-Color Display Digital Flow Switch PF2M7(-L)

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
IO-Link Devices » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・3-Screen Display Digital Flow Monitor (Dedicated for the PF2M7) [New]
     Allows for the monitoring of remote lines PFGM302 Series
    ・Dry air, N2, Ar, CO2
    ・A wide range of flow measurement is possible with 1 product.
     Flow ratio: 100:1, Smallest settable increment: 0.01 L/min
    ・Improved resistance to moisture and foreign matter
    ・Compact, Lightweight
     Weight: 27.3% lighter (55 g → 40 g)
    ・Low current consumption: 35 mA or less
    ・Grease-free
    ・IO-Link compatible

     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2-Color Display Digital Flow Switch PF2M7(-L)
    Manual
    Series View search result
    PF2M7View search result
  • 2-Color Display Digital Flow Switch PF2M7(-L)
    DoC/IM
    Series View search result
    PF2M7View search result
SeriesRated flow range (L/min)
PF2M70.01 to 1 (0.01 to 0.5)
0.02 to 2 (0.02 to 1)
0.05 to 5 (0.05 to 2.5)
0.1 to 10 (0.1 to 5)
0.3 to 25 (0.3 to 12.5)
0.5 to 50 (0.5 to 25)
1 to 100 (1 to 50)
2 to 200 (2 to 100)
( ): For CO2

Pressure Switch/Reed Switch Type IS10

Switches/Sensors/Controller » Mechanical Pressure Switches
    ・16% lighter, 11% smaller (Compared with the IS1000)
    ・Service life: 5 million cycles
    ・Can be connected to modular type F.R.L. units
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pressure Switch/Reed Switch Type IS10
    Manual
    Series Type View search result
    IS10Positive pressureView search result
  • Pressure Switch/Reed Switch Type IS10
    DoC/IM
    Series Type View search result
    IS10Positive pressureView search result
SeriesTypeSet pressure range
IS10Positive pressure0.1 to 0.4 MPa
0.1 to 0.6 MPa

Compact Pneumatic Pressure Sensor PSE53□

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
SeriesTypeRated pressure range
PSE531Vacuum pressure0 to -101 kPa
PSE533Compound pressure-101 to 101 kPa
PSE532Positive pressure0 to 101 kPa
PSE530Positive pressure0 to 1 MPa

Pressure Gauge for General Purposes G□

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSize (O.D.)Connection thread
G15φ15R1/8, M5 (Female thread)
G27φ27R1/8, 1/16
G36φ37.5R1/8, M5 (Female thread)
GA36φ37.5R1/8
G46φ42.5R1/8, 1/4, M5 (Female thread)
GA46φ42.5R1/8, 1/4
G33φ30R1/8
GA33φ30R1/8
G43φ43R1/8, 1/4
G36-Lφ37.5R1/8
G46-Lφ42.5R1/8,1/4
G53-Lφ51.4R1/8,1/4
G63-Lφ63.4R1/8,1/4

Exhaust Cleaner for Clean Room AMP

Clean Series/Low-Particle Generation » Exhaust Cleaner for Clean Room/Clean Exhaust Filter
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Exhaust Cleaners
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFiltration (μm)Maximum flow capacity L/min (ANR)Port size
AMP0.01 (Filtration efficiency: 95%)200 to 10001/4,3/8,1/2,3/4

Silencer AN

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Silencers
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFeatures
AN05 to 40・Compact and lightweight
・Noise reduction: 30 dB (A)
AN05 to 30-C・Can connect with One-touch fitting directly
・Noise reduction: 30 dB (A)

Holder for Speed Controller TMH

Flow Control Equipment » Related Equipment
    ・A holder for securing a speed controller (In-line type) with One-touch fittings
    ・Universal mounting
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeries
HolderTMH

Go Top