There were 1,283 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Vacuum Saving Valve ZP2V
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Saving Valves-
・Can restrict the reduction of vacuum pressure even when there is no workpiece
・A switching operation is not required when changing workpieces.
・Built-in filter (40 μm)
・With One-touch fittings
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Vacuum Gripper for Collaborative Robots ZXP7□21-X1
for the FANUC CORPORATION CRX Series
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Vacuum Grippers
-
・Plug and Play configuration for immediate use
・FANUC CRX plug-in software
・Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector.
・Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
・Standards: Conforming to ISO 9409-1-50-4-M6
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Cup form | Cup diameter | Suction flow rate [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|---|
ZXP7□21-X1 | Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows | φ8 to φ32 | 17 | 57 |
Bernoulli Gripper ZNC
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special Pads-
・For the adsorption transfer of thin cloths, films, printed circuit boards,
etc.
・Energy saving: Max. 79% reduction (Comparison of air consumption
to lifting force)
・High lifting force: 65 N
10.3 times that of the existing model (Existing model: 6.3 N → ZNC80:
65 N)
・3 types of body materials: Aluminum, Resin, Stainless steel
・Attachments
With stopper: Prevents workpiece slippage
With vibration suppression cover: Suppresses the vibration noise of thin
workpieces
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Material | Size | Attachment |
---|---|---|---|
ZNC | Aluminum Resin Stainless steel | ø20, ø30, ø40, ø60, ø80 | With stopper With vibration suppression cover |
Basic Vacuum Pad (Vacuum Suction Cup) ZP
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・12 sizes, 6 types of pad forms
The mounting bracket can be selected according to the application.
・Pad form: Flat type, Flat type with ribs, Bellows type,
Thin flat type, Thin flat type with ribs, Deep type
・Mounting: Male thread, Female thread
・Vacuum inlet direction: Vertical, Lateral
・Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
・Buffer: Without, With
[Buffer stroke [mm]: 6, 10, 15, 20, 25, 30, 40, 50]
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Mounting Bracket Assembly (p.121-130) Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP | Flat type | φ2,φ4,φ6,φ8,φ10,φ13,φ16, φ20,φ25,φ32,φ40,φ50 |
ZP | Flat type with ribs | φ10,φ13,φ16,φ20,φ25,φ32,φ40,φ50 |
ZP | Flat type (Ball joint) | φ10,φ13,φ16,φ20,φ25,φ32,φ40,φ50 |
ZP | Bellows type | φ6,φ8,φ10,φ13,φ16, φ20,φ25,φ32,φ40,φ50 |
ZP | Thin flat type | φ10,φ13,φ16 |
ZP | Thin flat type with ribs | φ10,φ13,φ16 |
ZP | Deep type | φ10, φ16, φ25, φ40 |
Air Suction Filter ZFA
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters
-
・Prevents problems related to vacuum circuits or airborne contaminants
・Provides a large filter element surface
Series | Port size | Flow rate L/min (ANR) | Filtration (μm) |
---|---|---|---|
ZFA10 | 1/8 | 50 | 30 |
ZFA20 | 1/4 | 200 | 30 |
Vacuum Ejector ZH
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors-
・Compact and lightweight
Overall length: Max. 11% reduction (6.7 mm shorter) [Body ported type]
Port height: Max. 25% reduction (9.1 mm shorter) [Body ported type]
Weight: Max. 74% reduction (65.1 g lighter) [Body ported type]
Volume: Max. 39% reduction (14.1 cm3 reduction) [Box type]
・4 mounting types:
Direct mounting, Standard bracket mounting, L-bracket mounting,
DIN rail mounting
・A silencer and standard bracket are available. (Body ported type only)
Body type | Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) |
---|---|---|---|---|---|
Body ported type | ZH05DSA | 0.5 | 6 | 13 | 2 to 13 |
Body ported type | ZH07DSA | 0.7 | 12 | 27 | 2 to 20 |
Body ported type | ZH10DSA | 1.0 | 26 | 52 | 2 to 32 |
Body ported type | ZH13DSA | 1.3 | 40 | 88 | 2 to 50 |
Body ported type | ZH15DSA | 1.5 | 58 | 117 | 2 to 100 |
Body ported type | ZH18DSA | 1.8 | 76 | 165 | 2 to 125 |
Body ported type | ZH20DSA | 2.0 | 90 | 201 | 2 to 150 |
Box type (Built-in silencer) | ZH05B□A | 0.5 | 6 | 13 | 2 to 13 |
Box type (Built-in silencer) | ZH07B□A | 0.7 | 12 | 27 | 2 to 20 |
Box type (Built-in silencer) | ZH10B□A | 1.0 | 26 | 52 | 2 to 32 |
Box type (Built-in silencer) | ZH13B□A | 1.3 | 40 | 88 | 2 to 50 |
Box type (Built-in silencer) | ZH15B□A | 1.5 | 58 | 117 | 2 to 100 |
Box type (Built-in silencer) | ZH18B□A | 1.8 | 76 | 165 | 2 to 125 |
Box type (Built-in silencer) | ZH20B□A | 2.0 | 90 | 201 | 2 to 150 |
Vacuum Manifold for Fieldbus System ZKJ
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump SystemsIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
IO-Link Devices » Vacuum Unit/Vacuum Manifold
-
・Vacuum pads and actuator driving can be controlled with a single
manifold [New]
・Positive pressure unit [New]
5-port solenoid valve
・Vacuum unit
Energy saving ejector Air consumption: 92% reduction
・Fieldbus compatible
Space saving: Requires no separate input/output units
Reduced wiring time
Compatible protocols: PROFINET, IO-Link, EtherNet/IP, EtherCAT
・Exhaust sealing function
Quick workpiece release
・4 stations/8 stations/12 stations/16 stations manifold compatible
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Ejector series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|
ZKJ07 | 0.7 | 31 | 26 |
ZKJ10 | 1.0 | 53 | 48 |
ZKJ12 | 1.2 | 63 | 68 |
ZKJ15 | 1.5 | 74 | 102 |
Vacuum Unit (Vacuum Generators) ZK2□A
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems-
・Supply valve: An N.O. specification has been added.
Can hold vacuum∗ even when the power goes out or is turned off
Prevents the sudden dropping of workpieces∗
∗ Supposing the supply pressure is being maintained
・An IO-Link compatible pressure switch has been added.
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are
possible.
・Compatible with ejector systems and vacuum pump systems
・Energy saving ejector
Air supply is cut-off when vacuum is reached.
Air consumption: 93% reduction (Under SMC’s measurement conditions)
・More efficient ejector: Suction flow increased by 50% (Compared to other
SMC 1-stage ejectors)
・Energy saving efficiency: 93% reduction
・Improved low noise and suction flow by adoption of a high-noise
reduction silencer
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Ejector series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) | Vacuum pump system series |
---|---|---|---|---|---|
ZK2□07 | 0.7 | 29 | 24 | 2 to 40 | ZK2□00 |
ZK2□10 | 1.0 | 44 | 40 | 2 to 50 | ZK2□00 |
ZK2□12 | 1.2 | 61 | 58 | 2 to 125 | ZK2□00 |
ZK2□15 | 1.5 | 67 | 90 | 2 to 150 | ZK2□00 |
Electric Cylinder LZB/LDZB/LZC/LDZC
Electric Actuators/Cylinders » Electric Cylinders
-
・It can be operated like an air cylinder.
・With auto switch (LDZB series: LDZB, LDZC series: LDZC)
Series | Max. thrust | Max. speed | Lead screw type | Stroke (mm) |
---|---|---|---|---|
LZB | 196 N or more | 200 mm/s or more | Slide screw : ø8, ø12 Lead : 2 mm, 6 mm, 12 mm | 25, 40, 50 100, 200 |
LZC | 196 N or more | 200 mm/s or more | Slide screw : ø8, ø12 Lead : 2 mm, 6 mm, 12 mm | 25, 40, 50 100, 200 |
Electric Actuator 25A-
Electric Actuators/Cylinders » EnvironmentSeries Compatible with Secondary Batteries Series 25A- » Electric Actuators
Safety Instructions Features Related Products Precautions Green Procurement (RoHS) Actuator Cable I/O Cable
Series | Model | Specification |
---|---|---|
Electric actuator | 25A-EQFS | e-Actuator Integrated Controller / Slider Type / Battery-less Absolute |
Electric actuator | 25A-EQY | e-Actuator Integrated Controller / Rod Type / Battery-less Absolute |
Electric actuator | 25A-LEFS | Slider type/Step motor, Servo motor: Applicable to the JXC□/LEC□ |
Electric actuator | 25A-LEFS | Slider type/AC servo motor: Applicable to the LECS□ |
Electric actuator | 25A-LEFS | Slider type/AC servo motor: Applicable to the LECY□ |
Electric actuator | 25A-LEJS | High rigidity slider type/AC servo motor: Applicable to the LECS□ |
Electric actuator | 25A-LEJS | High rigidity slider type/AC servo motor: Applicable to the LECY□ |
Electric actuator | 25A-LEY | Rod type/Step motor, Servo motor: Applicable to the JXC□/LEC□ |
Electric actuator | 25A-LEY | Rod type/AC servo motor: Applicable to the LECS□ |
Electric actuator | 25A-LEY | Rod type/AC servo motor: Applicable to the LECY□ |
Electric actuator | 25A-LEJS | 25A-LEJS (High rigidity slider type/AC servo motor: Applicable to the LECS□) |
Electric actuator | 25A-LEJS | 25A-LEJS (High rigidity slider type/AC servo motor: Applicable to the LECY□) |
Electric actuator | 25A-LEJS | 25A-LEJS (High rigidity slider type/Motorless type) |
Electric actuator | 25A-LEY | 25A-LEY (Rod type/Battery-less absolute: Applicable to the JXC□) |
Electric actuator | 25A-LEY□G | 25A-LEY□G (High performance/Rod type/Battery-less absolute (Step motor): Applicable to the JXC□) |
Electric actuator | 25A-LEYF□ | 25A-LEY□F (High performance/Rod type/Incremental (Step motor): Applicable to the JXC□) |
Electric actuator | 25A-LEY | 25A-LEY (Rod type/Incremental (Step motor/Servo motor): Applicable to the JXC□/LEC□) |
Electric actuator | 25A-LEY | 25A-LEY (Rod type/AC servo motor: Applicable to the LECS□) |
Electric actuator | 25A-LEY | 25A-LEY (Rod type/AC servo motor: Applicable to the LECY□) |
Electric actuator | 25A-LEY | 25A-LEY (Rod type/Motorless type) |
Electric actuator | 25A-LEYG | 25A-LEYG (Guide rod type/Incremental (Step motor/Servo motor): Applicable to the JXC□/LEC□) |
Electric actuator | 25A-LEYG | 25A-LEYG (Guide rod type/Battery-less absolute: Applicable to the JXC□) |
Electric actuator | 25A-LEYG | 25A-LEYG (Guide rod type/AC servo motor: Applicable to the LECS□) |
Electric actuator | 25A-LEYG | 25A-LEYG (Guide rod type/AC servo motor: Applicable to the LECY□) |
Electric actuator | 25A-LEYG | 25A-LEYG (Guide rod type/Motorless type) |