There were 1,283 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Process Pump/Double Acting Pump PA/PAX
Process Pumps(Diaphragm Pumps) » Process Pumps
Safety Instructions Series Variations Related Products Applicable Fluids Product Specific Precautions Green Procurement (RoHS)
Series | Actuation | Discharge rate (L/min) | Wetted parts material |
---|---|---|---|
PA3□□0 | Automatically operated type | 1 to 20 | ADC12 (Aluminum) SCS14 (Stainless steel) |
PA3□13 | Air operated type | 0.1 to 12 | ADC12 (Aluminum) SCS14 (Stainless steel) |
PAX1□12 | Automatically operated type Built-in pulsation attenuator | 0.5 to 10 | ADC12 (Aluminum) SCS14(Stainless steel) |
Fluoropolymer Fittings/Hyper Fittings/Insert Bushing Type LQ1
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Fittings/Needle ValvesFluoropolymer Equipment/PVC Equipment » Fittings & Needle Valve/Tubing

-
・Material: New PFA
・Quadruple-seal construction
・The reducer method allows for tubing size changes without replacing the body.
Series | Max. operating pressure | Operating temperature (℃) |
---|---|---|
LQ1 | 1.0 MPa | 0 to 200 |
Vinyl Chloride Air Operated Valve LVP
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid ValvesFluoropolymer Equipment/PVC Equipment » PVC Valves

-
・Applicable to rigid vinyl chloride tubes: Union type with PVC unfixed
union
・Body material: CPVC, Diaphragm material: PTFE
・O-ring materials: FKM, EPDM (Selectable)
・Applicable fluids: Deionized water, Chemical liquids
Series | Applicable tubing O.D. | Orifice diameter (mmø) | Valve type | Option |
---|---|---|---|---|
LVP5□ | O.D. ø22 (Nominal dia. 16 A) | 16 | N.C./N.O./ Double acting | With flow rate adjustment |
LVP6□ | O.D. ø26 (Nominal dia. 20 A) | 22 | N.C./N.O./ Double acting | With flow rate adjustment |
LVP6□ | O.D. ø32 (Nominal dia. 25 A) | 22 | N.C./N.O./ Double acting | With flow rate adjustment |
High Purity Chemical Liquid Valve/Air Operated, Integrated Fitting Type LVC
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid ValvesFluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
-
・Body material: New PFA
・N.C./N.O./Double acting all feature the same configuration.
・Compatible with fluid temperatures of 100℃
・Manifold type no.: LLC2, LLC3, LLC4, LLC5
Series | Type | Valve type | Applicable tubing O.D. | Orifice diameter (mmø) |
---|---|---|---|---|
LVC | Air Operated Integrated fitting | N.C./N.O./ Double acting | Metric: 3 to 25 Inch: 1/8 to 1 | 4 to 22 |
Valve for Water and Chemical Base Fluids (2/3-Port Air Operated Valve) VCC
Process Valves » Valves for Water and Chemical Base Fluids
-
・Applicable for 2 liquid paints (VCC12D)
PTFE diaphragm structure = Elimination of sliding parts
Less paint adhesion
・Mountable on a robot arm (Space saving, Lightweight)
2 valves per station (30 mm pitch)
2/3-port valves mixed mounting
Resin manifold block
Series | Orifice diameter | Fluid |
---|---|---|
VCC | φ3.8 | Water/chemical-based paint, Ink, Cleaning fluid (Water, Butyl acetate), Air |
Coolant Valve (2 Way Valve)/Low Power Consumption, High Flow Type SGC
Process Valves » Coolant Valves-
・High flow type to control coolants (Cutting fluid) in machine tools
・Low power consumption: 0.35 W (at 24 VDC)
・Maximum operating pressure: 0.5 MPa, 1 MPa, 1.6 MPa
・Service life: 5 million cycles or more (Based on SMC's test conditions)
・CE-compliant
・Compatible with G threads (ISO1179-1) as standard
・Air operated, external pilot solenoid
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
SGC | N.C./N.O. | 3/8 to 2 | 9 to 51 |
Process Valve/2 Port Valve (2 Way Valve) for Compressed Air and Air-hydro Circuit Control VNA
Process Valves » 2/3 Port Valves for General Purpose Fluid Control
-
・Exclusively for pneumatic systems and air-hydro circuit controls
・The balance poppet permits normal and reverse flow.
・Air operated, external pilot solenoid
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VNA | N.C./N.O./C.O. | 1/8 to 2 | 10 to 50 |
5.0 MPa Pilot Operated 2/3-Port Solenoid Valve & Check Valve VCH/VCHC
Process Valves » 5.0 MPa 2/3 Port Solenoid Valves
-
・Service life: 10 million cycles
・Uses a polyurethane elastomer poppet for valve parts
・Improves durability at high pressures
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Series | Type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VCH41 | 2-port valve, N.C. | G3/4, 1 | φ16 |
VCH42 | 2-port valve, N.O | G3/4, 1 | φ17.5 |
VCH410 | 3-port valve | G1/2 to 1 | φ18 |
VCHC40 | Check valve | G3/4, 1 | φ16 |
Compact Direct Operated 2 Port Solenoid Valve (2 Way Valve) VDW
Process Valves » Compact 2/3 Port Solenoid Valves-
・For air, medium vacuum, water
・Body material: Aluminum, Resin (PPS), Brass, Stainless steel
・With One-touch fittings (resin body)
・IP65
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter |
---|---|---|---|
VDW10/20 | N.C. | φ3.2, φ4, φ6, M5, 1/8 | φ1 to φ3.2 |
Direct Operated/Pilot Operated 2-Port Solenoid Valve JSX/JSX□
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
· Zero Differential Pressure Type Pilot Operated 2-Port Solenoid Valve
JSXZ Series has been added. New
· Improved environmental resistance due to the stainless steel coil cover
[IP67 enclosure/NEMA4X∗] ∗ IP65 for models with a DIN terminal
·Space saving
Compact: Valve volume reduced by 25%*, Lightweight: Weight reduced
by 30%*
* Compared with the existing model
·Energy saving
Coil force: 10% increase*, Power consumption: 14% reduction*
* Compared with the existing model
·360° lead wire insertion and removal is possible.
·Improved weather resistance in outdoor environments
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Type | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|---|
JSX | Direct operated | N.C/N.O. | 1/8, 1/4, 3/8 | 1.6 to 7.1 |
JSX□□U | Direct operated high flow/ power saving type | N.C. | 1/8, 1/4, 3/8 | 2.4 to 7.1 |
JSX□□V | Direct operated vacuum type | N.C. | 1/8, 1/4, 3/8 | 5.6 to 7.1 |
JSX□□H | Direct operated high pressure type | N.C. | 1/4, 3/8 | 3.2 |
JSX□□S | Direct operated steam type | N.C. | 1/4, 3/8 | 1.6,7.1 |
JSXM | Direct operated modular mounting type | N.C. | 1/8,1/4,3/8,1/2 | 3.2,4 |
JSXD | Pilot operated | N.C./N.O. | 1/4,3/8,1/2,3/4,1,1·1/4,1·1/2,2,32A,40A,50A | 10 to 50 |
JSXP | Steam type | N.C. | 3/8,1/2,3/4,1,1·1/4,1·1/2,2,32A,40A,50A | 15 to 50 |
JSXZ | Zero differential pressure type pilot operated | N.C. | 1/4,3/8,1/2,3/4,1 | 10 to 25 |