WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,283 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Electric Actuator/Slider Type, Ball Screw Drive 11-LEFS

Clean Series/Low-Particle Generation » Electric Actuators
Electric Actuators/Cylinders » Environment

    Clean Series


    LEFS Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
    ・Max. work load: 60 kg
    ・Positioning repeatability: ±0.02 mm

    LEFS Series AC Servo Motor
    ・High output motor (100/200/400 W)
    ・Improved high speed transfer ability
    ・High acceleration/deceleration (20000 mm/s2)
    ・Pulse input type
    ・With internal absolute encoder
    ・Positioning repeatability: ±0.02 mm
    ・Motorless specification is available. Click here for details
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw
lead
(mm)
Step motor
(Servo/24 VDC)
11-LEFS1650 to 500Max. 14Max. 5005,10
Step motor
(Servo/24 VDC)
11-LEFS2550 to 600Max. 25Max. 5006,12
Step motor
(Servo/24 VDC)
11-LEFS3250 to 800Max. 45Max. 5008,16
Step motor
(Servo/24 VDC)
11-LEFS40150 to 1000Max. 55Max. 50010,20
Servo motor
(24 VDC)
11-LEFS16A50 to 500Max. 10Max. 5005,10
Servo motor
(24 VDC)
11-LEFS25A50 to 600Max. 18Max. 5006,12
AC servo motor
(100/200/400 W)
11-LEFS25S50 to 600Max. 20Max. 9006,12
AC servo motor
(100/200/400 W)
11-LEFS32S50 to 800Max. 45Max. 10008,16
AC servo motor
(100/200/400 W)
11-LEFS40S150 to 1000Max. 60Max. 100010,20

AC Servo Motor Driver (MECHATROLINK Compatible) LECYM/LECYU

Electric Actuators/Cylinders » Controllers/Drivers
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
    ・Position control, speed control, and torque control can be used.
    ・Control encoder: Absolute 20-bit encoder
     (Resolution: 1048576 p/rev)
    ・Applicable Fieldbus protocol: MECHATROLINK-Ⅰ, MECHATROLINK-Ⅲ

    Click here for the setup software
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • AC Servo Motor Driver (MECHATROLINK Compatible) LECYM/LECYU
    Manual
    Type Series View search result
    MECHATROLINK-Ⅱ type
    (For absolute encoder)
    LECYMView search result
    MECHATROLINK-Ⅲ type
    (For absolute encoder)
    LECYUView search result
  • AC Servo Motor Driver (MECHATROLINK Compatible) LECYM/LECYU
    DoC/IM
    Type Series View search result
    MECHATROLINK-Ⅱ type
    (For absolute encoder)
    LECYMView search result
    MECHATROLINK-Ⅲ type
    (For absolute encoder)
    LECYUView search result
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
MECHATROLINK-Ⅱ type
(For absolute encoder)
LECYMAC servo motor
(100/200/400 W)
200 to 230 VAC
(50/60 Hz)
7
(Number of optional allocations)
1
(Number of fixed allocations)
3
(Number of optional allocations)
MECHATROLINK-Ⅲ type
(For absolute encoder)
LECYUAC servo motor
(100/200/400 W)
200 to 230 VAC
(50/60 Hz)
7
(Number of optional allocations)
1
(Number of fixed allocations)
3
(Number of optional allocations)

Step Data Input Type Controller JXC51/61

Electric Actuators/Cylinders » Controllers/Drivers
    ・The controller is already set with the data of the actuator.
      (The actuator and controller are provided as a set.)
    ・Easy operation and simple setting: Easy mode, Detail setting: Normal mode
    ・Teaching box, controller setting software
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number of
step data
Step data
input type
JXC51/61Step motor
(Servo/24 VDC)
24 VDC
±10%
11
(Photo-coupler
isolation)
13
(Photo-coupler
isolation)
64 points

Electric Gripper 2-Finger Type (Z Type) LEHZ

Electric Actuators/Cylinders » Grippers
    ・Easy setting: Data can be set with only 2 items, position and force.
     The controller is already set with the data of the actuator.
     (The actuator and controller are provided as a set.)
    ・Equipped with a drop prevention function
     (All series come equipped with a self-lock mechanism.)
    ・The self-lock mechanism reduces power consumption.
    ・Equipped with a gripping check function
    ・It is possible to set the position, speed, and force. (64 points)
SeriesBody
size
Open and close stroke/
both sides
(mm)
Gripping
force [N]
Basic
Gripping
force [N]
Compact
Opening and
closing speed
(mm/s)
LEHZ1046 to 142 to 65 to 80
LEHZ1666 to 143 to 85 to 80
LEHZ201016 to 4011 to 285 to 100
LEHZ251416 to 4011 to 285 to 100
LEHZ322252 to 1305 to 120
LEHZ403084 to 2105 to 120

Electric Rotary Table LER

Electric Actuators/Cylinders » Rotary Tables
    ・Rotation angle: 360º , 320º (310º), 180º , 90º
     ( ) The value indicated in brackets shows the value for the LER10.
    ・Low profile: Height 42 mm (LER10)
    ・Space saving: Built-in step motor
    ・Shock-less/high speed actuation
     Max. speed: 420°/sec (7.33 rad/sec)
     Max. acceleration/deceleration: 3000º/sec2 (52.36 rad/sec2)
    ・It is possible to set the speed, acceleration/deceleration, and position.
     Max. 64 points
    ・Energy saving: Automatic 40% power reduction after the table has stopped
    ・Easy setting: Data can be set with only 2 items, position and speed.
     The controller is already set with the data of the actuator. (The actuator and controller are provided as a set.)

    *Value when an external stopper is mounted
ModelRotating
torque [N·m]
Basic
Rotating
torque [N·m]
High torque
Max. speed
[º/s]
Basic
Max. speed
[º/s]
High torque
Positioning
repeatability [º]
Basic
Positioning
repeatability [º]
High torque
LER100.220.32420280±0.05 (At the end: ±0.01)*±0.05 (At the end: ±0.01)*
LER300.81.2420280±0.05 (At the end: ±0.01)*±0.05 (At the end: ±0.01)*
LER506.610420280±0.05 (At the end: ±0.01)*±0.05 (At the end: ±0.01)*

Electric Actuator/Miniature Rod Type LEPY

Electric Actuators/Cylinders » Miniature
    ・Compact and lightweight
     W 20.5 mm x H 30 mm x L 125.6 mm, Weight 240 g
    ・Max. pushing force: 50 N
    ・Positioning repeatability: ±0.05 mm
    ・It is possible to set the position, speed, and force. (64 points)
    ・Max. speed (Horizontal): 350 mm/s
SpecificationModelStroke
(mm)
Pushing
force [N]
Basic
Pushing
force [N]
Compact
Max. work
load [kg]
(Horizontal)
Basic
Max. work
load [kg]
(Horizontal)
Compact
Screw
lead
Step motor
(Servo/24 VDC)
LEPY625,50,75Max. 20Max. 2.04,8
Step motor
(Servo/24 VDC)
LEPY1025,50,75Max. 50Max. 40Max. 6.0Max. 4.05,10

Electric Slide Table/Compact Type LES

Electric Actuators/Cylinders » Slide Tables
    ・Compact: Workpiece mounting surface height reduced by up to 12% compared with the LESH
    ・Vertical work load: Increased by up to 50%
    ・Lightweight: Reduced by up to 29%
    ・Max. pushing force: 180 N
    ・Positioning repeatability: ±0.05 mm
    ・Cycle time can be reduced.
     Max. acceleration/deceleration: 5,000 mm/s2
     Max. speed: 400 mm/s
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
Step motor
(Servo/24 VDC)
LES8□30,50,75Max. 1Max. 0.5Max. 4004 ,8
Step motor
(Servo/24 VDC)
LES16□30,50,75,100Max. 3Max. 3Max. 4005,10
Step motor
(Servo/24 VDC)
LES25□30,50,75,100,125,150Max. 5Max. 5Max. 4008,16
Servo motor
(24 VDC)
LES8□A30,50,75Max. 1Max. 1Max. 4004,8
Servo motor
(24 VDC)
LES16□A30,50,75,100Max. 3Max. 3Max. 4005,10
Servo motor
(24 VDC)
LES25□A30,50,75,100,125,150Max. 5Max. 4Max. 4008,16

Electric Actuator/Rod Type, Motor Top/Parallel Type LEY

Electric Actuators/Cylinders » Rod Type/Guide Rod Type
    LEY Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
    ・Long stroke: Max. 500 mm
    ・Direct mounting: 3 directions, Bracket mounting: 3 types
    ・Auto switch can be mounted.
    ・Speed control/Positioning: Max. 64 points
    ・Either positioning or pushing control can be selected.
     It is possible to hold the actuator with the rod pushing on a workpiece,
     etc.
    ・Positioning repeatability: ±0.02 mm or less
    ・Dust-tight/Water-jet-proof (IP65)

    LEY Series AC Servo Motor
    ・High output motor (100/200/400 W/750W)
    ・Improved high speed transfer ability
    ・High acceleration compatible (5000 mm/s2)
    ・Pulse input type
    ・With internal absolute encoder
    ・Positioning repeatability: ±0.02 mm or less
    ・Dust-tight/Water-jet-proof (IP65 equivalent)
    ・Motorless specification is available.  Click here for details
    ・Compatible drivers: Click here for LECSS-TLECY□
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Step motor
(Servo/24 VDC)
LEY1630 to 300Max. 141Max. 5002.5,5,10
Step motor
(Servo/24 VDC)
LEY2530 to 400Max. 452Max. 5003,6,12
Step motor
(Servo/24 VDC)
LEY3230 to 500Max. 707Max. 5004,8,16
Step motor
(Servo/24 VDC)
LEY4030 to 500Max. 1058Max. 3004,8,16
Servo motor
(24 VDC)
LEY16A30 to 300Max. 111Max. 5002.5,5,10
Servo motor
(24 VDC)
LEY25A30 to 400Max. 130Max. 5003,6,12
AC servo motorLEY25□S30 to 400Max. 485Max. 9003,6,12
AC servo motorLEY32□S30 to 500Max. 588Max. 12005,10,20
AC servo motorLEY63□S100 to 800Max. 3343Max. 10005 (2.86),5,10,20
AC servo motorLEY100100 to 1000MAX.12000MAX.5002,3.3,10

Electric Actuator/Slider Type, Ball Screw Drive LEFS

Electric Actuators/Cylinders » Slider Type
    LEFS Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
    ・Max. work load: 65 kg
    ・Positioning repeatability: ±0.015 mm (High precision type)
    ・Clean specification: Complies with ISO Class 4 (ISO14644-1) (11-LEFS)

    LEFS Series AC Servo Motor
    ・High output motor (100/200/400 W)
    ・Improved high speed transfer ability
    ・High acceleration/deceleration (20,000 mm/s2)
    ・Pulse input type
    ・With internal absolute encoder
    ・Positioning repeatability: ±0.01 mm (High precision type)
    ・Clean specification: Complies with ISO Class 4 (ISO14644-1) (11-LEFS)
    ・Motorless specification is available.  Click here for details
    ・Compatible drivers: Click here for LECSS-TLECY□
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw
lead
(mm)
Step motor
(Servo/24 VDC)
LEFS1650 to 500Max. 15Max. 7005,10
Step motor
(Servo/24 VDC)
LEFS2550 to 800Max. 30Max. 11006,12,20
Step motor
(Servo/24 VDC)
LEFS3250 to 1000Max. 50Max. 12008,16,24
Step motor
(Servo/24 VDC)
LEFS40150 to 1200Max. 65Max. 120010,20,30
Servo motor
(24 VDC)
LEFS16A50 to 500Max. 10Max. 5005,10
Servo motor
(24 VDC)
LEFS25A50 to 800Max. 18Max. 8006,12,20
AC servo motorLEFS25S50 to 800Max. 20Max. 15006,12,20
AC servo motorLEFS32S50 to 1000Max. 45Max. 15008,16,24
AC servo motorLEFS40S150 to 1200Max. 60Max. 150010,20,30

Dust-tight/Water-jet-proof (IP65 Equivalent/IP67 Equivalent)
Battery-less Absolute Encoder Type Electric Actuator/Rod Type 
LEY-X8

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
Electric Actuators/Cylinders » Environment
    ・Enclosure: IP65∗ equivalent/IP67 equivalent
     ∗Testing of IP65 has also been carried out.
    ・Battery-less absolute encoder compatible
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Dust-tight/Water-jet-proof (IP65 Equivalent/IP67 Equivalent)
    Battery-less Absolute Encoder Type Electric Actuator/Rod Type 
    LEY-X8
    Manual
    Model View search result
    LEY25-X8View search result
    LEY32-X8View search result
    LEY40-X8View search result
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LEY25-X830 to 400Max. 452Max. 5003,6,12
Battery-less absolute
(Step motor/24 VDC)
LEY32-X830 to 500Max. 707Max. 5004,8,16
Battery-less absolute
(Step motor/24 VDC)
LEY40-X830 to 500Max. 1058Max. 5004,8,16

Go Top