There were 1,287 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Power Clamp Cylinder/Compact Type
CKZT-X2797, X3064/X2798□, X3174□/-X3232□, -X3229□
Air Cylinders » Clamp Cylinders-
・Lightweight Weight : 580 g (ø25, Rubber cover)
・Compact Width : 34 mm, Height : 192.4 mm (ø25, Arm opening angle: 90°, Rubber cover)
・Clamping force : 1100 N (ø32, Arm length : 50 mm, 0.5 MPa pressure)
・Force amplification with a toggle mechanism and lock function
・Spatter-proof construction
・Equipped with a proximity switch that can be used in welding magnetic fields
・A model with a manually operated handle (lock specification) is available.
・Selectable rubber or metal cover
Series | Arm opening angle | Switch | Bore size (mm) |
---|---|---|---|
CKZT-X2797 (Rubber cover) CKZT-X3064 (Metal cover) Base type | 90º,105º | SENSTRONIC | 25, 32 |
CKZT-X2798□ (Rubber cover) CKZT-X3174 (Metal cover) With manually operated handle | 90º,105º | SENSTRONIC | 25, 32 |
Mechanically Jointed Hy-rodless Cylinder with Brake ML1C
Air Cylinders » Lock Cylinders/Cylinder with An End Lock
-
・A brake mechanism has been compactly integrated into the slide table.
・Enables intermediate stops
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Cam follower guide | ML1C | Double acting | 25,32,40 |
Non-rotating Double Power Cylinder/Double Power Cylinder MGZ/MGZR
Air Cylinders » Guide Cylinders
-
・Doubles the output in the extending direction with its unique structure
A built-in non-rotating mechanism using slide keys allows for loads to be mounted directly.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MGZ | Double acting, Single rod | 20,25,32,40,50,63,80 |
With end lock | MGZ | Double acting, Single rod | 40,50,63 |
Without non-rotating mechanism | MGZR | Double acting, Single rod | 20,25,32,40,50,63,80 |
Air Slide Table/Long Stroke Type MXY
Air Cylinders » Table Cylinders
-
・High rigidity and high accuracy, Maximum of 400 strokes
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXY | Double acting | 6,10,12 |
NFPA Cylinder NCA1
Air Cylinders » Standard Air Cylinders (Square Cover)Series | Bore size (in) |
---|---|
NCA1 | 1.5″, 2″, 2.5″, 3.25″, 4″ |
Air Cylinder CG1/CDG1
Air Cylinders » Standard Air Cylinders (Round Type)-
・Female rod end is available as standard.
・Easy fine adjustment of auto switch position
・No trunnion mounting female thread has been added to the basic type.
・Part numbers with a rod end bracket and/or pivot bracket are available.
(It is not necessary to order a bracket for the applicable cylinder
separately.)
・With auto switch (CDG1-Z series: CDG1, CDG1W, CDG1K, CDG1KW, CDG1R,
CDG1KR, CDBG1)
∗ CG1-Z Series is to be discontinued at the end of February 2025.
Please select CG1-Z1 Series instead. ▶Click here for details.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CG1-Z | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Standard | CG1-Z | Single acting (Spring return/extend) | 20,25,32,40 |
Standard | CG1W-Z | Double acting, Double rod | 20,25,32,40,50,63,80,100 |
Non-rotating rod | CG1K-Z | Double acting, Single rod | 20,25,32,40,50,63 |
Non-rotating rod | CG1KW-Z | Double acting, Double rod | 20,25,32,40,50,63 |
Direct mount | CG1R-Z | Double acting, Single rod | 20,25,32,40,50,63 |
Direct mount, Non-rotating rod | CG1KR-Z | Double acting, Single rod | 20,25,32,40,50,63 |
With end lock | CBG1 | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
3-Port Air Operated Valve VPA3145/3165/3185
Directional Control Valves » Air Operated Valves
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Lubricants Used to Supply Lubrication Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→3(OUT→EXH) C[dm3/(s・bar)] | Flow rate characteristics 2→3(OUT→EXH) b | Flow rate characteristics 2→3(OUT→EXH) Cv |
---|---|---|---|
VPA3145 | 26 | 0.35 | 7.0 |
VPA3165 | Effective area:330 mm2 | Effective area:330 mm2 | Effective area:330 mm2 |
VPA3185 | Effective area:670 mm2 | Effective area:670 mm2 | Effective area:670 mm2 |
5-Port Direct Operated Solenoid Valve VS4□10
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
-
・Direct operated solenoid valve
・Can be used with a pressure of 0 MPa or more
・Metal seal main valve construction
・Manifold type no.: VVS410, VVS411
∗ The VS4□10 series (AC coil) will be discontinued in September
2024.
Please select the VQ4000、SY9□40 series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics A/B→EA/EB C[dm3/(s・bar)] | Flow rate characteristics A/B→EA/EB b | Flow rate characteristics A/B→EA/EB Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VS4□10 | 3.9 | 0.35 | 1.0 | φ80 | 5.5 |
5-Port Solenoid Valve SV1000/2000/3000/4000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
-
・It is possible to easily add stations to the manifold valve or change specifications.
・One side solenoid
・4-position, dual 3-port specifications are available.
・Manifold type no.: SS5V1, SS5V2, SS5V3, SS5V4
・Supports Interface regulators
*The EX250/500 series is to be discontinued. When designing new
equipment and facilities, consider using another series (EX260/EX600)
instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→E) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→E) b | Flow rate characteristics 4/2→5/3(A/B→E) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
SV1000 | 1.1 | 0.35 | 0.28 | φ40 | 0.6 |
SV2000 | 2.4 | 0.18 | 0.48 | φ63 | 0.6 |
SV3000 | 4.3 | 0.21 | 0.93 | φ80 | 0.6 |
SV4000 | 7.0 | 0.18 | 1.6 | φ100 | 0.6 |
Battery-less Absolute Encoder Type
Electric Actuator Slide Table/High Precision Type LESYH
Electric Actuators/Cylinders » Battery-less Absolute Encoder Type-
・Improved positioning repeatability due to the adoption of a ball screw
drive.
Positioning repeatability: ±0.01 mm
・Lost motion: 0.1 mm or less
・Increased vertical work load: 5 times or more
・Motorless type
Can be used with your current motor and driver!
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Spec. | Model | Stroke (mm) | Work load (kg) Horizontal | Work load (kg) Vertical | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | LESYH8 | 50, 75 | MAX.2 | MAX.6 | MAX.400 | 2.5, 5, 10 |
Battery-less absolute (Step motor 24 VDC) | LESYH16 | 50, 100 | MAX.8 | MAX.12 | MAX.400 | 6, 12 |
Battery-less absolute (Step motor 24 VDC) | LESYH25 | 50, 100, 150 | MAX.12 | MAX.20 | MAX.400 | 10, 20 |