WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,287 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Regulator with Backflow Function 10-/21-AR

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
10-AR20K to 60K1/8, 1/4, 3/8, 1/2, 3/4, 10.05 to 0.85
21-AR20K to 60K1/8, 1/4, 3/8, 1/2, 3/4, 10.05 to 0.85

Air Slide Table 11-/22-MXP

Clean Series/Low-Particle Generation » Air Cylinders

    Clean Series


    ・Cylinder with built-in linear guide
    ・Compact air slide table
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesActionBore size (mm)
11-/22-MXPJDouble acting6
11-/22-MXPDouble acting6, 10, 12, 16

Pulse Valve (Valve for Dust Collector) JSXF/JSXFA

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves

    ・Life: 10 million cycles or more/10 times or more
    ・High peak pressure and low air consumption
     Peak pressure: 15% increase
     Air consumption: 35% reduction
    ・Fluid temperature: −40 to 60℃
    ・Easier maintenance
    ・Immersion type
    ・No need to weld the tank piping
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pulse Valve (Valve for Dust Collector) JSXF/JSXFA
    Manual
    Series View search result
    JSXF
    Solenoid valve
    JSXF-P
    Solenoid valve
    SMARTVENT type
    View search result
    JSXFA
    Air operated
SeriesValve typePort sizePipingOrifice diameter (mmø)
JSXF
Solenoid valve
N.C.3/4(20A)
1(25A)
1 1/2(40A)
2(50A)
Compression fitting type
Direct piping type
(Rc, NPT, G)
Immersion type
32, 40, 45, 50, 55
(ø55 is only available for the immersion type.)
JSXF-P
Solenoid valve
SMARTVENT type
N.C.3/4(20A)
1(25A)
1 1/2(40A)
2(50A)
Compression fitting type
Direct piping type
(Rc, NPT, G)
Immersion type
32, 40, 45, 50, 55
(ø55 is only available for the immersion type.)
JSXFA
Air operated
N.C.3/4(20A)
1(25A)
1 1/2(40A)
2(50A)
Compression fitting type
Direct piping type
(Rc, NPT, G)
Immersion type
32, 40, 45, 50, 55
(ø55 is only available for the immersion type.)

Speed Controller with Indicator/Uni Thread Type AS-FS

Flow Control Equipment » Speed Controllers for General Purposes
    ・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
     The value can be controlled with the indicator window.
    ・Larger push-lock type knob
    ・Improved reproducibility of flow rate
    ・Easier to insert and remove tubes
    ・Electroless nickel plated type is standard.
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type
Uni threed
AS22□1FS to 42□1FSUni 1/8 to 1/2φ3.2 to φ16φ1/8'' to 1/2''

Regulator IR1200-A/2200-A/3200-A

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Air consumption: Bleed air “0”
    ・High flow rate: Up to approx.
     twice that of the existing SMC product
    ・Lightweight: Reduced by up to approx. 27%
     (Compared to the existing SMC product)
    ・Repeatability: ±1% (Full span)
SeriesPort sizeSet pressure (MPa)
IR1200-A1/80.02 to 0.2
0.02 to 0.4
0.02 to 0.8
IR2200-A1/40.02 to 0.2
0.02 to 0.4
0.02 to 0.8
IR3200-A1/4, 3/8, 1/20.02 to 0.2
0.02 to 0.4
0.02 to 0.8

Mist Separator AFM-A

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
    ・Better visibility & increased safety
     The bowl is covered with a transparent bowl guard.

    ∗ The AFM-A series will be discontinued in March 2025.
     Please select the AFM-D series.▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mist Separator AFM-A
    Manual
    Series View search result
    AFM20 to 40-AView search result
SeriesPort sizeFiltration (μm)
AFM20 to 40-A1/8,1/4,3/8,1/2,3/40.3

Bacteria Removal Filter/Hollow Fiber Element HF2B-SFDA

Air Preparation Equipment » Air Preparation Filters
    ・Bacteria capture performance: LRV ≥ 9
     Use of FDA/Food Sanitation Law compliant materials
     ∗ Parts in contact with fluid: Resin/Rubber
     Grease-free
     Designed for use in applications to HACCP principles and FSSC22000
     standards
    ・Nominal filtration rating: 0.01 μm (Filtering efficiency 99.99%)
    ・Initial pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, at max. flow rate)
    ・Flow rate: 500 L/min (ANR)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Bacteria Removal Filter/Hollow Fiber Element HF2B-SFDA
    Manual
    Series Type View search result
    HF2B-SFDABacteria removal filter
    (Bacteria removal performance: LRV ≥ 9)
    View search result
SeriesTypeOperating pressureFiltration (μm)
HF2B-SFDABacteria removal filter
(Bacteria removal performance: LRV ≥ 9)
Max.1.0 MPa
(For nitrogen: 0.99 MPa)
0.01
(Filtration efficiency: 99.99%)

Special Configuration Pad (Vacuum Suction Cup) ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・For the adsorption of circular components like CDs and DVDs
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad typePad diameter(mm)
ZP2Vacuum pad for disk adsorption

Go Top