There were 1,287 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Air Slide Table 11-MXJ
Clean Series/Low-Particle Generation » Air Cylinders
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Green Procurement (RoHS)
Actuators/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | 11-MXJ | Double acting | 4, 6, 8 |
Diaphragm Type Pilot Operated 2 Port Solenoid Valve (2 Way Valve) for High Pressure VXH
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
-
・Maximum operating pressure differential of 2 MPa with orifice diameter ø10.
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXH | N.C. | 1/4 to 1/2 | 10 |
3-Color Display Digital Flow Switch for Water PF3W
Switches/Sensors/Controller » Electronic Flow Switches/Sensors-
・Compatible with the PFG200 series 3-screen display 4-channel flow
monitor
・3-color/2-screen display
・Integrated temperature sensor
・40% smaller than the existing product
・IP65 compliant, Non-grease type
・Fluid temperature: 0 to 90°C
・PVC piping type: Applicable to deionized water, chemical liquids, etc.
・IO-Link compatible (Made to order)
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PF3W | 0.5 to 4 2 to 16 5 to 40 10 to 100 50 to 250 |
Digital Pressure Sensor GS40
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure GaugesSwitches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)

-
・A pressure switch function has been added to the gauge with a digital
display.
*The GS40 Series digital pressure sensor is scheduled to be discontinued at
the end of August 2025.
Please select from the ISE20 Series of high-precision digital pressure
switches.
Series | Set pressure (MPa) |
---|---|
GS40 | 0 to 0.98 |
Uni Elbow Type/Universal Type/Push-lock Type AS
Flow Control Equipment » Speed Controllers for General Purposes-
・Easy to lock push-lock type
・Larger knob
・Improved tube insertion/removal
Insertion force: Max. 30% (8 N) reduction
Removal force: Max. 20% (5 N) reduction*
・Electroless nickel plated type is standard.
・360° swivel piping is possible. (Universal type)
* Tube removal strength is ensured to be equivalent to the previous model.
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type Uni thread | AS22□1F to 42□1F | Uni 1/8 to 1/2 | φ3.2 to φ16 | φ1/8'' to φ1/2'' |
Universal type Uni thread | AS23□1F to 43□1F | Uni 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Compatible with Food Sanitation Law: Polyurethane Tubing TU-X217
Fittings and Tubing » Tubing-
・In compliance with the Food Sanitation Law
Testing in compliance with Japan’s Food Sanitation Law based on the
370th notice given by the Ministry of Health and Welfare in 1959
Series | Tubing O.D. | Color | Fluid |
---|---|---|---|
TU-X217 | φ4, φ6, φ8, φ10, φ12 | Black, White, Blue, Clear | Air, Water |
Direct Operated Precision Regulator ARP
Modular F.R.L./Pressure Control Equipment » RegulatorsPressure Control Equipment » Regulators

-
・Setting sensitivity: Within 0.2% F.S.
・Energy saving: Reduces air consumption by 80% (SMC comparison)
・Repeatability: Within ±1% F.S. (or within ±3 kPa)
・With backflow function (ARP20K/30K/40K)
Can be mounted between a solenoid valve and a cylinder
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Port size | Set pressure range |
---|---|---|
ARP20(K) | 1/8, 1/4 | 0.005 to 0.4MPa 0.005 to 0.2MPa 0.008 to 0.6MPa |
ARP30(K) | 1/4, 3/8 | 0.005 to 0.4MPa 0.005 to 0.2MPa 0.008 to 0.6MPa |
ARP40(K) | 1/4, 3/8, 1/2 | 0.005 to 0.4MPa 0.005 to 0.2MPa 0.008 to 0.6MPa |
Air Filter AF-A
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Air Flters/Mist Separators/Micro Mist Separators
-
・Easy element replacement
The element and the bowl are integrated.
Replacement can be done in hand.
・Reduced required maintenance space: Max. 46% reduction
・Better visibility&increased safety
The bowl is covered with a transparent bowl guard.
∗ The AF20 to 60-A is to be discontinued as of March 2025.
Select the AF20 to 60-D as a substitute. ▶Click here for details.
The AF10-A will continue to be produced, so it can be selected and used
as before.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Filtration (μm) |
---|---|---|
AF10 | M5 | 5 |
Sponge Pad (Vacuum Suction Cup) ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・For the adsorption of workpieces with bumps
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP2 | Sponge | φ4,φ6,φ8,φ10,φ15 |
Slide Guide Round Body Air Gripper 3-Finger Type MHS3
Rotary Actuators/Air Grippers » Parallel Type Air Grippers
-
・Vertically compact and lightweight due to the wedge shaped cam construction
・Ideal for operations in which external force is applied, such as
press fitting operations
・Repeatability: ±0.01 mm
・Long stroke type: Strokes 2 times longer than the standard type
・Gripping of cylindrical workpieces
・Reliable removal of the workpiece with through-holes and a center pusher
Safety Instructions Air Grippers/Precautions
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper Green Procurement (RoHS)
Auto Switches/Precautions Air Grippers Series Variations/Model Selection
Quick Selection Table Made to Order Air Gripper Green Procurement (RoHS)
Type | Series | Cylinder bore size (mm) |
---|---|---|
Double acting | MHS3 | 16,20,25,32,40,50,63,80,100,125 |
Single acting | MHS3-X84 | 16,20,25,32,40,50,63 |
With dust cover | MHSJ3 | 16,20,25,32,40,50,63,80 |
Through-hole | MHSH3 | 16,20,25,32,40,50,63,80 |
With dust cover + Through-hole | MHSHJ | 16,20,25,32,40,50,63,80 |
Long stroke | MHSL3 | 16,20,25,32,40,50,63,80,100,125 |