There were 1,222 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
3-Position Rotary Table MSZ
Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
-
・3-point-stopping is possible.
・Suitable for applications such as distributing workpieces to the left, right, and center
・Can be operated with one valve
Safety Instructions Rotary Actuators/Precautions
Auto Switches/Precautions Rotary Actuators Series Variations/Model Selection
Green Procurement (RoHS)
Auto Switches/Precautions Rotary Actuators Series Variations/Model Selection
Green Procurement (RoHS)
Type | Series | Rack type | Size | Stop position adjustment range |
---|---|---|---|---|
High precision type | MSZA | Double | 10,20,30,50 | Intermediate position: ±10° Rotating end: Left/right, both 0 to 95º using the intermediate position as a basis |
Basic type | MSZB | Double | 10,20,30,50 | Intermediate position: ±10° Rotating end: Left/right, both 0 to 95º using the intermediate position as a basis |
Centering Unit MACM
Air Cylinders » Pin Shift Cylinder
-
・Alignment and positioning of transferred workpieces
Contributes to space saving on conveyor lines
・Table
Max. allowable load weight: 1000 kg (MACM10)
Workpieces can be moved in any direction: forward/backward, right/left, at an angle, and even rotated (360º).
Ball bearings allow for smooth operation.
Table centering accuracy ±1 mm or less (Workpiece not loaded)
Table center movable range Max. ø100 mm (MACM10-50)
Series | Action | Max. allowable load weight kN | Stroke (mm) |
---|---|---|---|
MACM | Double acting | 2, 4, 6, 10 | 12, 20, 30, 50 |
Clamp Cylinder/Slim Type C(L)KG/C(L)KP-X2095
Air Cylinders » Clamp Cylinders
-
・ø25 is available.
Weight: 380 g, Length: 186.7 mm
(ø25-50 stroke without speed controller or auto switch)
・Weight reduced by up to 48%, total length reduced by 18%
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Action | Clevis width (mm) | Bore size (mm) |
---|---|---|---|---|
Standard (Built-in standard magnet) | CKG-X2095 | Double acting, Single rod | 9, 12 | 25, 32, 40 |
Standard (Built-in strong magnet) | CKP-X2095 | Double acting, Single rod | 9, 12 | 25, 32, 40 |
With lock (Built-in standard magnet) | CLKG-X2095 | Double acting, Single rod | 9, 12 | 25, 32, 40 |
With lock (Built-in strong magnet) | CLKP-X2095 | Double acting, Single rod | 9, 12 | 25, 32, 40 |
Low Friction Cylinder/Metal Seal MQQ/MQM/MQP
Air Cylinders » Specialty Cylinders
-
・Covers a range of driving speeds and output controls not possible with standard cylinders thanks to its metal seal structure with minimal sliding resistance
Type | Series | Bore size (mm) | Operating Pressure range (MPa) | Driving speed (mm/s) |
---|---|---|---|---|
Standard | MQQT | 10,16,20,25,30,40 | 0.005 to 0.5 | 0.3 to 300 |
Anti-lateral load | MQQL | 10,16,20,25,30,40 | 0.005 to 0.7 | 0.5 to 500 |
Anti-lateral load | MQML | 6 | 0.02 to 0.7 | 0.5 to 1000 |
Anti-lateral load | MQML | 10,16,20,25 | 0.005 to 0.7 | 0.5 to 1000 |
High speed/High frequency | MQML□□H | 10,16,20,25 | 0.01 to 0.7 | 5 to 3000 |
Single acting | MQP | 4,6,10,16,20 | 0.001 to 0.7 | - |
Cylinder with Lock CNA2/CDNA2
Air Cylinders » Lock Cylinders/Cylinder with An End Lock
-
・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
・Magnetic field resistant 2-color indicator solid state auto switch D-P3DW□ series mountable
・With auto switch (CDNA2 series: CDNA2, CDNA2W)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | CNA2 | Double acting, Single rod | 40,50,63 80,100 | Spring lock |
Standard | CNA2W | Double acting, Double rod | 40,50,63 80,100 | Spring lock |
Slide Unit CXW/CDBXW/CDPXW
Air Cylinders » Dual Rod Cylinders
-
・Built-in shock absorber that absorbs impact
・Can be mounted on the housing or on the plate
Highly precise parallelism of cylinders and workpieces
・With auto switch (CDBXW series: CDBXWM, CDBXWL, CDPXW series: CDPXWM, CDPXWL)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Standard | Slide bearing | CXWM | Double acting | 10,16,20,25,32 |
Standard | Ball bushing bearing | CXWL | Double acting | 10,16,20,25,32 |
Clean Rodless Cylinder CYP
Air Cylinders » Magnetically Coupled Rodless Cylinders
-
・Low particle generation transfer in clean environments
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Model Selection/Technical Data Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CYP | Double acting | 15,32 |
Free Mount Cylinder/Compact Type CDU-X3178
Air Cylinders » Compact Air Cylinders
-
・Now, more compact and lightweight due to the adoption of a rectangular shape piston!
・Weight: 49% reduction
・Width: 35% reduction
・Overall length: 10% reduction
・Mounting is possible from 5 directions.
The pitch and diameter of the mounting holes for lateral mounting are the same as those of the existing CU series model.
・The dedicated spacer allows for interchangeable height when laterally
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Compact type | CDU-X3178 | Double acting single rod | 20,32 |
ISO Standard Air Cylinder C96/C96SD
Air Cylinders » Standard Air Cylinders (Square Cover)ISO Products » Cylinders
Air Cylinders » ISO Cylinders: ISO Standards (15552)

-
・Compliant with ISO Standards (15552)
・Lightweight: Max. 17% reduction
・Cycle time shortened by adopting a new cushion method (Air cushion +
Bumper cushion)
・The bumper cushion reduces the metal noise that occurs when the
piston stops.
・With auto switch (C96SD Series: C96SD, CP96KD, C96YD)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | C96 | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100,125 |
Non-rotating rod | C96K | Double acting, Single rod Double acting, Double rod | 32,40,50,63,80,100 |
Smooth cylinder | C96Y | Double acting, Single rod | 32,40,50,63,80,100,125 |
Air Cylinder CA2/CDA2
Air Cylinders » Standard Air Cylinders (Square Cover)-
・Weight reduced by up to 15%
・Easy air cushion control
・Various switches, such as compact auto switches and magnetic field
resistant auto switches, can be mounted.
・Part numbers with a rod end bracket and/or pivot bracket are available.
(It is not necessary to order a bracket for the applicable cylinder
separately.)
・With auto switch (CDA2 series: CDA2, CDA2W, CDA2K, CDA2KW,
CDBA2,CDA2□H, CDA2W□H)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CA2-Z | Double acting, Single rod | 40, 50, 63, 80, 100 |
Standard | CA2W-Z | Double acting, Double rod | 40, 50, 63, 80, 100 |
Non-rotating rod | CA2K | Double acting, Single rod | 40, 50, 63 |
Non-rotating rod | CA2KW | Double acting, Double rod | 40, 50, 63 |
With end lock | CBA2 | Double acting, Single rod | 40, 50, 63, 80, 100 |
Air-hydro | CA2□H | Double acting, Single rod | 40, 50, 63, 80, 100 |
Air-hydro | CA2W□H | Double acting, Double rod | 40, 50, 63, 80, 100 |