WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,029 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Electric Actuator/High Rigidity Slider Type Ball Screw Drive 
LEJS63□-□M

Electric Actuators/Cylinders » Slider Type
    ・Built-in intermediate supports
    ・A maximum speed of 1,800 mm/s has been achieved throughout the
     entire stroke!
     The use of intermediate supports results in reduced deflection of the ball
     screw when a long stroke is used.
    ・Max. stroke: 1,790 mm
    ・Horizontal work load: 85 kg
    ・Positioning repeatability: ±0.01 mm (High-precision type)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationSeriesStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
AC servo motorLEJS63□-□M790 to 1790Max. 85Max. 180010,20,30

Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-DTP/HC10DT/HC10
for the YASKAWA Electric Corporation MOTOMAN-HC 

Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
    ・Compact, lightweight product with high gripping force due to air operation
    ・1 air supply tube and the electric wiring can be operated simply by connecting the annex cable.
    ・Integrated solenoid valve, speed adjustment mechanism, and auto switch
    ・High rigidity and high precision due to its guide-integrated construction
     Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
     Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision
    ・A split protective cover for easy air gripper maintenance
  • Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-DTP/HC10DT/HC10
    for the YASKAWA Electric Corporation MOTOMAN-HC 
    Manual
    Type Series View search result
    For Collaborative RobotsJMHZ2-16D-X7400B-DTP
    JMHZ2-16D-X7400B-HC10
    JMHZ2-16D-X7400B-HC10DT
    View search result
TypeSeriesCylinder bore size (mm)
For Collaborative RobotsJMHZ2-16D-X7400B-DTP
JMHZ2-16D-X7400B-HC10
JMHZ2-16D-X7400B-HC10DT
16

Rotary Gripper MRHQ

Rotary Actuators/Air Grippers » Angular Type Air Grippers
    ・The gripper function and the rotation function have been integrated in a compact package.
    ・It is possible to grip and reverse workpieces in conveyor lines with a single unit.
    ・Rotation range and angle are adjustable.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesCylinder bore size (mm)
StandardMRHQ10,16,20,25
With dust coverMRHQ-X11□10,16,20,25

Air Gripper with Finger Changer Function MHF2-X7076A

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Automatic tool changer unit for robots
    ・The wiring and piping are bundled together in the body of the air gripper (robot side).
    ・Improves electric contact during tool changes, reduces air leakage due to defective piping connections, etc.
    ・Various workpieces can be handled by a single robot.
     Increased productivity due to reduced attachment replacement and positioning work
    ・Overall length: Reduced by 82% or more
    ・Weight: Reduced by 69% or more (485 g → 150 g)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesCylinder bore size (mm)
With finger changer functionMHF2-X7076A8

3-Position Rotary Table MSZ

Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
    ・3-point-stopping is possible.
    ・Suitable for applications such as distributing workpieces to the left, right, and center
    ・Can be operated with one valve
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Position Rotary Table MSZ
    Manual
    Type Series View search result
    High precision typeMSZAView search result
    Basic typeMSZBView search result
TypeSeriesRack typeSizeStop position adjustment range
High precision typeMSZADouble10,20,30,50Intermediate position: ±10°
Rotating end: Left/right, both
0 to 95º using the intermediate
position as a basis
Basic typeMSZBDouble10,20,30,50Intermediate position: ±10°
Rotating end: Left/right, both
0 to 95º using the intermediate
position as a basis

Clamp Cylinder/Slim Type C(L)KG/C(L)KP-X2095

Air Cylinders » Clamp Cylinders
    ・ø25 is available.
     Weight: 380 g, Length: 186.7 mm
     (ø25-50 stroke without speed controller or auto switch)
    ・Weight reduced by up to 48%, total length reduced by 18%
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionClevis width (mm)Bore size (mm)
Standard
(Built-in standard magnet)
CKG-X2095Double acting, Single rod9, 1225, 32, 40
Standard
(Built-in strong magnet)
CKP-X2095Double acting, Single rod9, 1225, 32, 40
With lock
(Built-in standard magnet)
CLKG-X2095Double acting, Single rod9, 1225, 32, 40
With lock
(Built-in strong magnet)
CLKP-X2095Double acting, Single rod9, 1225, 32, 40

Low Friction Cylinder/Metal Seal MQQ/MQM/MQP

Air Cylinders » Specialty Cylinders
    ・Covers a range of driving speeds and output controls not possible with standard cylinders thanks to its metal seal structure with minimal sliding resistance
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesBore size
(mm)
Operating Pressure range
(MPa)
Driving speed
(mm/s)
StandardMQQT10,16,20,25,30,400.005 to 0.50.3 to 300
Anti-lateral loadMQQL10,16,20,25,30,400.005 to 0.70.5 to 500
Anti-lateral loadMQML60.02 to 0.70.5 to 1000
Anti-lateral loadMQML10,16,20,250.005 to 0.70.5 to 1000
High speed/High frequencyMQML□□H10,16,20,250.01 to 0.75 to 3000
Single actingMQP4,6,10,16,200.001 to 0.7-

Cylinder with Lock CNA2/CDNA2

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
    ・Magnetic field resistant 2-color indicator solid state auto switch D-P3DW□ series mountable
    ・With auto switch (CDNA2 series: CDNA2, CDNA2W)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Cylinder with Lock CNA2/CDNA2
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
    -XC14 Simple Specials Change of trunnion bracket mounting position PDF
    -XC15 Simple Specials Change of tie-rod length PDF
  • Cylinder with Lock CNA2/CDNA2
    Symbol Specifications Download
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
TypeSeriesActionBore size (mm)Lock mechanism
StandardCNA2Double acting,
Single rod
40,50,63
80,100
Spring lock
StandardCNA2WDouble acting,
Double rod
40,50,63
80,100
Spring lock

Slide Unit CXW/CDBXW/CDPXW

Air Cylinders » Dual Rod Cylinders
    ・Built-in shock absorber that absorbs impact
    ・Can be mounted on the housing or on the plate
     Highly precise parallelism of cylinders and workpieces
    ・With auto switch (CDBXW series: CDBXWM, CDBXWL, CDPXW series: CDPXWM, CDPXWL)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Slide Unit CXW/CDBXW/CDPXW
    Symbol Specifications Download
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
TypeBearingSeriesActionBore size (mm)
StandardSlide bearingCXWMDouble acting10,16,20,25,32
StandardBall bushing bearingCXWLDouble acting10,16,20,25,32

Clean Rodless Cylinder CYP

Air Cylinders » Magnetically Coupled Rodless Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Clean Rodless Cylinder CYP
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCYPDouble acting15,32View search result
TypeSeriesActionBore size (mm)
StandardCYPDouble acting15,32

Go Top