There were 1,029 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
OSHA Standard Compliant Pressure Relief 3-Port Valve with Locking Holes VHS□-D/VHS□W-D
Modular F.R.L./Pressure Control Equipment » Connectable Modular ComponentsModular F.R.L. Units » Modular Connection Compatible Devices
-
・Improved flow rate characteristics: Max. 88% increase (VHS40-04-D)
・Energy saving: Zero blow-by of the air during switching of the handle
・OSHA (Occupational Safety and Health Administration) standard
compliant
・Lower pressure drop contributing to energy saving
Pressure drop reduced by up to 73%
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Port size | Applicable combinations |
---|---|---|
VHS20 (W) -D | 1/8,1/4 | AC20-D |
VHS30 (W) -D | 1/4,3/8 | AC30-D |
VHS40 (W) -D | 1/4,3/8,1/2 | AC40-D |
VHS40 (W) -06-D | 3/4 | AC40-06-D |
VHS50 (W) -D | 3/4,1 | AC50-D, AC60-D |
Air Slide Table/High Rigidity Type MXQ32-X2600
Air Cylinders » Table Cylinders-
・75, 100, 125, and 150 mm strokes have been added. [New]
・A linear guide with a 4-row circular arc groove for high rigidity and high
precision
・Table displacement: Reduced by 50% (0.022 mm → 0.011 mm)
・Max. load weight: 16 kg
・Aluminum table: Load weight increased by reducing the weight of
moving parts
・Integrated pilot port, stroke adjuster, and auto switch on 1 side allows for
improved operability
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard High rigidity type | MXQ32-X2600 | Double acting | 32 |
Serial Transmission System/ATEX Directive/Integrated type, for input/output 56-EX600
List of ATEX Compliant Products » Directional Control Valves/Serial Transmission SystemFilter Regulator 10-/21-AW-D
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
10-AW20 to 40-D | 1/8, 1/4, 3/8, 1/2, 3/4 | 0.05 to 0.85 | 5 |
21-AW20 to 40-D | 1/8, 1/4, 3/8, 1/2, 3/4 | 0.05 to 0.85 | 5 |
Stainless Steel Speed Controller ( Max. operating temperature: 150°C ) ASG
Flow Control Equipment » Speed Controllers Special Environments-
・Improved environmental resistance with the all stainless steel exterior
Possible for use in environments such as high temperature, water
splashing, and where copper and zinc cannot be used
・Max. operating temperature: 150°C
・NSF H1 grease
・Connection thread: Supports M5, R, and G
・Material: Stainless steel 316 (Body A), FKM (Seal material)
* Stainless steel 304 is used as the material for parts other than body A.
・Compact: Height reduced by 23%, Lightweight: 21 g ← 42 g
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size |
---|---|---|---|
Elbow Type | ASG | M5×0.8 R,G 1/8 | φ6 |
Dust Resistant Cylinder CM2/CG1/MB/CQ2/MGP-XC4□
Air Cylinders » Environment Resistant Cylinders-
・CM2-XC4□ has been added. New
・Up to 6 times more durable in dusty environments
Applicable powder particle size: 20 to 100 μm
Suitable for environments with ceramic powder, toner powder, paper
powder, and metallic powder
∗ Excludes weld spatter
・Can be selected according to the application
A Lube-retainer (stable lubrication function) and a heavy-duty scraper
can be mounted on the piston rod.
For the MGP series compact guide cylinder, they can also be mounted
on the guide rod (one or both sides).
・The rod cover assembly can be replaced according to the operating
environment.
∗ Only for bore sizes ø20, ø25, and ø32 of the CQ2 series
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Air cylinder | CM2-XC4□ | Double acting | 20, 25, 32, 40 |
Air cylinder | CG1-XC4□ | Double acting | 20, 25, 32, 40, 50, 63, 80, 100 |
Air cylinder | MB-XC4□ | Double acting | 32, 40, 50, 63, 80, 100 |
Compact cylinder | CQ2-XC4□ | Double acting | 20, 25, 32, 40, 50, 63 |
Compact guide cylinder | MGP-XC4□ | Double acting | 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 |
2-Layer Fluoropolymer Polyurethane Tubing TUL
Fittings and Tubing » Tubing(Fluoropolymer/Clean)-
・Flexible 2-layer tube with polyurethane outer layer
・2-layer construction (Outer layer: Polyurethane, Inner layer: Fluoropolymer)
・Tubing I.D.: Cross-section ratio increased by 44% (Compared to TU0805)
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TUL | φ4,φ6,φ8,φ10,φ12 | Black, White, Blue, Translucent | Air, Water, Class 1 turbine oil (ISO VG32), Inert gas |
Rotary Clamp Cylinder MK2T-XC89/XC91
Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc WeldingSpatter Resistant Cylinders for Arc Welding
・Click here for the standard type catalog.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Specialized Products for General Use Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Type | Series | Action | Bore size(mm) |
---|---|---|---|
Double Guide Type | MK2T | Double acting | 32, 40, 50, 63 |
3-Screen Display Multi-channel Digital Sensor Monitor
10-PSE200A
Clean Series/Low-Particle Generation » Switches/Sensors
Clean Series
・Up to 4 pressure sensors can be connected!
Centralized Control Saves Installation Space.
A Single Monitor Various Applications
・It is possible to change the settings while checking the measured value.
・IO-Link
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Pressure Switch Series Variations/Application Example
Glossary of Terms/Technical Information Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example
Glossary of Terms/Technical Information Green Procurement (RoHS)
Series | Set pressure range | Applicable Pressure Sensors |
---|---|---|
10-PSE200A | −0.2 to 2.1kPa 10 to −105kPa −105 to 105kPa −10 to 105kPa −50 to 525kPa −0.105 to 1.05MPa | 10-PSE550 10-PSE531/PSE541/PSE561 10-PSE533/PSE543/PSE563 10-PSE532 10-PSE564 10-PSE530/PSE540/PSE560 |