WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,029 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Suction Filter ZFC050

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort size
IN side
Port size
OUT side
Filtration
(μm)
ZFC050M5 x 0.8, φ6 barbM5 x 0.83μm, 20μm (Nominal)

Large Size Vacuum Module (Vacuum Generators) ZR

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
    ・Compatible with ejector systems and vacuum pump systems
    ・Necessary functions can be combined through a modular design.
    ・Double solenoids provide a self-holding function.
    ・Adaptable to manifold applications
    ・Functions such as a digital vacuum switch or a solenoid valve can be selected.
SeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
Vacuum pump system series
ZR1101.025532 to 32ZR100
ZR1131.342862 to 50ZR100
ZR1151.5631022 to 100ZR100
ZR1181.8741552 to 125ZR100
ZR1202.0951942 to 150ZR100

Electric Actuator/High Rigidity Slider Type Ball Screw Drive 
LEJS100-X400

Electric Actuators/Cylinders » Motorless Type
    ・Supports 750 W motor output
    ・Work load (Speed: 500 mm/s, Lead: 10 mm)
     Horizontal: 400 kg, Vertical: 80 kg
    ・Speed (Stroke: 500 mm, Lead: 50 mm)
     Horizontal/Vertical: 2300 (mm/s)
    ・Max. acceleration/deceleration: 9800 mm/s2
  • Electric Actuator/High Rigidity Slider Type Ball Screw Drive 
    LEJS100-X400
    Manual
    Series View search result
    LEJS100-X400View search result
SpecificationSeriesStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Motorless
Ball screw drive
LEJS100-X400500
1000
1500
Max. 400Max. 230025

Programless Controller (With Stroke Study) LECP2

Electric Actuators/Cylinders » Controllers/Drivers
    ・End to end operation similar to an air cylinder
    ・Positioning of 2 stroke end points + 12 intermediate points

    The LECP1 and LECP2 series programless controllers are to be discontinued
    as of the end of May 2025.
    Consider selecting the JXC51/61 series single-axis controller instead, as it
    has interchangeable functions.
    * The most recent versions of the JXC51/61 series (Ver. 3.60 and up) and the
     ACT Controller 2 setting software (Ver. 1.5.0.0) are required in order to use
     the LECP1/LECP2 mode.

    ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Programless Controller (With Stroke Study) LECP2
    Manual
    Type Series View search result
    Programless type
    (With stroke study)
    LECP2View search result
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number
of step
data
Programless type
(With stroke study)
LECP2Step motor
(Servo/24 VDC)
24 VDC
±10%
6
(Photo-coupler
isolation)
6
(Photo-coupler
isolation)
2 stroke end points,
12 intermediate points

Electric Actuator/Guide Rod Type, Motor Top Mounting Type LEYG

Electric Actuators/Cylinders » Rod Type/Guide Rod Type
    LEYG Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
    ・Compact integration of guide rods
     Achieves lateral load resistance and high non-rotating accuracy
    ・Lateral end load: 5 times more (Compared with a rod type, size 25, 100 stroke)
    ・Compatible with sliding bearings and ball bushing bearings
     Compatible with moment load and stopper (sliding bearings)
    ・Speed control/Positioning: Max. 64 points
    ・Either positioning or pushing control can be selected.
     It is possible to hold the actuator with the rod pushing on a workpiece, etc.
    ・Positioning repeatability: ±0.02 mm or less

    LEYG Series AC Servo Motor
    ・High output motor (100/200 W)
    ・Improved high speed transfer ability
    ・High acceleration/deceleration compatible (5000 mm/s2)
    ・Pulse input type
    ・With internal absolute encoder
    ・Motorless specification is available.  Click here for details
    ・Compatible drivers: Click here for LECSS-TLECY□
SpecificationModelStroke
(mm)
Pushing force [N]Speed
(mm/s)
Screw lead (mm)
Step motor
(Servo/24 VDC)
LEYG1630 to 200Max. 141Max. 5002.5,5,10
Step motor
(Servo/24 VDC)
LEYG2530 to 300Max. 452Max. 5003,6,12
Step motor
(Servo/24 VDC)
LEYG3230 to 300Max. 707Max. 5004,8,16
Step motor
(Servo/24 VDC)
LEYG4030 to 300Max. 1058Max. 3004,8,16
Servo motor
(24 VDC)
LEYG16A30 to 200Max. 111Max. 5002.5,5,10
Servo motor
(24 VDC)
LEYG25A30 to 300Max. 130Max. 5003,6,12
AC servo motorLEYG25□S30 to 300Max. 485Max. 9003,6,12
AC servo motorLEYG32□S30 to 300Max. 588Max. 12005,10,20

Electric Actuator/High Rigidity Slider Type, Ball Screw Drive 
LEJS

Electric Actuators/Cylinders » Slider Type
    ・Low profile/Low center of gravity: Height reduced by approx. 36% (Reduced by 32 mm)
    ・Max. work load: 85 kg
    ・Positioning repeatability: ±0.01 mm
    ・Max. acceleration/deceleration: 20000 mm/s2
    ・Clean specification: Complies with ISO Class 4 (Class 10) (11-LEJS)
    ・Motorless specification is available.  Click here for details
    ・Compatible drivers: Click here for LECSS-TLECY□
Specification ModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
AC servo motorLEJS40200 to 1200Max. 55Max. 18008,16,24
AC servo motorLEJS63300 to 1500Max. 85Max. 180010,20,30

Battery-less Absolute Encoder Type
Electric Actuator/Slider Type, Belt Drive LEFB

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Max. stroke: 2000 mm
    ・Max. speed: 2000 mm/s
    ・Positioning repeatability: ±0.08 mm
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Equivalent lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LEFB16300 to 1000148 to 110048
Battery-less absolute
(Step motor/24 VDC)
LEFB25300 to 20001048 to 140048
Battery-less absolute
(Step motor/24 VDC)
LEFB32300 to 20001948 to 150048

Air Gripper Unit for Collaborative Robots JMHZ2-X7400B
for Universal Robots 

Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
    ・Plug & play configuration for immediate use
     URCap compatible, Easy programming
    ・Compact, lightweight product with high gripping force due to air operation
     Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
    ・Integrated solenoid valve and speed adjustment mechanism
    ・Standards: ISO9409-1-50-4-M6
  • Air Gripper Unit for Collaborative Robots JMHZ2-X7400B
    for Universal Robots 
    Manual
    Type Series View search result
    For Collaborative RobotsJMHZ2-16D-X7400BView search result
TypeSeriesCylinder bore size (mm)
For Collaborative RobotsJMHZ2-16D-X7400B16

180º Angular Type Air Gripper/Rack & Pinion Type MHW2

Rotary Actuators/Air Grippers » Angular Type Air Grippers
    ・Features a unique seal construction with a shortened overall length and dust proofing countermeasures that allow it to be used for removing workpieces from machine tools or for holding workpieces
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesCylinder bore size (mm)
MHW220,25,32,40,50

Low Profile Air Gripper/With One Finger Fixed MHF2-□F

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Width: Max. 25% reduction (40 mm → 30 mm)
    ・Weight: Max. 25% reduction (275 g → 205 g)
    ・The fixed finger can be set to a reference position.
    ・Fixed finger position adjustment function
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesCylinder bore size (mm)
With one finger fixedMHF2-□F8,12,16,20

Go Top