There were 1,029 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Filter Regulator AW30/40-X2622
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Pneumatic Instrumentation Equipment » Regulators

-
・Stainless steel 316 and special temperature environment (−40℃) specifications
・Material of external parts: Stainless steel 316
・Ambient and fluid temperatures: −40 to 80℃
・NACE International Standards compliant
Safety Instructions F.R.L. Units/Precautions Product Selection Guide Automation Example Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AW30/40-X2622 | 1/4,3/8,1/2,3/4 | 0.05 to 0.85 | 5 |
Mist Separator AFM-D
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Air Flters/Mist Separators/Micro Mist Separators
-
・Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Filtration (μm) |
---|---|---|
AFM20 to 40-D | 1/8,1/4,3/8,1/2 | 0.3 |
Heavy Duty Auto Drain ADH
Air Preparation Equipment » Auto Drains/Differential Pressure Gauges
-
・Easy maintenance
Easy to maintain without removing pipes
・Electric power is not required, and the wasting of air can be prevented.
Float type drain allows for automatic draining without electric power
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Port size | Auto drain |
---|---|---|
ADH4000 | 1/2 | Float type |
Clean Air Module LLB
Air Preparation Equipment » Air Preparation FiltersClean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Clean Series/Low-Particle Generation » Clean Gas Filters/Air Filters

-
・Modularized clean equipment (Reduced piping labor/Space saving)
Makes clean air easily available
・Nominal filtration rating: 0.01 μm (Filtration efficiency: 99.99%)
・Wetted parts: Grease-free, Silicone-free
・Assembled in a clean room, Shipped and packed in double packaging
・24 combinations are available.
Note) Inlet air conditions ISO 8573-1 Quality grade: Equivalent to 1.4.1 to 1.6.1
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Fluid | Set pressure | Flow range L/min (ANR) |
---|---|---|---|
LLB3 | Clean air N2 gas Note) | 0.05 to 0.4 MPa | 5 to 100 |
LLB4 | Clean air N2 gas Note) | 0.05 to 0.4 MPa | 50 to 500 |
Water Separator AMG
Air Preparation Equipment » Air Preparation Filters
-
・Compressed air without water can be obtained.
・Water drop removal ratio: 99%
・Easily connects to the air line to remove moisture!
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Element Part No.
Series | Air flow capacity L/min (ANR) | Port size |
---|---|---|
AMG | 300 to 12000 | 1/8 to 2 |
Refrigerated Air Dryer IDU □E
Air Preparation Equipment » Air Dryers
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Proposal for the Use of a Separate Refrigerated Air Dryer
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Proposal for the Use of a Separate Refrigerated Air Dryer
Series | Rated inlet condition | Air flow capacity (m3/min[ANR]) 50 Hz | Air flow capacity (m3/min[ANR]) 60 Hz | Applicable air compressor (kW) | Refrigerant | Port size | Compressor output |
---|---|---|---|---|---|---|---|
IDU3E | 55℃ 0.7 MPa | 0.32 | 0.37 | 2.2 | R134a (HFC) | Rc3/8 | Less than 7.5kw |
IDU4E | 55℃ 0.7 MPa | 0.52 | 0.57 | 3.7 | R134a (HFC) | Rc1/2 | Less than 7.5kw |
IDU6E | 55℃ 0.7 MPa | 0.75 | 0.82 | 5.5 | R134a (HFC) | Rc3/4 | Less than 7.5kw |
IDU8E | 55℃ 0.7 MPa | 1.1 | 1.2 | 7.5 | R134a (HFC) | Rc3/4 | Less than 7.5kw |
IDU11E | 55℃ 0.7 MPa | 1.5 | 1.7 | 11 | R134a (HFC) | Rc3/4 | Less than 7.5kw |
IDU15E1 | 55℃ 0.7 MPa | 2.6 | 2.8 | 15 | R134a (HFC) | Rc1 | Less than 7.5kw |
IDU22E | 55℃ 0.7 MPa | 3.9 | 4.3 | 22 | R407C (HFC) | R1 | Less than 7.5kw |
IDU37E | 55℃ 0.7 MPa | 5.7 | 6.1 | 37 | R407C (HFC) | R1 1/2 | Less than 7.5kw |
IDU55E | 55℃ 0.7 MPa | 8.4 | 9.8 | 55 | R407C (HFC) | R2 | Less than 7.5kw |
IDU75E | 55℃ 0.7 MPa | 11.0 | 12.5 | 75 | R407C (HFC) | R2 | Less than 7.5kw |
Air Tank AT
Air Preparation Equipment » Aftercoolers/Air Tanks
-
・This air tank accumulates the compressed air from compressors,
prevents it from being pulsated, and cools it.
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Port size | Tank capacity (L) |
---|---|---|
AT | 1/2 to 4B flange | 100 to 3000 |
Vacuum Flow ZH-X226/-X249/-X338
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum FlowAir Blowing Equipment » Air Blowing Equipment
-
・By supplying compressed air, large blow and vacuum flow rates are available.
Blow: Max. 1550 L/min (ANR)
Vacuum: Max. 880 L/min (ANR)
・Application examples
Adsorption transfer, coolant blow to blow off cutting chips, adsorption transfer
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Suction flow [L/min(ANR)] | Discharge flow [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|
ZH-X226 | 405 | 700 | 297 |
ZH-X338 | 880 | 1,550 | 570 |
ZH-X249 | 820 | 1,160 | 340 |
Vacuum Gripper for Collaborative Robots ZXP7□-X1□-ASSISTA
for Mitsubishi Electric Corporation MELFA ASSISTA
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Vacuum Grippers
-
・Operate by simply connecting 1 compressed air supply tube and an electrical wiring M12 connector.
・Integrated vacuum ejector, air supply valve, pressure switch, and cups
・Features a rounded appearance without corners
・A wide variety of cup variations are available to support a wide range of workpieces.
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Cup form | Cup diameter | Suction flow rate [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|---|
ZXP7□-X1□-ASSISTA | Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows | φ8 to φ32 | 17 | 57 |
In-line Type Vacuum Ejector ZU□A
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors-
・Compact and Lightweight
O.D.: ø10.4, Weight: 3.9 g, Overall length: 52 mm
・Port size
ø4, ø6 One-touch fitting, Rc1/8 female thread, ø5/32″
・Vacuum pressure reached [kPa]
Type S: -90, -87, -85
Type L: -48, -40
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] Type S | Max. suction flow [L/min(ANR)] Type L | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) |
---|---|---|---|---|---|
ZU03□A | 0.3 | 1.8 | 3.4 | 4.2 | 2 to 8 |
ZU04□A | 0.4 | 3.2 | 5.8 | 7.7 | 2 to 10 |
ZU05□A | 0.5 | 7 | 13 | 14 | 2 to 13 |
ZU07□A | 0.7 | 11 | 16 | 28 | 2 to 20 |