There were 1,029 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
FR Double Layer Polyurethane Tubing TRBU
Fittings and Tubing » Tubing(Tubing for Special Environments)-
・Max. operating pressure: 0.8 MPa (at 20℃)
・For use in spatter-generating atmospheres/Flame resistant
(Equivalent to UL-94 Standard V-0)
・Superior restoring force compared to the nylon tubing
Series | Tubing O.D. | Color | Fluid |
---|---|---|---|
TRBU | φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Yellow, Green | Air, Water |
Polyurethane Tubing TU
Fittings and Tubing » TubingEquipment for the Semiconductor Industries » Cooling WaterPiping Equipment
Series | Tubing O.D. Metric size | Tubing O.D. Inch size | Color | Fluid |
---|---|---|---|---|
TU/TIUB | φ2,φ4,φ6,φ8 φ10,φ12,φ16 | φ1/8'',φ3/16'',φ1/4'' φ3/8'',φ1/2'' | Black, White, Red, Blue, Yellow, Green, Clear, Orange, and more (Total 29 colors) | Air, Water |
Fluoropolymer Fittings Hyper Fittings LQ1
Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment

-
・Material: New PFA
・Quadruple-seal construction
・The reducer method allows for tubing size changes without replacing the body
Series | Max. operating pressure | Operating temperature |
---|---|---|
LQ1 | 1.0 MPa | 0 to 200℃ |
Antistatic One-touch Fittings KA
Fittings and Tubing » Fittings for Special Environments
-
・Surface resistance: 104Ω to 107Ω
・For preventing static electricity
・Body: Conductive resin used for seal parts
・Copper-free (Electroless nickel-plated)
・Uni-thread
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KA | φ3.2,φ4,φ6,φ8,φ10,φ12 | M5×0.8,M6×1.0,standard UNI thread 1/8,1/4,3/8,1/2 |
Multi-connector DM
Fittings and Tubing » Fittings for General Purposes(S Couplers/Multi-connectors)
-
・One-touch installation and removal of multi-tubes
・Prevents installation mistakes
Series | No. of connecting tubes | Applicable tubing O.D. |
---|---|---|
DM | 6,12 | φ4,φ6 |
Rotary One-touch Fittings KS/KX
Fittings and Tubing » Fittings for General Purposes
-
・Applicable to use for oscillating and rotating sections in robots
・Low torque rotation type rotary One-touch fittings
・Copper-free (Electroless nickel-plated)
Series | Size | Applicable tubing O.D. | Connection thread |
---|---|---|---|
KS | Metric | φ4,φ6,φ8,φ10,φ12 | M5×0.8,M6×1.0 1/8,1/4,3/8,1/2 |
KX (High speed type) | Metric | φ4,φ6,φ8,φ10,φ12 | M5×0.8,M6×1.0 1/8,1/4,3/8,1/2 |
D.P. Lube ALD
Lubrication Equipment » Lubrication Equipment
-
・Centralized control of multi-point lubrication
・Less lubricant consumption
・Simplified oil feeding volume setting in which only the pressure differential is adjusted
・Oil can be replenished by merely opening and closing the oil filler plug without stopping the air line.
・Micromist generation can be checked from the oil filler port.
Series | Type | Port size | Bowl capacity (cm3) |
---|---|---|---|
ALD600/900 | Single product | 3/4,1,1 1/4,1 1/2,2 | 2000,5000 |
ALDU600/900 | Unit | 3/4,1,1 1/4,1 1/2,2 | 2000,5000 |
Booster Regulator VBA
Modular F.R.L./Pressure Control Equipment » Booster RegulatorsBooster Regulators » Booster Regulators

-
・Can increase factory air by a maximum of 200%, Power supply not required
It is possible to get a maximum of double the existing pressure by connecting the air to a factory line.
(VBA11A: maximum 4 times)
Space-saving type that directly connects air tanks and booster regulators
Series | Port size | Set pressure (MPa) |
---|---|---|
VBA | 1/4,3/8,1/2 | VBA1□A:0.2 to 2.0 VBA2□A:0.2 to 1.0 VBA4□A:0.2 to 1.0 VBA43A:0.2 to 1.6 |
Electro-Pneumatic Proportional Valve VEF/VEP
Modular F.R.L./Pressure Control Equipment » Proportional ValvesPressure Control Equipment » Proportional Valves

-
・Stepless control of air flow or pressure by use of electrical signals
・Press-die cushions
Pressure control of welding machines and low-pressure casting
Multi-stage speed control of air cylinders and rotation control of air motors
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size |
---|---|
VEF/VEP | 1/4,3/8,1/2 |
Miniature Regulator ARJ310
Modular F.R.L./Pressure Control Equipment » RegulatorsPressure Control Equipment » Regulators

-
・Compact and lightweight (Body 65 g)
・Short-pitch mounting is possible: Mounting pitch 18.5 mm
・Series with One-touch fittings
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Features | Port size | Set pressure (MPa) |
---|---|---|---|
ARJ310 | Direct operated relieving type | IN: 1/8 (Male thread), M5 x 0.8 (Female thread) OUT: 1/8 (Female thread) | 0.2 to 0.7 |