WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,029 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Electric Actuator/High Rigidity Slider Type LEJ

Electric Actuators/Cylinders » Motorless Type
    ・Various servo motors can be mounted due to the addition of the motorless type.
    ・Compatible motors:
     Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
     SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
     FANUC CORPORATION, NIDEC INSTRUMENTS,
     KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
     Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
     Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
     Siemens AG, Delta Electronics, Inc., ANCA Motion
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Work load
(kg)
Speed
(mm/s)
Screw lead
(mm)
Motorless
Ball screw drive
LEJS40200 to 1200Max. 55Max. 18008, 16, 24
Motorless
Ball screw drive
LEJS63300 to 1500Max. 85Max. 180010, 20, 30

Electric Actuator/High Rigidity Slider Type, Ball Screw Drive 11-LEJS

Clean Series/Low-Particle Generation » Electric Actuators
Electric Actuators/Cylinders » Environment

    Clean Series


    ・Low profile/Low center of gravity: Height reduced by approx. 36% (Reduced by 32 mm)
    ・Max. work load: 85 kg
    ・Positioning repeatability: ±0.02 mm
    ・Max. acceleration/deceleration: 20000 mm/s2
    ・Clean room specification
    ・Motorless specification is available. Click here for details
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Electric Actuator/High Rigidity Slider Type, Ball Screw Drive 11-LEJS
    Manual
    Model View search result
    11-LEJS40View search result
    11-LEJS63View search result
  • Electric Actuator/High Rigidity Slider Type, Ball Screw Drive 11-LEJS
    DoC/IM
    Model View search result
    11-LEJS40View search result
    11-LEJS63View search result
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
AC servo motor11-LEJS40200 to 1200Max. 55Max. 12008,16
AC servo motor11-LEJS63300 to 1500Max. 85Max. 120010,20

Programless Controller LECP1

Electric Actuators/Cylinders » Controllers/Drivers
    ・No programming required
     Capable of setting up an electric actuator operation without using a PC or
     teaching box
    ・Speed/acceleration 16-level adjustment
    ・Compatible with actuators with locks
    ・3-level pushing force settings

    The LECP1 and LECP2 series programless controllers are to be discontinued
    as of the end of May 2025.
    Consider selecting the JXC51/61 series single-axis controller instead, as it
    has interchangeable functions.
    * The most recent versions of the JXC51/61 series (Ver. 3.60 and up) and the
     ACT Controller 2 setting software (Ver. 1.5.0.0) are required in order to use
     the LECP1/LECP2 mode.

    ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Programless Controller LECP1
    Manual
    Type Series View search result
    Programless
    type
    LECP1View search result
  • Programless Controller LECP1
    DoC/IM
    Type Series View search result
    Programless
    type
    LECP1View search result
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number
of step
data
Programless
type
LECP1Step motor
(Servo/24 VDC)
24 VDC
±10%
6
(Photo-coupler
isolation)
6
(Photo-coupler
isolation)
14 points

Electric Gripper 2-Finger Type (F Type) LEHF

Electric Actuators/Cylinders » Grippers
    ・Easy setting: Data can be set with only 2 items, position and force.
     The controller is already set with the data of the actuator.
     (The actuator and controller are provided as a set.)
    ・Equipped with a drop prevention function
     (All series come equipped with a self-lock mechanism.)
    ・The self-lock mechanism reduces power consumption.
    ・Equipped with a gripping check function
    ・It is possible to set the position, speed, and force. (64 points)

    Note) ( ): For long strokes
SeriesBody
size
Open and close stroke/
both sides
(mm)
Gripping
force [N]
Basic
Gripping
force [N]
Compact
Opening and
closing speed
(mm/s)
LEHF1016(32)Note)3 to 73 to 75 to 80
LEHF2024(48)Note)11 to 2811 to 285 to 100
LEHF3232(64)Note)48 to 12048 to 1205 to 100
LEHF4040(80)Note)72 to 18072 to 1805 to 100

Electric Actuator/Slider Type, Belt Drive LEFB

Electric Actuators/Cylinders » Slider Type
    LEFB Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
    ・Max. stroke: 2000 mm
    ・Max. speed: 2000 mm/s
    ・Positioning repeatability: ±0.08 mm

    LEFB Series AC Servo Motor
    ・Max. speed: 2000 mm/s
    ・Max. stroke: 3000 mm
    ・Max. acceleration/deceleration: 20000 mm/s2
    ・Pulse input type/With internal absolute encoder
    ・Positioning repeatability: ±0.06 mm
    ・Motorless specification is available.  Click here for details
    ・Compatible drivers: Click here for LECSS-TLECY□
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Equivalent lead
(mm)
Step motor
(Servo/24 VDC)
LEFB16300 to 1000148 to 110048
Step motor
(Servo/24 VDC)
LEFB25300 to 20001048 to 140048
Step motor
(Servo/24 VDC)
LEFB32300 to 20001948 to 150048
Servo motor
(24 VDC)
LEFB16A300 to 100015 to 200048
Servo motor
(24 VDC)
LEFB25A300 to 200025 to 200048
AC servo motorLEFB25S300 to 20005Max. 200054
AC servo motorLEFB32S300 to 250015Max. 200054
AC servo motorLEFB40S300 to 300025Max. 200054

Electric Actuator Slide Table/High Precision Type LESYH

Electric Actuators/Cylinders » Slide Tables
    ・Improved positioning repeatability due to the adoption of a ball screw
     drive.
     Positioning repeatability: ±0.01 mm
    ・Lost motion: 0.1 mm or less
    ・Increased vertical work load: 5 times or more
    ・Motorless type
     Can be used with your current motor and driver!
Spec.ModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
LESYH850,75Max. 2Max. 6Max. 4002.5,5,10
Battery-less absolute
(Step motor 24 VDC)
LESYH1650,100Max. 8Max. 12Max. 4006,12
Battery-less absolute
(Step motor 24 VDC)
LESYH2550,100,150Max. 12Max. 20Max. 40010,20
AC servo motorLESYH1650,100Max. 8Max. 12Max. 4006,12
AC servo motorLESYH2550,100Max. 12Max. 20Max. 40010,20(Parallel)
8,16(In-line)

Battery-less Absolute Encoder Type
Electric Actuator/High Performance Slider Type LEFS□G

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Reduces cycle time
     Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
     model
     ∗ When LEFS25GH-400 is operated from 0 to 400 mm
     Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
     the existing model)
     Max. speed: 1500 mm/s (Improved by 25% compared with the existing
     model)
    ・Battery-less absolute encoder compatible
     Easy operation restart after recovery of the power supply
     Maintenance labor can be reduced as the product does not require
     the use of batteries.
Specification ModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw
lead
(mm)
High performance
Battery-less absolute
(Step motor/24 VDC)
LEFS16G50 to 500Max. 15Max. 8005,10
High performance
Battery-less absolute
(Step motor/24 VDC)
LEFS25G50 to 800Max. 40Max. 15006,12,20
High performance
Battery-less absolute
(Step motor/24 VDC)
LEFS32G50 to 1000Max. 68Max. 13008,16,24
High performance
Battery-less absolute
(Step motor/24 VDC)
LEFS40G150 to 1200Max. 75Max. 120010,20,30

Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-ASSISTA
for the Mitsubishi Electric Corporation MELFA ASSISTA Series 

Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
    ・Compact, lightweight product with high gripping force due to air operation
    ・High rigidity and high precision due to its guide-integrated construction
     Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
     Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision
    ・Operate by simply connecting 1 air supply tube and an electrical wiring M12 connector.
    ・Integrated solenoid valve, speed adjustment mechanism, and auto switch
    ・A split protective cover for easy air gripper maintenance
    ・Standards: ISO 9409-1-31.5-4-M5
  • Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-ASSISTA
    for the Mitsubishi Electric Corporation MELFA ASSISTA Series 
    Manual
    Type Series View search result
    For Collaborative RobotsJMHZ2-16D-X7400B-ASSISTAView search result
TypeSeriesCylinder bore size (mm)
For Collaborative RobotsJMHZ2-16D-X7400B-ASSISTA16

Toggle Type Air Gripper MHT2

Rotary Actuators/Air Grippers » Angular Type Air Grippers
    ・The new cylinder body allows small auto switches to be mounted on 4 surfaces.
    ・A strong and stable gripping force can be obtained through the toggle mechanism.
    ・Holds workpiece even when the air is shut down (Safety measure)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesCylinder bore size (mm)
MHT232,40,50,63

Cross Roller Guide Parallel Type Air Gripper MHQ□2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Cross Roller Guide Parallel Type Air Gripper MHQ□2
    Manual
    Type Series View search result
    High rigidity typeMHQG2View search result
    With dust coverMHQJ2View search result
TypeSeriesCylinder bore size (mm)
High rigidity typeMHQG232,40
With dust coverMHQJ210,16,20,25

Go Top