There were 314 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
2-Layer Fluoropolymer Polyurethane Tubing TUE
Fittings and Tubing » Tubing(Fluoropolymer/Clean)-
· 2-layer tube with excellent environmental resistance and flexibility
Outer layer: Fluoropolymer, Inner layer: Polyurethane
· Tubing I.D.: Cross-section ratio increased by 44% (Compared to TU0805)
· Wide color variations
Available in black, white, blue, and translucent colors.
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TUE | φ4,φ6,φ8,φ10,φ12 | Black, White, Blue, Translucent | Air, Water, Inert gas |
Multistage Ejector ZL1/ZL3/ZL6
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems-
・An IO-Link compatible vacuum pressure switch has been added. (ZL3,
ZL6) New
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are
possible.
・Max. suction flow rate: 3 types available: 100, 300, and 600 L/min (ANR)
・Air consumption: 91% reduction (ZL3, ZL6)
Reduced by the pressure switch for vacuum with energy saving function
and efficient ejectors
・Weight: Max. 60% reduction [ZL112 (Existing model): 450 g → ZL1: 180 g]
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|
ZL1 | 1.2 | 100 | 57 |
ZL3M | 1.9 | 300※1 | 150 |
ZL3H | 1.5 | 300※1 | 135 |
ZL6M | 1.9×2 | 600※1 | 300 |
ZL6H | 1.5×2 | 600※1 | 270 |
Electric Vacuum Gripper for Collaborative Robots ZXPE5
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsElectric Actuators/Cylinders » Grippers for Collaborative Robots
Grippers for Collaborative Robots » Electric Vacuum Grippers (Built-in Vacuum Pump Type)
-
・A vacuum gripper that doesn't require an air source
・Operation possible by simply connecting an electrical wire connector
Can be used without an air source due to the built-in vacuum pump
・Unitization of the peripheral devices required for adsorption
The vacuum pump, atmospheric release valve, pressure monitor,
and cups have been integrated.
・Current consumption: Max. 64% reduction
Energy-saving operation possible via automatic/manual modes
・Lightweight: 556 g
・A wide variety of cup variations are available to support a wide range of
workpiece shapes.
・Standards: Conforming to ISO9409-1-50-4-M6
∗1 These are the values under SMC measurement conditions when the gripper is in continuous mode (the vacuum pump working continuously) and may vary depending on the
atmospheric pressure (weather, altitude, etc.) and the measurement method.
∗2 May be restricted depending on the cup diameter, mounting orientation, or workpiece. Please use within the max. work load. Suction and transfer exceeding the max. work load may result in product failure and the dropping of workpieces.
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Cup form | Cup diameter | Max. suction flow rate*1 [L/min(ANR)] | Max. work load*2
[Kg] |
---|---|---|---|---|
ZXPE5 | Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows Flat type for film packaging workpieces | φ8 to φ32 | 4.5 | 5 |
Metal Speed Controller / Low Profile Type ASBL
Flow Control Equipment » Speed Controllers for General Purposes-
・Improved environmental resistance with the all metal exterior
・For use in environments with welding spatter, dust, ultraviolet, etc.
・Improved installability using a hexagon wrench
・Improved piping design flexibility (360° rotation)
・Reduced height when installed: Approx. 30% reduction
(when a knob is fully opened)
∗ 21.2 mm: ASBL23□1-01-06 ◀ 30.9 mm: ASB22□1-01-06
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
All metal exterior elbow type | ASBL | M5×0.8 10-32UNF R,G,NPT 1/8 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |
Electric Gripper for Collaborative Robots LEHR
Electric Actuators/Cylinders » Grippers for Collaborative RobotsAir Gripper for Collaborative Robots » Electric Grippers
-
・Can be used with the collaborative robots of UNIVERSAL ROBOTS,
FANUC CORPORATION, and OMRON/TECHMAN ROBOT
・2 variations are available.
・Gripping force: 60 to 140 N
・Operate by simply connecting 1 electrical wire
・Annual CO2 emissions reduced by up to 52% through motor control
optimization (SMC comparison)
・With internal battery-less absolute encoder
・Easy tool changing (Manual changer)
・Compatible plug-in software: URCap
Type | Series | Opening/Closing stroke [mm] | Gripping force [N] |
---|---|---|---|
For collaborative robots | LEHR | 50 | 60 to 140 |
Compact Slide MXH2
Air Cylinders » Table Cylinders-
・Size ø25 have been added.
Same width as size ø20
Allowable moment: Max. 1.4 times greater than that of size ø20
・Improved linear guide rigidity reduces the amount of table displacement
by 48%
Displacement due to a force acting in the pitch direction: 48% reduction
(0.31 mm→0.16 mm)
Displacement due to a force acting in the yaw direction: 63% reduction
(0.24 mm→0.09 mm)
Displacement due to a force acting in the roll direction: 90% reduction
(0.06 mm→0.006 mm)
・Max. standard stroke: 150 mm (For ø20, ø25)
・Weight: Max. 6% reduction (194 g→182 g)
・Dimensions for mounting and length are equivalent to the existing MXH
series.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXH2 | Double acting | 6,10,16,20,25 |
Plug-in Electro-Pneumatic Regulator / Manifold Type IITV23
Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic RegulatorsPressure Control Equipment » Electro-Pneumatic Regulators
-
・Connects the electro-pneumatic regulator and the fieldbus device to
the same manifold. This results in reduced wiring, less man hours for
piping and a more compact size.
・Compact
Installation area: 20% reduction, Occupied volume: 10% reduction
・Gain setting
・Sensitivity setting
・Remote control and monitoring are available.
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
ITV234 Electro-pneumatic regulator for manifold | ø10 One-touch fitting | 0 to 0.7 |
ITV235 Electro-pneumatic regulator for manifold | ø10 One-touch fitting | 0 to 0.9 |
Peltier-type Thermo-con/Compact Type (Low-temperature Type) INR-244-832
Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)-
・Compact, Space saving
・Refrigerant-free
・Low-noise design: 45 dBA (When selecting an option)
・Cooling capacity: 150 W
・Temperature stability: ±0.01 to 0.03°C
・Set temperature range: 4°C to 60°C
・Fluid contact material: Stainless steel, Resin
(Aluminum and copper material-free)
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Max. cooling capacity | Temperature stability | Cooling method |
---|---|---|---|---|
INR-244-832 | 4 to 60℃ | 150W | ±0.01 to 0.03℃ | Peltier-type air-cooled |
Direct Operated 2-Port Solenoid Valve HF3-JSX
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・NSF/ANSI 61 certification
・IP67 enclosure
・Space saving
Compact: Valve volume reduced by 25%
(Compared with the existing model)
Lightweight: Weight reduced by 30%
(Compared with the existing model)
・Body material: Stainless steel
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
HF3-JSX | N.C. | 1/8,1/4,3/8 | 1.6 to 7.1 |
Ionizer / Bar Type IZS51
IO-Link Compatible Products » IonizersIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Static Neutralization Equipment » Static Neutralization Equipment Ionizer Bar Type
-
・High speed static neutralization: Fastest time 0.1 s
・Space saving: Height 70 mm x Width 28 mm
Compact and flat body
Can be mounted in narrow spaces
・Supports the IO-Link communication protocol
・Low maintenance cartridge
Concentrating the air (for reducing emitter contamination)
around the emitter and the assisting air (for ion transfer)
Reduces dirt on the emitter, compared with the existing model
・Valve unit option
For reduction in air consumption by stopping air purge during stand-by
mode
▶IO-Link Devices
Variations/Application Examples Antistatic Equipment Glossary
Safety Instructions Green Procurement (RoHS)
Safety Instructions Green Procurement (RoHS)
Series | Ion generation method | Offset voltage (Ion balance) | Function |
---|---|---|---|
IZS51 | Corona discharge type | Within ±30 V | Auto ion balance Maintenance detection High voltage abnormality detection Ion generation stop input |