There were 314 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Wireless Auto Switch IN574
Industrial Device Communication Equipment/Wireless System » Wireless System: PROFINET Compatible ProductsDirectional Control Valves » Wireless System
Air Cylinders » Wireless Auto Switches
-
・Wireless power supply and communication for a completely wireless
system.
・Cable free
Zero risk of problems due to wire disconnection
Zero cable space and wiring work required
Zero switch failure due to cable deterioration
・Battery-less (Wireless power supply / Using WPT)
Zero maintenance for battery replacement
・In Japan, a radio station license is required to use a power transmitter
(WPT station).
An application fee for opening a station and a radio wave usage fee are
required.
・This product can only be used in countries that comply with Radio Law
(Japan, United States, Canada).
This product cannot be used in non-compliant countries.
Safety Instructions Auto Switches/Precautions Fieldbus System Precautions Industrial IoT Cybersecurity Glossary of Fieldbus Terms Green Procurement (RoHS)
Series | Communication protocol | Communication protocol | Communication protocol |
---|---|---|---|
IN574 | IP67 | SMC original protocol | Frequency Hopping Spread Spectrum (FHSS) |
Pin Clamp Cylinder Lateral Compact Type C(L)KQ32-X3445
Air Cylinders » Clamp Cylinders-
・Lateral Compact Type
・Compact: Overall length: 94 mm shorter (183mm→89mm)∗
・Lightweight: Weight: 38% reduction (900g→560g)∗
∗ Compared with the existing product CKQG32-X2081, LOW type, without
lock
・Lock mechanism to prevent the dropping of workpieces during
emergency stops
・Various clamp arm positions and port positions are available.
・Mountable on 2 surfaces
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Guide pin shape | Bore size(mm) |
---|---|---|---|
Lateral Compact Type Without lock | CKQ32-X3445 | Round type Diamond type | 32 |
Lateral Compact Type With lock | CLKQ32-X3445 | Round type Diamond type | 32 |
[Low GWP Refrigerant Chiller] Thermo-chiller/Rack Mount Type HRRF
Temperature Control Equipment » Chiller Compliant Regulations-
・Low GWP refrigerant chiller
GWP: 146∗ ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
・Environmentally friendly R454C as refrigerant (Not available for air
transport)
・Operable without the need to remove the unit from the rack
Front access: Simple to control, service, and maintain with all filters and
drainage accessible via the front panel
・Space saving: Multiple chillers can be mounted to a 19-inch rack.
・Cooling capacity: 1.2/1.8 kW (60 Hz)
・Temperature stability: ±0.1°C
・Power supply: Single-phase 200 to 230 VAC (50/60 Hz)
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRRF012 | 5 to 35℃ | 1.0kW/1.2kW (50/60Hz) | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water, 15% ethylene glycol aqueous solution |
HRRF018 | 5 to 35℃ | 1.6kW/1.8kW (50/60Hz) | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water, 15% ethylene glycol aqueous solution |
[Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic TypeTemperature Control Equipment » Chiller Compliant Regulations
-
・Low GWP Refrigerant Chiller
GWP: 146∗ ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
・Environmentally friendly R454C as refrigerant (Not available for air
transport)
・No heater is required, as the circulating fluid is heated using only the heat
exhausted by the refrigerating circuit.
・Compatible with power supplies in Europe, Asia, Oceania, and North,
Central, and South America
・3-phase 400 VAC Low-noise design 70 dB(A)
・Outdoor installation IPX4
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRSF012 to 060 | 5 to 40℃ | 1.3 kW, 1.9 kW, 2.4 kW, 3.2 kW, 5.9 kW (60 Hz) | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water 15 to 40% Ethylene glycol aqueous solution Deionized water |
[Low GWP Refrigerant Chiller] Thermo-chiller/Dual Channel Thermo-chiller for Lasers HRLF
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Dual Channel Thermo chiller for LasersTemperature Control Equipment » Chiller Compliant Regulations
-
・Low GWP refrigerant chiller
GWP: 146∗ ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
・Environmentally friendly R454C as refrigerant (Not available for air
transport)
・Temperatures for 2 fluid channel systems can be controlled individually
by one chiller.
・Space saving, Reduced wiring
・Touch panel
Numeric keypad inputs
Notice for alarms and maintenance
Temperature waveform can be displayed.
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRLF200-A-40 | CH1:5 to 35℃ CH2:10 to 40℃ | CH1: 19 kW CH2: 1.0 kW (Max. 3.0 kW) | CH1: ±0.1℃ CH2: ±0.5℃ | Air-cooled refrigeration | Tap water, Deionized water |
HRLF200-W-40 | CH1:5 to 35℃ CH2:10 to 40℃ | CH1: 21.5 kW CH2: 1.0 kW (Max. 3.0 kW) | CH1: ±0.1℃ CH2: ±0.5℃ | Water-cooled refrigeration | Tap water, Deionized water |
[Low GWP Refrigerant Chiller] Thermo-chiller Standard Type HRSF150/200
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic TypeTemperature Control Equipment » Chiller Compliant Regulations
-
・Low GWP Refrigerant Chiller
GWP: 146∗ ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
・Environmentally friendly R454C as refrigerant (Not available for air
transport)
・No heater is required, as the circulating fluid is heated using only the heat
exhausted by the refrigerating circuit.
・Compatible with power supplies in Europe, Asia, Oceania, and North,
Central, and South America
・3-phase 400 VAC Low-noise design 70 dB(A)
・Outdoor installation IPX4
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRSF150 HRSF200 | 5 to 35℃ | 15.7kW 20.5kW (Air-cooled) 20.6kW (Water-cooled) | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water 15 to 40% Ethylene glycol aqueous solution Deionized water |
Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-P
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
-
・Solenoid valves and electro-pneumatic regulators can be connected to
the same manifold.
Valve stations/Number of outputs: For 4 to 64 stations∗/128 points
∗ Stations are only available in multiples of 4.
Electro-pneumatic regulator stations: 1 to 4 stations
I/O unit stations: Max. 8 stations
・Equipment integration allows for the centralized management of control
and wiring as well as reduced wiring
Reduced wiring, Reduced number of SI units, Reduced wiring work,
Compact
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Enclosure | Communication protocol | Applicable devices |
---|---|---|---|
JSY3000-P | IP65 | PROFINET EtherNet/IP™ EtherCAT | SI unit: EX600 Valve: JSY3000 Electro-pneumatic regulator: ITV2340 |
[Low GWP Refrigerant Chiller] Refrigerated Thermo-chiller HRZF
Temperature Control Equipment » Chiller Compliant Regulations-
· Low GWP refrigerant chiller
GWP:146∗ ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
· Environmentally friendly R454C as refrigerant (Not available for air
transport)
· More effective energy-saving is achieved through use of a DC inverter
compressor and an inverter pump.
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRZF010 | -20〜90℃ | 10kW | ±0.1℃ | Water-cooled refrigeration | Fluorinated fluids, 60% ethylene glycol aqueous solution |
Pilot Operated 2-Port Solenoid Valve JSXH-X1
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・Max. operating pressure differential: 4.0 MPa
Application examples: Blow molding, Laser processing machines,
Nitrogen filling unit
・Fluid: Compressed air, Nitrogen, Argon, Oxygen∗
∗ When using oxygen, please refer to "Fluid Supply."
・Improved environmental resistance
Dustproof/waterproof IP67 structure (IP65 for the DIN terminal)
With a stainless steel coil cover
・Low particle generation
・Oil-free
・Easy maintenance
The coil can be replaced by simply removing the clip.
・Power saving (Power consumption: 6 W)
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List Green Procurement (RoHS)
Series | Type | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|---|
JSXH-X1 | Pilot operated | N.C. | 3/8,1/2 | 16 |
Compact Cylinder / High Power Type CQE
Air Cylinders » Compact Air Cylinders-
・Theoretical output: Max. 1.5 times
・This is done even with the same external dimensions of the CQ2 series.
・The theoretical output of the next larger bore sized cylinder is made
possible with the polygonal piston shape.
・Contributes to a lower pressure air line, Supply pressure decreased by
0.17 MPa
The same theoretical output is available even when the supply pressure
to the cylinder is decreased.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size [mm] |
---|---|---|---|
High power type | CQE | Double acting, Single rod | 20,25,32,40 |