WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 314 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Plug-in Top Ported Compact 5-Port Solenoid Valve JSY3000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・A top-ported type has been added to the JSY3000 series.
    ・4(A) and 2(B) port output pressure detection is possible.
     Caution: The mounting bases are side ported.
Series4(A)/2(B) port size
Thread piping
Power consumption [W]
JSY3000Rc1/160.4 (Standard)
0.1 (With power-saving circuit*)
*Made to order

Electric Stopper Cylinder LEB□

Electric Actuators/Cylinders » Made to Order
    ・Designed in response to customers' requests for a motorized
     conveyor line
    ・With 2 control types available depending on the application
     Controller
     Controllerless
    ・Ensured stopper cylinder mounting interchangeability with
     equivalent stopper performance
    ・Easy replacement of shock absorbers
     Replaceable just by loosening the set screw
ActionSeriesSizeStroke
[mm]
Rod end shape
Chamfered
Rod end shape
Roller
Rod end shape
Lever
Controller
Step motor
LEBQ-X13220
Controller
Step motor
LEBQ-X15030
Controllerless
DC motor
LEBQ-X314020--
Controllerless
DC motor
LEBH-X35030--
Controllerless
DC motor
LEBH-X36330--
Controllerless
DC motor
LEBH-X38040--

Air Flow Controller IN502-44/45/46

Switches/Sensors/Controller » Controllers
    ・A rated control flow rate range of 200 to 2000 L/min has been added.New
    ・Automatic flow rate adjustment is possible.
    ・Dry air, N₂
    ・Control accuracy: ±5% F.S.
    ・Responsiveness: 0.5 s or less
    ・Space saving/Reduced piping, wiring, and installation labor
    ・Various types of grease can be selected.
     Grease compatible with low dew points, White vaseline, Grease for food
    ・IO-Link compatible
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Flow Controller IN502-44/45/46
    Manual
    Series View search result
    IN502-44/45/46View search result
  • Air Flow Controller IN502-44/45/46
    DoC/IM
    Series View search result
    IN502-44/45/46View search result
SeriesRated control flow rate range
(L/min)
Set control flow rate range
(L/min)
IN502-44/45/4650 to 500
100 to 1000
200 to 000
25 to 525
50 to 1050
100 to 2100

e-Actuator Easy to Operate Integrated Controller Slider Type/Rod Type/Guide Rod Type EQFS□H

Electric Actuators/Cylinders » e-Actuator
    ・Easy to set up, just like air equipment!
     Two position stop with no programming required
     Three position stop with no programming required
     Cycle time can be set in all control modes.
    ・Downsized with Integrated Controller, Wiring saving,
     Labor saving · Programless · Reduced adjustment time
    ・Annual CO2 emissions: Max. 59% reduction (SMC comparison)[5.8 kg-
     CO2e/year (14.1)]
     ∗ The numerical values vary depending on the operating conditions.
SpecificationModelStroke
(mm)
Work load
(kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
EQY16□H50 to 500MAX.18MAX.8002.5, 5, 10
Battery-less absolute
(Step motor 24 VDC)
EQFS25□H50 to 800MAX. 40MAX. 12003, 6, 12, 20
Battery-less absolute
(Step motor 24 VDC)
EQFS32□H50 to 1000MAX. 68MAX. 11004, 8, 16, 24

Digital Flow Switch PFM7

Arc Welding Process Equipment » Detection Switches
    ・Compatible with Argon (Ar), Carbon Dioxide
     (CO2) and the Mixed Gas (Ar+CO2)
    ・Allows flow rate control and value management of shielding gas
    ・Minimum unit setting: 0.01 L/min
    ・Repeatability: ±1%F.S.
    ・Grease-free
    ・Flow adjustment valve is integrated. (Reduced piping and space saving)
    ・Response time: Either 50 ms, 0.5 s, 1 s or 2 s can be chosen.
SeriesApplicable fluidRated flow range(L/min)
PFM7Dry air, N2, Ar, CO20.2 to 10(0.2 to 5)
0.5 to 25(0.5 to 12.5)
1 to 50(1 to 25)
2 to 100(2 to 50)
( ): For CO2
PFM7-X731Compatible with argon (Ar) and carbon dioxide (CO2) mixed gas0.2 to 7
0.5 to 25
0.5 to 20
1.0 to 50
1.0 to 40
2 to 100
2 to 90
2 to 80

Gas/Air Switching Valve SS5Y7-X424-Q

Arc Welding Process Equipment » Gas/Air Switching Valve
    ・Shield gas valve and air blow valve are integrated.
    ・Tip service life extended
     Service life can be extended by blowing the air to cool the tip after arc welding.
    ・Space saving/Compact
    ・Energy saving product: Power consumption 0.5 W
SeriesFluidOperating pressure rangeFlow-rate characteristics (Cv Factor)
SY7140-5DOS-X311-QAir0.25 to 0.7 MPa0.63
SY5140R-5DOS-QInert gas-100 kPa to 0.7 MPa0.4

2 Port Solenoid Valve 25A-

Series Compatible with Secondary Batteries Series 25A- » Process Valves
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2 Port Solenoid Valve 25A-
    Manual
    Series Model View search result
    Direct Operated 2-Port Solenoid Valve25A-JSXView search result
    Direct Operated 2-Port Solenoid Valve25A-JSX
    Direct Operated 2-Port Solenoid Valve25A-JSX
    Direct Operated 2-Port Solenoid Valve25A-VX2View search result
    Pilot Operated 2-Port Solenoid Valve25A-VXD
    Pilot Operated 2-Port Solenoid Valve25A-VXD
    Zero Differential Pressure Type
    Pilot Operated 2-Port Solenoid Valve
    25A-VXZ
    Zero Differential Pressure Type
    Pilot Operated 2-Port Solenoid Valve
    25A-VXZ
SeriesModelSpecification
Direct Operated 2-Port Solenoid Valve25A-JSXStainless steel body: Water/Air/Oil
Direct Operated 2-Port Solenoid Valve25A-JSXAluminum body: Air
Direct Operated 2-Port Solenoid Valve25A-JSXHigh flow/ Power saving type:
Stainless steel body: Water/Air/Oil
Direct Operated 2-Port Solenoid Valve25A-VX2For water/oil/medium vacuum
Pilot Operated 2-Port Solenoid Valve25A-VXDFor air
Pilot Operated 2-Port Solenoid Valve25A-VXDFor water
Zero Differential Pressure Type
Pilot Operated 2-Port Solenoid Valve
25A-VXZFor air
Zero Differential Pressure Type
Pilot Operated 2-Port Solenoid Valve
25A-VXZFor water

Go Top