WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,223 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Compact Rotary Actuator CRQ2/CDRQ2

Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
    ・With cushion
    ・Equipped with an angle adjustment mechanism
    ・Single or double axis is selectable.
    ・With auto switch (CDRQ2 series: CDRQ2)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Rotary Actuator CRQ2/CDRQ2
    Manual
    Series View search result
    CRQ2View search result
SeriesRack typeSizeRotating angle
CRQ2Double10,15,20,30,4090°180°360°

Rotary Actuator/Free Mount Type CRBU2/CDRBU2

Rotary Actuators/Air Grippers » Rotary Actuators Vane Type
    ・It is possible to change the starting position freely according to the installation conditions.
    ・Lightweight: Weight reduced by 12%
    ・Can be directly installed in 6 different ways
    ・It is possible to adjust the angle as desired.
    ・It is possible to set the auto switch mounting position freely.
    ・With auto switch (CDRBU2 series: CDRBU2, CDRBU2WU)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesVane typeSizeRotating angle
Single
Rotating angle
Double
StandardCRBU2Single
Double
10,15,20,30,4090°180°270°90°100°
With angle adjusterCRBU2WUSingle
Double
10,15,20,30,4090°180°270°90°100°

Air Cylinder C76

ISO Products » Cylinders
Air Cylinders » ISO Cylinders
TypeSeriesActionBore size (mm)
StandardC76Double acting, Single rod32, 40
StandardC76Double acting, Double rod32, 40
StandardC76Single acting (Spring return/Extended)32, 40
Non-rotating rodC76KDouble acting, Single rod32, 40
Non-rotating rodC76KSingle acting, (Spring return/Extended)32, 40
Direct mountC76RDouble acting, Single rod32, 40

Valve Mounted Air Cylinder CV□/CDV□

Air Cylinders » Valve Mounted Air Cylinders
    ・Valve is mounted on a round cylinder.
    ・Built-in speed controller for some models
    ・A cylinder with a valve makes it easy to adjust the speed.
    ・With auto switch (CDVJ series: CDVJ5, CDVJ3,
     CDVM series: CDVM5, CDVM5K, CDVM3, CDVM3K,
     CDV3 series: CDV3, CDV3K,
     CDVS1 series: CDVS1)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Valve Mounted Air Cylinder CV□/CDV□
    Manual
    Type Series Action View search result
    StandardCVJ5Double acting, Single rod
    StandardCVJ3Single acting (Spring return/Extend)
    StandardCVM5Double acting, Single rod
    StandardCVM3Single acting (Spring return/Extend)
    StandardCV3Double acting, Single rod
    StandardCVS1Double acting, Single rodView search result
    Non-rotating rodCVM5KDouble acting, Single rod
    Non-rotating rodCVM3KSingle acting (Spring return/Extend)
    Non-rotating rodCV3KDouble acting, Single rod
  • Valve Mounted Air Cylinder CV□/CDV□
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
    -XC14 Simple Specials Change of trunnion bracket mounting position PDF
    -XC15 Simple Specials Change of tie-rod length PDF
  • Valve Mounted Air Cylinder CV□/CDV□
    Symbol Specifications Download
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC7 Made to Order Common Specifications Tie-rod cushion valve tie-rod nut etc. made of stainless steel PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC28 Made to Order Common Specifications Compact flange made of SS400 PDF
    -XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
TypeSeriesActionBore size
(mm)
Component
Cylinder
Component
Valve
StandardCVJ5Double acting, Single rod10,16CJ2SYJ3190
StandardCVJ3Single acting (Spring return/Extend)10,16CJ2SYJ319
StandardCVM5Double acting, Single rod20,25
32,40
CM2VZ3□90
StandardCVM3Single acting (Spring return/Extend)20,25
32,40
CM2VZ319
StandardCV3Double acting, Single rod40,50,63
80,100
CA2-ZV3□08
StandardCVS1Double acting, Single rod40,50,63
80,100
CA2-ZVS4□24
Non-rotating rodCVM5KDouble acting, Single rod20,25
32,40
CM2KVZ3□90
Non-rotating rodCVM3KSingle acting (Spring return/Extend)20,25
32,40
CM2KVZ319
Non-rotating rodCV3KDouble acting, Single rod40,50,63CA1KV3□08

Stroke Reading Cylinder with Brake CE2

Air Cylinders » Stroke Reading Cylinders
    ・A brake mechanism has been added to a movable scale cylinder.

    ∗ The Controller/CEU2 series was discontinued in November 2019.
     Please contact your local sales representative for more details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Stroke Reading Cylinder with Brake CE2
    Manual
    Series Action Bore size (mm) View search result
    CE2Double acting40,50,63,80,100View search result
  • Stroke Reading Cylinder with Brake CE2
    DoC/IM
    Series Action Bore size (mm) View search result
    CE2Double acting40,50,63,80,100View search result
SeriesActionBore size (mm)Applicable counter/controller
CE2Double acting40,50,63,80,100CEU5

Heavy Duty Stopper Cylinder RSH

Air Cylinders » Stopper Cylinders
    ・Capable of stopping pallets softly
    ・Stopper cylinder with shock absorber
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size(mm)
FlangeRSHDouble acting
Double acting with spring
Single acting, spring extend
20,32

Locating Pin Cylinder MGPL50-X2616

Air Cylinders » Pin Shift Cylinder
    ・Ideal for pin positioning and locating workpieces
    ・Highly accurate mounting positions
     Highly accurate positioning is possible even after the cylinder is replaced.
    ・D-P3DWA magnetic field resistant auto switch is available.
    ・Coil scraper is equipped as standard.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
Locating pin cylinderBall bushingMGPL50-X2616Double acting25, 40, 65

Slim-line Power Clamp Cylinder CKZ2N-X2346

Air Cylinders » Clamp Cylinders
Arc Welding Process Equipment » Specialty Cylinders
    ・The distance accuracy from the reference hole to the lower surface of the clamp arm is ±0.1 mm.
    ・Easy setup with a scale
     The guide of the appropriate position can be checked visually when adjusting the shim.
    ・Reduced width
     Easy torch entry for spot welding, arc welding, etc.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleBore size (mm)
CKZ2N-X234630º, 45º, 60º, 75º, 90º
105º, 120º, 135º
50, 63, 80

Sine Cylinder REC

Air Cylinders » Specialty Cylinders
    ・Allows the high-speed transfer of a workpiece which must avoid shock/impact
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardRECDouble acting, Single rod20,25,32,40

Guide Cylinder/Built-in Fine Lock Cylinder Compact Type MLGC

Air Cylinders » Fine Lock Cylinders
    ・This linear transfer unit integrates a locking cylinder (Ideal for intermediate stops, emergency stops, and drop prevention) and a guide. (Bi-directional lock)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Guide Cylinder/Built-in Fine Lock Cylinder Compact Type MLGC
    Symbol Specifications Download
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
TypeBearingSeriesActionBore size (mm)Lock mechanism
StandardSlide bearingMLGCMDouble acting,
Single rod
20,25,32,40Spring lock,
Spring/Air pressure lock,
Air pressure lock
StandardBall bushing bearingMLGCLDouble acting,
Single rod
20,25,32,40Spring lock,
Spring/Air pressure lock,
Air pressure lock

Go Top