There were 1,223 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Rotary One-touch Fittings KS/KX
Fittings and Tubing » Fittings for General Purposes
-
・Applicable to use for oscillating and rotating sections in robots
・Low torque rotation type rotary One-touch fittings
・Copper-free (Electroless nickel-plated)
Series | Size | Applicable tubing O.D. | Connection thread |
---|---|---|---|
KS | Metric | φ4,φ6,φ8,φ10,φ12 | M5×0.8,M6×1.0 1/8,1/4,3/8,1/2 |
KX (High speed type) | Metric | φ4,φ6,φ8,φ10,φ12 | M5×0.8,M6×1.0 1/8,1/4,3/8,1/2 |
D.P. Lube ALD
Lubrication Equipment » Lubrication Equipment
-
・Centralized control of multi-point lubrication
・Less lubricant consumption
・Simplified oil feeding volume setting in which only the pressure differential is adjusted
・Oil can be replenished by merely opening and closing the oil filler plug without stopping the air line.
・Micromist generation can be checked from the oil filler port.
Series | Type | Port size | Bowl capacity (cm3) |
---|---|---|---|
ALD600/900 | Single product | 3/4,1,1 1/4,1 1/2,2 | 2000,5000 |
ALDU600/900 | Unit | 3/4,1,1 1/4,1 1/2,2 | 2000,5000 |
Booster Regulator VBA
Modular F.R.L./Pressure Control Equipment » Booster RegulatorsBooster Regulators » Booster Regulators

-
・Can increase factory air by a maximum of 200%, Power supply not required
It is possible to get a maximum of double the existing pressure by connecting the air to a factory line.
(VBA11A: maximum 4 times)
Space-saving type that directly connects air tanks and booster regulators
Series | Port size | Set pressure (MPa) |
---|---|---|
VBA | 1/4,3/8,1/2 | VBA1□A:0.2 to 2.0 VBA2□A:0.2 to 1.0 VBA4□A:0.2 to 1.0 VBA43A:0.2 to 1.6 |
Electro-Pneumatic Proportional Valve VEF/VEP
Modular F.R.L./Pressure Control Equipment » Proportional ValvesPressure Control Equipment » Proportional Valves

-
・Stepless control of air flow or pressure by use of electrical signals
・Press-die cushions
Pressure control of welding machines and low-pressure casting
Multi-stage speed control of air cylinders and rotation control of air motors
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size |
---|---|
VEF/VEP | 1/4,3/8,1/2 |
Controller for Electro-Pneumatic Regulator IC
Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic RegulatorsPressure Control Equipment » Electro-Pneumatic Regulators

-
・Is mainly used integrated with the ITV0000 series which is not equipped with a display function
・Converts digital input signals into analog output signals
・10 bit parallel input signal (maximum)
Possible pressure setting of 210= 1024 points
・4-point preset output
Applicable to programming functions with up to 20 steps
Miniature Regulator ARJ310
Modular F.R.L./Pressure Control Equipment » RegulatorsPressure Control Equipment » Regulators

-
・Compact and lightweight (Body 65 g)
・Short-pitch mounting is possible: Mounting pitch 18.5 mm
・Series with One-touch fittings
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Features | Port size | Set pressure (MPa) |
---|---|---|---|
ARJ310 | Direct operated relieving type | IN: 1/8 (Male thread), M5 x 0.8 (Female thread) OUT: 1/8 (Female thread) | 0.2 to 0.7 |
Filter Regulator AW30/40-X2622
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Pneumatic Instrumentation Equipment » Regulators

-
・Stainless steel 316 and special temperature environment (−40℃) specifications
・Material of external parts: Stainless steel 316
・Ambient and fluid temperatures: −40 to 80℃
・NACE International Standards compliant
Safety Instructions F.R.L. Units/Precautions Product Selection Guide Automation Example Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AW30/40-X2622 | 1/4,3/8,1/2,3/4 | 0.05 to 0.85 | 5 |
Mist Separator AFM-D
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Air Flters/Mist Separators/Micro Mist Separators
-
・Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Element Part No.
Green Procurement (RoHS) Element Part No.
Series | Port size | Filtration (μm) |
---|---|---|
AFM20 to 40-D | 1/8,1/4,3/8,1/2 | 0.3 |
Heavy Duty Auto Drain ADH
Air Preparation Equipment » Auto Drains/Differential Pressure Gauges
-
・Easy maintenance
Easy to maintain without removing pipes
・Electric power is not required, and the wasting of air can be prevented.
Float type drain allows for automatic draining without electric power
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Port size | Auto drain |
---|---|---|
ADH4000 | 1/2 | Float type |
Clean Air Module LLB
Air Preparation Equipment » Air Preparation FiltersClean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Clean Series/Low-Particle Generation » Clean Gas Filters/Air Filters

-
・Modularized clean equipment (Reduced piping labor/Space saving)
Makes clean air easily available
・Nominal filtration rating: 0.01 μm (Filtration efficiency: 99.99%)
・Wetted parts: Grease-free, Silicone-free
・Assembled in a clean room, Shipped and packed in double packaging
・24 combinations are available.
Note) Inlet air conditions ISO 8573-1 Quality grade: Equivalent to 1.4.1 to 1.6.1
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Fluid | Set pressure | Flow range L/min (ANR) |
---|---|---|---|
LLB3 | Clean air N2 gas Note) | 0.05 to 0.4 MPa | 5 to 100 |
LLB4 | Clean air N2 gas Note) | 0.05 to 0.4 MPa | 50 to 500 |