There were 1,223 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
5-Port Solenoid Valve SQ1000/2000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Power saving: Power consumption of 0.4 W (Standard)
・Easy to add or decrease the number of valve stations
・Easy valve maintenance, mountable with one screw
・Easy replacement of clip type One-touch fittings
・Connector entry direction can be changed with a single push.
・4-position, dual 3-port valve
・Built-in back pressure check valve (Option)
・Manifold type no.: SS5Q13, SS5Q14, SS5Q23, SS5Q24
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→R1/R2) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→R1/R2) b | Flow rate characteristics 4/2→5/3(A/B→R1/R2) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
SQ1000 | 0.8 | 0.20 | 0.19 | φ32 | 0.4(Standard) 0.95(High pressure type) |
SQ2000 | 3.1 | 0.18 | 0.71 | φ63 | 0.4(Standard) 0.95(High pressure type) |
Water Regulator WR110
Modular F.R.L./Pressure Control Equipment » RegulatorsProcess Valves » 2/3 Port Solenoid Valves/Air Operated Valves
Pressure Control Equipment » Regulators
Series | Port size | Set pressure (MPa) |
---|---|---|
WR110-□-X224 | Rc1/8, 1/4 | 0.08 to 0.39 |
WR110-□-X215 | Rc1/8, 1/4、NPT1/8, 1/4 | 0.05 to 0.69 |
Pallet Lock Cylinder W-R1/W-R3
Air Cylinders » Clamp Cylinders-
・Centering applied to correct positional deviation of up to ±50 mm
・Through the toggle mechanism, max. clamping force of 4430 N
・Arm opening angle: Approx. 70°
・The integration of the clamping unit and cylinder unit reduces design and assembly labor.
Series | Mass of transferred object | Clamping force [N] | Bore size (mm) |
---|---|---|---|
W-R1 | 1000 kg or less | 4430 | 100 |
W-R3 | 3000 kg or less | 4070 | 100 |
5-Port Solenoid Valve VFS1000/2000/3000/4000/5000/6000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
-
・Metal seal main valve construction
・Extensive size variations are available.
・For driving medium and large cylinders
・A wide variety of manifold options are available.
・Compatible with control units (VFS2000/3000/4000, Base mounted type)
・Manifold type no.: VV5FS1, VV5FS2, VV5FS3, VV5FS4, VV5FS5
・Supports Interface regulators
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→R1/R2) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→R1/R2) b | Flow rate characteristics 4/2→5/3(A/B→R1/R2) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VFS1000 | 1.8 | 0.19 | 0.40 | φ50 | 1.8 |
VFS2000 | 3.5 | 0.32 | 0.85 | φ63 | 1.8 |
VFS3000 | 6.8 | 0.12 | 1.6 | φ80 | 1.8 |
VFS4000 | 12 | 0.22 | 3.1 | φ140 | 1.8 |
VFS5000 | 20 | 0.13 | 4.7 | φ160 | 1.8 |
VFS6000 | 38 | 0.10 | 9.0 | φ200 | 1.8 |
Water Strainer WF300
Modular F.R.L./Pressure Control Equipment » RegulatorsIndustrial Filters/Sintered Metal Elements » Industrial Filters
Pressure Control Equipment » Regulators
Series | Port size | Mesh |
---|---|---|
WF300 | Rc1/4, 3/8, 1/2 | 100/70/50/25 mesh |
Other Clamp Cylinders
Air Cylinders » Clamp Cylinders
-
∗ The CKGV series was discontinued in January 2021.
Please select the CKZT series.
Description | Series |
---|---|
Plate Clamp Cylinder | M(D)UKA |
Pin Clamp Cylinder (Compact body type) | CKU |
Compact Cylinder NCQ8
Air Cylinders » Compact Air CylindersSeries | Bore size (in) |
---|---|
NCQ8 | 9/16″, 3/4″, 1 1/16″, 1 1/2″, 2″, 2 1/2″, 3″, 4″ |
5-Port Solenoid Valve VFR2000/3000/4000/5000/6000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
-
・Rubber seal main valve construction
・Extensive size variations are available.
・For driving medium and large cylinders
・Manifold type no.: VV5FR2, VV5FR3, VV5FR4, VV5FR5
・Supports Interface regulators
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VFR2000 | 3.0 | 0.27 | 0.7 | φ63 | 1.8 |
VFR3000 | 8.7 | 0.38 | 2.2 | φ100 | 1.8 |
VFR4000 | 14 | 0.3 | 3.8 | φ125 | 1.8 |
VFR5000 | 25 | 0.21 | 6.2 | φ140 | 1.8 |
VFR6000 | 41 | 0.17 | 9.7 | φ200 | 1.8 |
High Speed Pilot Operated Solenoid Valve DXT1215
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・High speed ON: 2.5 ms, OFF: 3 ms
・Large flow rate: 330∗ L/min (ANR)
∗ When the inlet side is 0.6 MPa, and the differential pressure is 0.1 MPa
・Enclosure: IP67
・Power saving: 1.5 W (With power-saving circuit)
・Select from 3 or 5 port.∗
∗ 3-port type: Made to order (-X1)
・Compact
Overall length: 91.5 mm, Width: 16 mm, Height: 34 mm
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→E) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→E) b | Power consumption (W) |
---|---|---|---|
DXT1215 | 1.3 | 0.23 | 1.5 (With power-saving circuit) |
Pressure Control Valve (Relief Valve) AP100
Modular F.R.L./Pressure Control Equipment » RegulatorsPressure Control Equipment » Regulators

-
・Releases pressure over the set range into the atmosphere and constantly maintains the pressure in a pipe
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
AP100 | 1/8,1/4 | 0.05 to 0.69 |