WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,223 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Environment Resistant Made to Order 

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Seal material and grease have been changed so that the product can be
     used at temperatures between −10 up to 100°C.
    ・Dustproof and dripproof (-X77, -X78)
    ・Anti-corrosive measures (-X81)
ModelDescription
-X4Heat resistance (–10 to 100 °C)
-X77A, -X77BDust cover adhesion (Powerful adhesive used)
-X78A, -X78BDust cover caulking (Silicone caulking agent used)
-X81A, -X81BAnti-corrosive treatment of finger

Direct Operated Precision Regulator 10-/21-ARP

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment

    Clean Series


    ・Setting sensitivity: 0.2% F.S. or less
    ・Energy saving, reduces air consumption 80% (SMC comparison)
    ・Repeatability: ±1% F.S. or less (or ±3 kPa or less)
    ・With backflow function (ARP20K/30K/40K)
     Can be mounted between a solenoid valve and a cylinder.
SeriesPort sizeSet pressure (MPa)
10-/21-ARP20 (K)1/8・1/40.005 to 0.4MPa
0.005 to 0.2MPa
0.005 to 0.6MPa
10-/21-ARP30 (K)1/4・3/80.005 to 0.4MPa
0.005 to 0.2MPa
0.005 to 0.6MPa
10-/21-ARP40 (K)1/4・3/8・1/20.005 to 0.4MPa
0.005 to 0.2MPa
0.005 to 0.6MPa

Sine Rodless Cylinder 12-REA

Clean Series/Low-Particle Generation » Air Cylinders

    Clean Series


    ・Allows high-speed transfer of a workpiece which hates shock/impact.
SeriesTypeBore size (mm)
12-REABasic type25, 32, 40, 50, 63

In-line Type AS

Flow Control Equipment » Speed Controllers for General Purposes
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • In-line Type AS
    Manual
    Type Series View search result
    In-line typeAS1000 to 5000View search result
TypeSeriesPort size on
the cylinder side
In-line typeAS1000 to 5000M3 to 1/2

Vacuum Pad with Ejector ZHP

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors
    ・Ejector and pad are integrated. Space saving with reduced piping labor!
    ・2-stage ejector
     Suction flow rate increased by 50%, Air consumption reduced by 30%
    ・Easier maintenance
     Mounting with the lock plate reduces the steps required for pad replacement!
    ・Pad diameter: ø63, ø80
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum Pad with Ejector ZHP
    Manual
    Series View search result
    ZHPView search result
SeriesPad diameterPad formNozzle nominal size
ZHPφ63, φ80Bellows type with groove
Flat type with groove
φ0.7, φ1.0, φ1.2, φ1.5

NAAMS Standards Compliant Power Clamp Cylinder 
CKZ3N-X2742A/X2568□

Air Cylinders » Clamp Cylinders
    ・Weight reduced by up to 38%
     Aluminum body with greatly reduced weight
     Suitable for robot material handling
    ・Simple switch adjustment greatly reduces work hours
     Switch can be adjusted easily when changing the arm opening angle.
    ・High clamping force: 4000 N
    ・Metal switch cassette cover (Option)
     Protects switch cassette from unexpected impact
    ・A model with a manually operated handle (lock specification) is available.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleSwitchBore size (mm)
CKZ3N-X2742A
(Base type)
15º,30º,45º, 60º,75º,90º,105º,120º,135ºTURCK/P&F50,63
CKZ3N-X2568□
(With manually operated handle)
15º,30º,45º, 60º,75º,90º,105º,120ºTURCK/P&F50,63

End Power Cylinder CDQ2A-X3260

Air Cylinders » Compact Air Cylinders
    ・Air consumption: Max. 73% reduction
     3.6 L (ANR) → 2.3 L (ANR), Compared with the CQ2 series, ø50, 200 mm stroke
    ・Output is generated from 5 mm in front of the stroke end. (Extending operation only)
     Energy saving can be achieved by using the assist cylinder to reach the output stroke position.
    ・Smooth operation even when output is generated
    ・Small auto switches can be mounted on 4 surfaces of the assist cylinder.
    ・The CQ2 series rod flange type is mountable.
    ・Optimal for applications such as press fitting and clamping that require force at the stroke end
    ・Controllable by a single solenoid valve in the same way as a conventional cylinder
TypeSeriesActionBore size (mm)
StandardCDQ2A-X3260Double acting, Single rodOutput cylinder: 40, 50
Assist cylinder: 20, 25

5-Port Solenoid Valve VQ4000/5000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Compact with a large flow capacity
     Installation volume: 42% reduction, Installation area: 26% reduction
     VQ4000: Can drive cylinders up to ø160
     VQ5000: Can drive cylinders up to ø180
    ・Power saving: Power consumption of 0.4 W (Low wattage type)
    ・Supports Interface regulators
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
VQ40007.30.382.0φ1601.0
0.4(Low wattage type)
VQ5000170.314.7φ1801.0
0.4(Low wattage type)

Go Top