WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,223 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Precision Regulator 10-IR

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment

    Clean Series


    ・Tension control
    ・Contact pressure control
    ・Setting sensitivity: 0.2% F.S. or less
    ・Repeatability: ±0.5% F.S. or less
SeriesPort sizeSet pressure (MPa)
IR1000-A1/80.005 to 0.2
0.01 to 0.4
0.01 to 0.8
IR2000-A 1/40.005 to 0.2
0.01 to 0.4
0.01 to 0.8
IR3000-A1/4,3/8,1/20.01 to 0.2
0.01 to 0.4
0.01 to 0.8
IR1200-A1/80.02 to 0.2
0.02 to 0.4
0.02 to 0.8
IR2200-A 1/40.02 to 0.2
0.02 to 0.4
0.02 to 0.8
IR3200-A1/4,3/8,1/20.02 to 0.2
0.02 to 0.4
0.02 to 0.8
10-IR10001/80.005 to 0.2
0.005 to 0.4
0.005 to 0.8
10-IR20001/40.005 to 0.2
0.005 to 0.4
0.005 to 0.8
10-IR30001/4, 3/8, 1/20.01 to 0.2
0.01 to 0.4
0.01 to 0.8

Sine Cylinder 10-/11-REC

Clean Series/Low-Particle Generation » Air Cylinders

    Clean Series


    ・Allows high-speed transfer of a workpiece which hates shock/impact.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeActionBore size (mm)
10-/11-RECDouble acting20, 25, 32, 40

Clean Speed Controller with One-touch Fitting AS-FPQ/FPG

Flow Control Equipment » Speed Controllers Special Environments
Clean Series/Low-Particle Generation » Flow Control Equipment
    ・Low particle generation type speed controller suitable for use in clean rooms
     AS-FPQ: Electroless nickel-plated brass
     AS-FPG: Stainless steel 304
    ・AS-FPQ, AS-FPG: Polypropylene resin (Resin parts)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeApplicable tubing O.D.
(21-)AS-FPQM5 x 0.8,R1/8,1/4,3/8,1/2φ4 to φ12
AS-FPGM5 x 0.8,R1/8,1/4,3/8,1/2φ4 to φ12

Large Flow In-line Type AS

Flow Control Equipment » Speed Controllers for General Purposes
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on
the cylinder side
Large flow in-line typeAS420 to 9001/4 to 2

Power Clamp Cylinder CKZT

Air Cylinders » Clamp Cylinders
    ・3 types of arm variations for each size
    ・Spatter resistant and water resistant structure

    * Power clamp cylinders (ø40, ø80) are now available with a manual handle lock.
     For details, refer to the “CKZT40” and “CKZT80” series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleSwitchBore size (mm)
CKZT30º, 45º, 60º, 75º, 90º
105º, 120º, 135º
TURCK/P&F40, 50, 63, 80

Compact Cylinder with Air Cushion RQ/RDQ

Air Cylinders » Compact Air Cylinders
    ・The air cushion mechanism has been added to the CQS and
     CQ2 series compact cylinders, extending the
    body length only + 2.5 mm to 13 mm.
    ・Absorbs nearly triple the amount of absorbable allowable kinetic energy (Compared to the rubber bumper of the CQS and CQ2 series)
    ・Newly added compact type foot brackets
    ・With auto switch (RDQ series: RDQ)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Cylinder with Air Cushion RQ/RDQ
    Symbol Specifications Download
    -XA1・2・6・7・11・17・18 Simple Specials CQS/CQS-XB24/CQ2/CQ2-XB24/RQ/CLQ(φ12 to φ25):Change of rod end shape PDF
    -XA1 to XA23/-XA26 to XA30 Simple Specials CQ2/CQ2-XB24/RQ/CLQ(φ32 to φ100)/CQ2 Large bore size(φ125 to φ200):Change of rod end shape PDF
  • Compact Cylinder with Air Cushion RQ/RDQ
    Symbol Specifications Download
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
TypeSeriesActionBore size (mm)
StandardRQDouble acting, Single rod20,25,32,40,50,63,80,100

5-Port Solenoid Valve VQC1000/2000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Enclosure IP67 compliant
    ・Flexible adaptation, such as the adding of stations and changing of specifications, is made possible with the use of a multi-pin connector manifold.
    ・Space-saving design with one side solenoid and fittings all positioned on one side, allowing free mounting
    ・No screws and one clamp structure for reduced recombination labor
    ・A variety of common wiring methods are available.
    ・4-position, dual 3-port valve
    ・Manifold type no.: VV5QC11, VV5QC21

    *The EX250/500 series is to be discontinued. When designing new
     equipment and facilities, consider using another series (EX260/EX600)
     instead.
SeriesFlow rate characteristics
4/2→5/3(A/B→R1/R2)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
b
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
Cv
Applicable
cylinder size
Power
consumption
(W)
VQC10001.00.300.25φ400.4(Standard)
VQC20003.20.300.80φ630.4(Standard)

Vacuum Regulator 10-IRV

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment

    Clean Series


    ・Allows adjustment of vacuum line pressure.
    ・Single sided connections series
    ・Weight reduced by 20% (Compared with the existing IRV2000 with IRV20 fitting)
    ・Built-in One-touch fittings
    ・Easy to attach/detach the pressure gauge or digital pressure switch due to attachment by clip.
    ・Mounting direction of the pressure gauge or digital pressure switch can be changed. (Standard connections only)
    ・Mounting angle of the pressure gauge or digital pressure switch can be changed easily (in 60 degree increments).
SeriesPort sizeSet pressure (kPa)
10-IRVφ6, φ8, φ1/4, φ5/16-100 to -1.3
10-IRV20φ6, φ8, φ10, φ1/4, φ5/16, φ3/8-100 to -1.3

Low Speed Cylinder 10-/11-CM2X-Z/CQSX/CQ2X/CUX

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size
(mm)
Min piston speed
(mm/s)
Air cylinder10-CM2X-ZDouble acting20, 25, 32, 401
Air cylinder11-CM2X-ZDouble acting20, 25, 32, 400.5
Compact cylinder10-CQSXDouble acting20, 25, 32, 401
Compact cylinder11-CQSXDouble acting12, 161
Compact cylinder11-CQSXDouble acting20, 250.5
Compact cylinder10-CQ2XDouble acting32, 40, 50, 631
Compact cylinder11-CQ2XDouble acting32, 40, 50, 630.5

Go Top