WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,223 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


NAAMS Standards Compliant Power Clamp Cylinder CKZ5N

Air Cylinders » Clamp Cylinders
    ・Bore sizes ø80 have been added. [New]
    ・A new structure has achieved downsizing.
     Overall length reduced by 49 mm max.
     Depth reduced by 17.3 mm max. (Interchangeable with existing product
     CKZ3N in terms of installation)
    ・Weight reduced by up to 27%
     Aluminum body with greatly reduced weight
    ・High clamping force 4000 N (ø63, Arm length: 100 mm, 0.5 MPa)
    ・Manual lock release operability has been improved.
    ・Spatter-proof construction
     Fully enclosed structure by means of an aluminum body
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • NAAMS Standards Compliant Power Clamp Cylinder CKZ5N
    Manual
    Series Bore size (mm) View search result
    CKZ5N50,63,80View search result
SeriesArm opening angleSwitchBore size (mm)
CKZ5N15º,30º,45º,60º,75º,90º,105º,120º,135ºTURCK/P&F50,63,80

Micro Mist Separator Regulator 10-/21-AWD

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
SeriesPort sizeSet pressure (MPa)Filtration (μm)
10-AWD20 to 401/8, 1/4, 3/8, 1/20.05 to 0.850.01
21-AWD20 to 401/8, 1/4, 3/8, 1/20.05 to 0.850.01

Dual Rod Cylinder 10-/11-/12-/21-/22-CXS

Clean Series/Low-Particle Generation » Air Cylinders

    Clean Series


    ・Compact cylinder with high-precision guide function for pick & place applications
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesBearing typeBore size (mm)
Basic type10-/11-/12-CXSM
21-/22-CXSM
Slide bearing6, 10, 15, 20, 25, 32
Basic type10-/11-/12-CXSL
21-/22-CXSL
Ball bushing6, 10, 15, 20, 25, 32

Power Valve/Precision Regulator VEX

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Large-capacity exhaust regulator
    ・Sensitivity: Within 0.2% F.S.
    ・Repeatability: Within ±0.5% F.S.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Power Valve/Precision Regulator VEX
    Manual
    Series View search result
    VEX1A33,1B33View search result
    VEX1□30, 1□33View search result
SeriesPort sizeSet pressure range (Mpa)
VEX1A33,1B33M5,1/80.01 to 0.7
VEX1□30, 1□331/8, 1/4, 3/8, 1/2, 3/4, 1, 1 1/4, 1 1/2, 20.05 to 0.7

Filter Regulator AW-A

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Filter Regulators
    ・Better visibility & increased safety
     The bowl is covered with a transparent bowl guard.

    ∗ The AW20 to 60-A is to be discontinued as of March 2025.
     Select the AW20 to 60-D as a substitute. ▶Click here for details.
     The AW10-A will continue to be produced, so it can be selected and used
     as before.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Filter Regulator AW-A
    Manual
    Series View search result
    AW10-AView search result
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AW10-AM50.05 to 0.7
0.02 to 0.2
5

Vacuum Pad Made to Order ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・Blast-type pad (Compact pad, Short-type pad)
     Workpieces can be removed easily.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter (mm)
ZP2Compact padφ3,φ4,φ5,φ6,φ7,φ8
ZP2Short-type padφ2,φ3,φ3.5,φ4,φ5,φ6,φ8,φ10,φ15
ZP2Thin flat padφ5,φ6,φ11,φ14,φ18,φ20
ZP2Bellows padφ2,φ4,φ5,φ6,φ8,φ10,φ15,φ20
ZP/ZP2High rigidity padφ32,φ40,φ50,φ63,φ80,φ100,φ125,
φ150,φ250,φ300,φ340, 30×50

Compact Cylinder Air Saving Type/Double Force Type CDQ2B-X3207

Air Cylinders » Compact Air Cylinders
    ・Air saving and more compact! Improvements due to the adoption of a built-in exhaust return circuit and a polygonal piston (new size)
    ・Air consumption: Max. 46% reduction
    ・Uses the air exhausted from the extension side to supply the retraction side, thus reusing the air (Built-in exhaust return circuit)
    ・Reduce air consumption just by piping to the product
    ・Compact (Now with a polygonal piston)
     This product is capable of providing double the force of the CQ2 series without changing the width.
     Overall length: 50% reduction*
     * Compared with the existing model (CDQ2B32-25+0DCZ-XC11 Dual stroke cylinder)
TypeSeriesActionBore size (mm)
StandardCDQ2B-X3207Double acting single rod45(ø32×2piston area)
57(ø40×2piston area)
71(ø50×2piston area)

5-Port Solenoid Valve VQ1000/2000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Space-saving design with one side solenoid and fittings all positioned on one side, allowing free threedirectional mounting
    ・No screws and one clamp structure for reduced recombination labor
    ・A variety of option parts (Back pressure check valve, Dual flow fitting, etc.) are available.
    ・A variety of common wiring methods are available.
    ・4-position, dual 3-port valve
    ・Manifold type no.: VV5Q11, VV5Q21

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesFlow rate characteristics
4/2→5/3(A/B→R1/R2)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
b
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
Cv
Applicable
cylinder size
Power
consumption
(W)
VQ10001.00.300.25φ400.4(Standard)
VQ20003.20.300.80φ630.4(Standard)

Go Top